(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
2-pole signal relay.
[Features]
· Features a wide contact switching range of 10 μA to 2 A.
· A plastic sealed type. Equipped as standard with crossbar twin contacts.· High environmental resistance and high reliability.
· FCC Part 68 (1,500 V for 10 × 160 μs) compliant for between coil-contacts and between contacts of the same pole.
· High withstand voltage of 1,000 V AC between coil-contacts and 750 V AC between contacts of the same pole.
· Conforms to UL and CSA standards.
[Applications]
· Used for a broad range of applications including security devices and data communications equipment, such as those in telephone exchanges.
Model G5V-2 external appearance
Model G5V-2 dimensional outline drawing
PCB processing dimensions
The dimensional tolerance is ±0.1 mm.
Terminal layout/schematics
There is no coil polarity.
Class- ification | Items Rated Voltage (V) | Rated Current (mA) | Coil Resistance (Ω) | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (mW) | |
---|---|---|---|---|---|---|---|---|
Stan- dard Type | DC | 3 | 166.7 | 18 | 75% or Less | 5% or More | 120% (at 23°C) | Approx. 500 |
5 | 100 | 50 | ||||||
6 | 83.3 | 72 | ||||||
9 | 55.6 | 162 | ||||||
12 | 41.7 | 288 | ||||||
24 | 20.8 | 1,152 | ||||||
48 | 12 | 4,000 | Approx. 580 | |||||
Ultra- High- Sensi- tivity Type | DC | 5 | 30 | 166.7 | 75% or Less | 5% or More | 180% (at 23°C) | Approx. 150 |
12 | 12.5 | 960 | ||||||
24 | 8.33 | 2,880 | Approx. 200 | |||||
48 | 6.25 | 7,680 | 150% (at 23°C) | Approx. 300 |
Note 1: The rated current and coil resistance are measured at a coil temperature of +23°C and a tolerance of 10%.
Note 2: The operating characteristics are measured at a coil temperature of +23°C.
Note 3: The maximum allowable voltage is the maximum voltage that can be applied to a relay coil.
Items | Classification Load | Standard Type | Ultra-High-Sensitivity Type |
---|---|---|---|
Resistance Load | |||
Contact Touching Mechanism | Crossbar Twin Contacts | ||
Contact Material | Au Alloy + Ag | ||
Rated Load | 125 V AC 0.5 A, 30 V DC 2 A | 125 V AC 0.5 A, 24 V DC 1 A | |
Rated Conduction Current | 2 A | ||
Maximum Contact Voltage Value | 125 V AC, 125 V DC | ||
Maximum Contact Current Value | 2 A | 1 A |
Items | Classification | Standard Type | Ultra-High-Sensitivity Type |
---|---|---|---|
Contact Resistance *1 | 50 mΩ or Less | 100 mΩ or Less | |
Turn-ON Time | 7 ms or Less | ||
Turn-OFF Time | 3 ms or Less | ||
Insulation Resistance *2 | 1,000 MΩ or More (500 V DC Megohmmeter) | ||
Withstand Voltage | Between Coil and Contact | 1,000 V AC 50/60 Hz 1 min | |
Between Contacts of Same Polarity | 750 V AC 50/60 Hz 1 min | 500 V AC, 50/60 Hz, 1 min | |
Between Contacts of Different Polarities | 1,000 V AC 50/60 Hz 1 min | ||
Vibration | Durability | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) | |
Malfunction | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) | ||
Shock / Impact | Durability | 1,000 m/s2 | |
Malfunction | 200 m/s2 | 100 m/s2 | |
Durability | Mechanical | 15,000,000 Times or More (Switching Frequency: 36,000 Times/h) | |
Electrical | 100,000 Times or More (Switching Frequency: 1,800 Times/h) | AC 100,000 Times or More, DC 300,000 Times or More (Switching Frequency: 1,800 Times/h) | |
Failure Rate P Level (Reference Value *3) | DC 10 mV 10 μA | ||
Ambient Operating Temperature | -25 to +65°C (Assuming No Freezing or Condensation) | -25 to +70°C (Assuming No Freezing or Condensation) | |
Operating Ambient Humidity | 5 to 85% RH | ||
Weight | Approx. 5 g |
Note: The above values are the initial default values.
*1. Measurement conditions: 1 V DC 10 mA, voltage drop method.
*2. Measurement conditions: Measuring the same spot for the withstand voltage items using a 500 V DC insulation resistance meter.
*3. This value is obtained with a switching frequency of 120 times/min. and a contact resistance failure value of 50 Ω.
These values may vary depending on switching frequency and operating conditions, meaning it is always recommended to double-check under actual load conditions.
Part Number |
---|
G5V-2-H1 DC5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) | Classification | DC rated load (V)/(A) |
---|---|---|---|---|---|---|---|---|
฿ 498.61 | RELAY | 1 Piece(s) | Same day | 5 | Ultra-high-sensitivity type | DC24/1 DC30/2 |
Loading...
Application | For Signals | Contact Configuration | 2c | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For Circuit Boards | Contact rated current (minimum value for AC and DC)(A) | 0.5 | Dimension height(mm) | 11.5 |
Dimension width(mm) | 10.1 | Dimension depth(mm) | 20.5 | Protective Structure | Plastic seal type |
Contact mechanism | Crossbar twin | Circuit Board Mounting | Circuit Board Hole Insertion | AC rated load(V)/(A) | AC125/0.5 |
Please check the type/dimensions/specifications of the part G5V-2-H1 DC5 in the Mini Relay G5V-2 series.
Part Number |
---|
G5V-2 DC12 |
G5V-2 DC24 |
G5V-2 DC5 |
G5V-2-H1 DC12 |
G5V-2-H1 DC24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) | Classification | DC rated load (V)/(A) |
---|---|---|---|---|---|---|---|
฿ 147.00 | 1 Piece(s) | 3 Day(s) | 12 | Standard Type | DC30/2 | ||
฿ 147.00 | 1 Piece(s) | Same day | 24 | Standard Type | DC30/2 | ||
฿ 147.00 | 1 Piece(s) | Same day | 5 | Standard Type | DC30/2 | ||
฿ 153.00 | 1 Piece(s) | Same day | 12 | Ultra-high-sensitivity type | DC24/1 DC30/2 | ||
฿ 153.00 | 1 Piece(s) | 50 Day(s) | 24 | Ultra-high-sensitivity type | DC24/1 DC30/2 |
How can we improve?
How can we improve?