(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small, high-sensitivity 1-pole signal switching relay.
[Features]
· A high-sensitivity type with a low power consumption of just 98 mW (rated power consumption: 200 mW.)
· Guarantees an impulse withstand voltage of 1,500 V (10 × 160 μs). Designed to be compliant with FCC standards.
· Employs stick wrapping in view of automatic mounting.
· A plastic sealed type that supports the use of automatic soldering.
· The series includes types that support ultrasonic cleaning.
[Applications]
· For mounting to PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices etc.
G6E external appearance
Single stable type dimensional drawing
Model G6E-134P-US, Model G6E-134PL-US, Model G6E-134P-US-U
Average Dimensions
Units: mm
Single stable type PCB processing dimensions
Model G6E-134P-US, Model G6E-134PL-US, Model G6E-134P-US-U
Dimensional tolerance: ±0.1 mm
Units: mm
Dual coil latching type dimensional drawing
Model G6EK-134P-US-U
Average dimensions
Units: mm
Dual coil latching type PCB processing dimensions
Model G6EK-134P-US-U
Dimensional tolerance: ±0.1 mm
Units: mm
Classification | Single Stable Type | |||
---|---|---|---|---|
Structure | Standard Type | Low Sensitivity Type | ||
Contact Structure | Model | Coil Rated Voltage (V) | Model | Coil Rated Voltage (V) |
1c | Model G6E-134P-US | 5 DC | Model G6E-134P-US | 5 DC |
12 DC | 12 DC | |||
24 DC | 24 DC | |||
48 DC | - | - |
Classification | Single Stable Type | Dual Coil Latching Type | ||
---|---|---|---|---|
Structure | Standard Type | |||
Contact Structure | Model | Coil Rated Voltage (V) | Model | Coil Rated Voltage (V) |
1c | Model G6E-134P-US-U | 5 DC | Model G6EK-134P-US-U | 5 DC |
12 DC | 12 DC | |||
24 DC | 24 DC |
Note: Specify the rated voltage (V) of the coil when placing your order.
E.g. Model G6E-134P-US DC5
Furthermore, the notation of the voltage specification on the product case as well as on the packaging will be marked as □□ V DC.
Classification | Single Stable Type | Dual Coil Latching Type_x000D_ | |
---|---|---|---|
Contact Resistance *1 | 50 mΩ or Less _x000D_ | ||
Set Time *2 | 5 ms or Less (Approx. 2.9 ms., or Approx. 2.4 ms for 48 V DC coil) | 5 ms or Less (Approx. 2.3 ms) | |
Reset Time *2 | 5 ms or Less (Approx. 1.3 ms) | 5 ms or Less (Approx. 2.3 ms) _x000D_ | |
Minimum Set Pulse Width | - | 15 ms | |
Minimum Reset Pulse Width | - | 15 ms | |
Insulation Resistance *3 | 1,000 MΩ or More (with 500 V DC Megohmmeter)_x000D_ | ||
Impulse Withstand Voltage | Between Coil and Contact | 2,500 V 10 × 160 (μs) (Complies with FCC part 68) | |
Between Contacts of Same Polarity | 1,500 V 10 × 160 (μs) (Complies with FCC part 68) | ||
Withstand Voltage | Between Coil and Contact | 1,500 V AC 50/60 Hz 1 min | |
Between Contacts of Same Polarity | 1,000 V AC 50/60 Hz 1 min | ||
Vibration | Durability | 10 to 55 to 10 Hz, Semi Amplitude 2.5 mm (Double Amplitude 5 mm) | |
Malfunction | 10 to 55 to 10 Hz, Semi Amplitude 1.65 mm (Double Amplitude 3.3 mm) | ||
Shock / Impact | Durability | 1,000 m/s2 | |
Malfunction | 300 m/s2 | ||
Durability_x000D_ | Mechanical | 100,000,000 Times (Switching Frequency: 36,000 Times/h) | |
Electrical_x000D_ | 100,000 Times or More (Rated Load 125 V AC 0.4 A Resistance Load, 125 V AC 0.2 A Inductive Load) (Switching Frequency 1,800 Times/h) | ||
500,000 Times or More (Rated Load 30 V DC 2 A Resistance Load, 30 V DC 1 A Inductive Load) (Switching Frequency 1,800 Times/h) | |||
200,000 Times or More (30 V DC 3 A Resistance Load) (Switching Frequency: 1,800 Times/h) | |||
Failure Rate P Level (Reference Value *4) | DC 10 mV 10 μA | ||
Ambient Operating Temperature | -40 to +70°C (Assuming No Freezing or Condensation) | ||
Operating Ambient Humidity | 5 to 85% RH | ||
Weight | Approx. 2.7 g |
Note: The above values are the initial default values.
*Refer to the catalog for product information other than that above.
Part Number |
---|
G6E-134P-US DC5 |
G6E-134P-US DC12 |
G6E-134P-US DC24 |
G6E-134P-US DC48 |
G6E-134P-US-U DC5 |
G6E-134PL-US DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) | Type | Function |
---|---|---|---|---|---|---|---|---|
฿ 183.00 | RELAY | 1 Piece(s) | Same day | 5 | Standard Type | - | ||
฿ 167.00 | RELAY | 1 Piece(s) | Same day | 12 | Standard Type | - | ||
฿ 175.00 | RELAY | 1 Piece(s) | 45 Day(s) | 24 | Standard Type | - | ||
฿ 194.23 ฿ 125.98 | RELAY | 1 Piece(s) | Same day | 48 | Standard Type | - | ||
฿ 164.54 ฿ 93.13 | RELAY | 1 Piece(s) | Same day | 5 | Standard Type | Supports ultrasonic cleaning | ||
฿ 142.00 | OMR RELAY | 1 Piece(s) | 45 Day(s) | 24 | Low sensitivity form | - |
Loading...
Application | For Signals | Contact Configuration | 1c | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For Circuit Boards | Contact rated current (minimum value for AC and DC)(A) | 0.4 | Dimension height(mm) | 8 |
Dimension width(mm) | 16 | Dimension depth(mm) | 10 | Classification | Single stable shape |
Protective Structure | Plastic seal type | Contact mechanism | Crossbar twin | Circuit Board Mounting | Circuit Board Hole Insertion |
AC rated load(V)/(A) | AC125/0.4 | DC rated load(V)/(A) | DC30/2 |
How can we improve?
How can we improve?