(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small and high sensitivity 1-pole signal relay.
[Features]
· A small size at 12.5 (L) × 7.5 (W) × 10 mm (H).
· Features a wide contact switching range of 1 mA to 1 A.
· High sensitivity coil (150 mW).
· A plastic sealed type with high environmental resistance.
· FCC part 68 compliant between the coil and contacts. (1,500 V for 10 × 160 μs).
· Models supporting ambient operating temperatures of 90°C are also available.
[Applications]
· Used widely in various types of production plant control devices which require high levels of reliability, as well as in most types of electrical machinery and devices.
G5V-1 external appearance
G5V-1 dimensional outline drawing
PCB processing drawing
Items | Rated Current (mA) | Coil Resistance (Ω) | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (mW) | |
---|---|---|---|---|---|---|---|
Rated Voltage (V) | |||||||
DC | 3 | 50 | 60 | 80% or Less | 10% or More | 200% (at 23°C) | Approx. 150 |
5 | 30 | 167 | |||||
9 | 16.7 | 540 | |||||
12 | 12.5 | 960 | |||||
24 | 6.25 | 3,840 |
Note 1: The rated current and coil resistance are measured at a coil temperature of +23°C and a tolerance of 10%.
Note 2: The operating characteristics are measured at a coil temperature of +23°C.
3. The maximum allowable voltage is the maximum voltage that can be applied to a relay coil.
4. Model G5V-1-2 (with an operating voltage of 70% or less) is also available as part of a special product series.
Load | Resistance Load |
---|---|
Contact Touching Mechanism | Single Crossbar Contact |
Contact Material | Au Alloy + Ag |
Rated Load | 125 V AC 0.5 A, 24 V DC 1 A |
Rated Conduction Current | 2 A |
Maximum Contact Voltage Value | 125 V AC 60 V DC |
Maximum Contact Current Value | 1 A |
Contact Resistance *1 | 100 mΩ or Less | |
---|---|---|
Turn-ON Time | 5 ms or Less | |
Turn-OFF Time | 5 ms or Less | |
Insulation Resistance *2 | 1,000 MΩ or More | |
Withstand Voltage | Between Coil and Contact | 1,000 V AC 50/60 Hz 1 min |
Between Contacts of Same Polarity | 400 V AC 50/60 Hz 1 min | |
Vibration | Durability | 10 to 55 to 10 Hz, Semi Amplitude 1.65 mm (Double Amplitude 3.3 mm) |
Malfunction | 10 to 55 to 10 Hz, Semi Amplitude 1.65 mm (Double Amplitude 3.3 mm) | |
Shock / Impact | Durability | 1,000 m/s2 |
Malfunction | 100 m/s2 | |
Durability | Mechanical | 5,000,000 Times or More (Switching Frequency: 36,000 Times/h) |
Electrical | 100,000 Times or More (Rated Load, Switching Frequency: 1,800 Times/h) | |
Failure Rate P Level (Reference Value *3) | 5 V DC, 1 mA | |
Ambient Operating Temperature | -40 to +70°C (Standard Type), -40 to +90°C (Model G5V-1-T90) (Assuming No Freezing or Condensation) | |
Operating Ambient Humidity | 5 to 85% RH | |
Weight | Approx. 2 g |
Note: The above values are the initial default values.
*1. Measurement conditions: 1 V DC 10 mA, voltage drop method.
*2. Measurement conditions: Measuring the same spot for the withstand voltage items using a 500 V DC insulation resistance meter between coil contacts and 250 V DC between contacts of the same polarity.
*3. This value is obtained with a switching frequency of 120 times/min. and a contact resistance failure value of 100 Ω. These values may vary depending on switching frequency and operating conditions, meaning it is always recommended to double-check under actual load conditions.
Part Number |
---|
G5V-1 DC3 |
G5V-1 DC5 |
G5V-1 DC12 |
G5V-1 DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) |
---|---|---|---|---|---|---|
฿ 194.41 | RELAY | 1 Piece(s) | Same day | 3 | ||
฿ 128.00 ฿ 77.11 | RELAY | 1 Piece(s) | Same day | 5 | ||
฿ 128.00 | RELAY | 1 Piece(s) | Same day | 12 | ||
฿ 128.00 ฿ 74.11 | RELAY | 1 Piece(s) | Same day | 24 |
Loading...
Application | For Signals | Contact Configuration | 1c | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For Circuit Boards | Contact rated current (minimum value for AC and DC)(A) | 0.5 | Dimension height(mm) | 10 |
Dimension width(mm) | 12.5 | Dimension depth(mm) | 7.5 | Protective Structure | Plastic seal type |
Contact mechanism | Crossbar/single | Circuit Board Mounting | Circuit Board Hole Insertion | AC rated load(V)/(A) | AC125/0.5 |
DC rated load(V)/(A) | DC24/1 |
How can we improve?
How can we improve?