1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro timer H3M

Micro timer H3M
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,659.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be switched-over between four types of duration specification with one touch.
· Enables selection from four types of duration specifications in one apparatus (quadruple rating).
· The switch-over between the duration specifications is enabled using a rotary switch.
· The voltage specifications are the triple ratings of AC100/110/120V, AC200/220/240V.
· The standard product has acquired UL, CSA, LR standards.

 
Part Number
H3M DC24 DSALE
H3M DC100 BSALE
H3M DC100 CSALE
H3M DC110 CSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTime specifications
(s)
Rated power supply voltage
(V)
Contact Configuration

฿ 1,659.65

฿ 1,239.43

TIMER/CALENDER 1 Piece(s) Same day 0.1 min – 10 hDC24Time limit 2c/time limit 1c/instant 1c

฿ 1,659.65

฿ 1,239.43

TIMER/CALENDER 1 Piece(s) Same day 0.1 s – 10 minDC100Time Limit 2c

฿ 1,659.65

฿ 1,239.43

TIMER/CALENDER 1 Piece(s) Same day 0.3 s – 30 minDC100Time limit 2c/time limit 1c/instant 1c

฿ 2,065.00

฿ 1,239.41

TIMER/CALENDER 1 Piece(s) Same day 0.3 s – 30 minDC110Time limit 2c/time limit 1c/instant 1c

Loading...

  1. 1

Basic Information

Type Timer Display method Analog Mounting Method Panel / surface mount (shared)
Power Supply Voltage Dedicated to DC Output Method Relay Dimension vertical(mm) 50
Dimension width(mm) 40 Dimension depth(mm) 57.3 Time ranges = N 4 range