Terminal Block XW4 Series For Printed Circuit Boards

Brand :
OMRON

Caution

    Product Description

    [Features]
    · Available as a push-in type or screw-in type.
    · The push-in types are 3.5-mm and 5.0-mm pitch terminal blocks and are easy to wire using a standard screwdriver.
    · Simply insert single wires and ferrules to complete wiring.
    · The screw-in types are 3.81-mm and 5.08-mm pitch terminal blocks and feature a finger-protection structure.
    · Features a unique wire crimp structure in which no direct force is applied to the soldered areas of the circuit board.
    [Applications]
    · Optimal for control equipment interfaces.

    Push-In Type / Screw-Type Terminal Blocks For Circuit Boards

    Used for control equipment interfaces.

    Used for control equipment interfaces.

    XW4 PCB Terminal Block Outline Drawings/Dimensions

    Horizontal type - model XW4C-□□D1-H1 outline drawing

    Horizontal type - model XW4C-□□D1-H1 outline drawing

    Dimensional drawing

    Dimensional drawing

    PCB processing dimensions

    PCB processing dimensions

    Vertical type - model XW4C-□□D1-V1 outline drawing

    Vertical type - model XW4C-□□D1-V1 outline drawing

    Dimensional drawing

    Dimensional drawing

    PCB processing dimensions

    PCB processing dimensions

    Dimensions (mm)
    Number of Contacts
    AB
    28.43.5
    311.97.0
    415.410.5
    518.914.0
    622.417.5
    725.921.0
    829.424.5
    932.928.0
    1036.431.5

    Table of Dimensions

    ShapeHorizontal TypeVertical Type
    Number of ContactsModelModel
    2Model XW4C-02D1-H1Model XW4C-02D1-V1
    3Model XW4C-03D1-H1Model XW4C-03D1-V1
    4Model XW4C-04D1-H1Model XW4C-04D1-V1
    5Model XW4C-05D1-H1Model XW4C-05D1-V1
    6Model XW4C-06D1-H1Model XW4C-06D1-V1
    7Model XW4C-07D1-H1Model XW4C-07D1-V1
    8Model XW4C-08D1-H1Model XW4C-08D1-V1
    9Model XW4C-09D1-H1Model XW4C-09D1-V1
    10Model XW4C-10D1-H1Model XW4C-10D1-V1

    Model

    • *Refer to the catalog for model numbers and types other than those above.

    XW4 Specifications

    Model XW4C Terminal Block for Circuit Boards (Push-In Type)

    ModelModel XW4C-□□D1-□□Model XW4C-□□E1-□□Note
    Terminal Pitch: 3.5 mmTerminal Pitch: 5.0 mm
    IEC/DIN VDE *1Rated Voltage200 V AC400 V AC 
    Rated Current17.5 A24 AAmbient Temperature: 40°C or Less
    UL/CSA *2Rated Voltage300 V AC300 V AC 
    Rated Current10 A10 A 
    Withstand Voltage2,500 V AC4,000 V AC1 min
    Insulation Resistance5 MΩ or Less (500 V DC) 
    Wire Stripping Length10 mm *3±1 mm
    Operating Temperature Range-40 to +100°C (Assuming No Condensation or Freezing) 

    Model XW4C Terminal Block for Circuit Boards (Push-In Type)
    *1. Rated to conform with IEC and DIN VDE standards.
    *2. Rated to conform with UL and CSA standards.
    *3. If using rod terminals, make sure the wiring setup is appropriate for the rod terminals to be used.

    ModelModel XW4C
    HousingPA (UL94 V-0)/Green
    ContactCopper Alloy / Tin Plating (5 μm)
    SpringStainless Steel
    CoverPA (UL94 V-0)/Green

    Material / surface treatment

     3.5 mm Pitch5.0 mm Pitch
    Single Wire0.2 mm2 to 1.5 mm20.2 mm2 to 4.0 mm2
    Stranded wire0.2 mm2 to 1.5 mm20.2 mm2 to 2.5 mm2
    Rod TerminalWithout Sleeve0.25 mm2 to 1.5 mm20.25 mm2 to 2.5 mm2
    With Sleeve0.25 mm2 to 0.75 mm20.25 mm2 to 1.5 mm2
    AWG24-1624-12

    Conforming wire

    Model XW4 Terminal Block for Circuit Boards (Screw Type), Connector Terminal Block

    ModelModel XW4E-□□B1-V1
    Model XW4E-□□B1-S1
    (Small / Inclined Type Terminal Block)
    Model XW4E-□□B2-V1
    (Double-Tier Terminal Block)
    Model XW4A-□□B1-H1
    Model XW4A-□□B1-V1
    Model XW4B-□□B1-H1
    (Connector Terminal Block)
    Note
    Terminal Pitch: 3.81 mm
    IEC/DIN, VDE *1Rated Voltage160 V AC 
    Rated Current10 A8 A8 AAmbient Temperature: 40°C or Less
    UL/CSA *2Rated Voltage300 V AC 
    Rated Current10 A8 A 
    Withstand Voltage2,500 V AC1 min
    Insulation Resistance100 MΩ or More500 V DC
    Connecting Wire RangeAWG26 to AWG16AWG28 to AWG16Strand Wire
    Wire Stripping Length5 mm7 mm±1 mm
    Tightening Torque0.22 to 0.25 N·m 
    Operating Temperature Range-40 to +100°C (Assuming No Condensation or Freezing) 

    Type with a terminal pitch of 3.81 mm

    ModelModel XW4E-□□C1-V1
    Model XW4E-□□C1-S1
    (Small / Inclined Type Terminal Block)
    Model XW4E-□□C2-V1
    (Double-Tier Terminal Block)
    Model XW4A-□□C1-H1
    Model XW4A-□□C1-V1
    Model XW4B-□□C1-H1
    (Connector Terminal Block)
    Note
    Terminal Pitch: 5.08 mm
    IEC/DIN, VDE *1Rated Voltage250 V AC 
    Rated Current13.5 A14 A12 AAmbient Temperature: 40°C or Less
    UL/CSA *2Rated Voltage300 V AC 
    Rated Current10 A16 A15 A 
    Withstand Voltage3,000 V AC1 min
    Insulation Resistance100 MΩ or More500 V DC
    Connecting Wire RangeAWG26 to AWG16AWG24 to AWG14Strand Wire
    Wire Stripping Length6 mm7 mm±1 mm
    Tightening Torque0.5 to 0.6 N·m 
    Operating Temperature Range-40 to +100°C (Assuming No Condensation or Freezing) 

    Type with a terminal pitch of 5.08 mm

    ModelModel XW4E
    (Small / Inclined Type / Double Tier Terminal Block)
    Model XW4A
    (Connector Type Terminal Block / Circuit Board Side)
    Model XW4B
    (Connector Type Terminal Block / Wire Side)
    HousingPA (UL94 V-0)/GreenPBT (UL94 V-0) / Green or
    PA (UL94 V-0) / Green
    PA (UL94 V-0)/Green
    Terminal ScrewCopper Alloy / Tin Plating-Copper Alloy / Tin Plating
    Clamp GaugeCopper Alloy / Nickel Plating-Copper Alloy / Nickel Plating
    ContactCopper Alloy / Nickel Base, Tin Plating

    Material / surface treatment

    How To Connect This Product

    Push-In Type Terminal Block Connection Method (Model XW4C)

    How to connect when using a rod terminal / single wire

    How to connect when using a rod terminal / single wire

    How to remove

    How to remove

    How to connect / remove when using bare wire

    How to connect / remove when using bare wire

    TypeAB
    Maximum1.610.0
    Minimum1.1

    Applicable terminal block information - 3.5 mm pitch (units: mm)

    TypeAB
    Maximum2.110.0
    Minimum1.1

    Applicable terminal block information - 5.0 mm pitch (units: mm)

    Reference pitch dimensional drawing

    Reference pitch dimensional drawing

    • *Do not apply excessive force to the terminal block when inserting tools. Doing so may cause damage to the terminal block.

    How to connect screw-type terminal blocks
    (Model XW4A, Model, XW4B, Model XW4E)

    When using crimp terminals

    1. 1. Use rod type or plate type terminals. However, as the terminal block is a small type, be sure to check the information listed below before use.
    2. 2. When using crimp terminals, be aware that the insulation between the crimp terminals will be not be a finger-protecting structure if bare crimp terminals are used. Also be aware that the insulation distance between adjacent terminal blocks will be smaller.

    Tightening terminal block screws
    (Model XW4A, Model XW4B, Model XW4E)

    1. 1.Use a dedicated screwdriver (Model XW4Z-00B, -00C) when tightening terminal screws. Because it matches the slot width of the terminal screws, it will not damage the terminal screws.
    2. 2. Tighten the terminal screws according to "Tightening Torques" detailed in "Ratings/Performance". Doing this will prevent the screws from becoming loose or the wires from disconnecting.

    Performing continuity checks on the terminal block screw heads
    (Model XW4A, Model XW4B, Model XW4E)

    Make sure the screws are tightened when performing continuity checks on the screw heads.
    If a screw is not tightened or only partially tightened, it may cause it to become structurally non-conductive.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    XW4A-05B1-H1-R6 | Terminal Block XW4 Series For Printed Circuit Boards | OMRON | MISUMI Thailand