Flat Cable Connector (General Purpose Type) - XG4

Caution
Product Description
A connector designed using the manufacturer's new production system for improved reliability.
[Features]
· The new production system delivers both high reliability and lower costs.
· Space-saving box-type plugs (Model XG4C) are also available.
· IDC Plugs (Model XG4E) that can be used for relaying are also available.
· MIL standard (MIL-C-83503) compliant.
· Conforms to UL standards (File No. E103202) as standard (excluding Model XG4U and Model XG4H).
[Applications]
· Can be used in a variety of applications.
Product Features

XG4 external appearance
| Type | MIL Type Socket Model XG4M Plug Pressure Welded Type Model XG4E | MIL Type Plug Model XG4A Box Type Plug Model XG4C Board - Board Socket Model XG4H |
|---|---|---|
| Rated Current | 1 A | 3A |
| Rated Voltage | 250 V AC | 300 V AC |
| Contact Resistance | 20 mΩ or Less (with 20 mV or Less, 100 mA or Less) | |
| Insulation Resistance | 103 MΩ or More (at 500 V DC) | |
| Voltage Endurance | 500 V AC, 1 min (Leak Current 1 mA or Less) | |
| Overall Insertion Force | Number of Contacts × 1.96 N or Less | |
| Removal Force | 0.39 N or More (with □0.64 mm test gauge) | |
| Insertion/Removal Tolerance | 50 | |
| Operating Temperature Range | -55 to +105°C (No icing at low temperatures) | |
Model XG4M-U MIL Type Connector with Socket Lock
| Shape | Set Format | Socket (with Open End Cover) | Strain Relief (with Lock) | |
|---|---|---|---|---|
| Number of Contacts | Polarity Guide Number | Type | Type | Type |
| 10 | 0 | Model XG4M-1031-U | Model XG4M-1031 | Model XG4U-1004 |
| 1 | Model XG4M-1030-U | Model XG4M-1030 | ||
| 14 | 1 | Model XG4M-1430-U | Model XG4M-1430 | Model XG4U-1404 |
| 16 | 1 | Model XG4M-1630-U | Model XG4M-1630 | Model XG4U-1604 |
| 20 | 1 | Model XG4M-2030-U | Model XG4M-2030 | Model XG4U-2004 |
| 26 | 1 | Model XG4M-2630-U | Model XG4M-2630 | Model XG4U-2604 |
| 30 | 1 | Model XG4M-3030-U | Model XG4M-3030 | Model XG4U-3004 |
| 34 | 1 | Model XG4M-3430-U | Model XG4M-3430 | Model XG4U-3404 |
| 40 | 1 | Model XG4M-4030-U | Model XG4M-4030 | Model XG4U-4004 |
| 50 | 1 | Model XG4M-5030-U | Model XG4M-5030 | Model XG4U-5004 |
| 2 | Model XG4M-5031-U | Model XG4M-5031 | ||
| 60 | 1 | Model XG4M-6030-U | Model XG4M-6030 | Model XG4U-6004 |
| 2 | Model XG4M-6031-U | Model XG4M-6031 | ||
| 64 | 1 | Model XG4M-6430-U | Model XG4M-6430 | Model XG4U-6404 |
| 2 | Model XG4M-6431-U | Model XG4M-6431 | ||
Model XG4M MIL Type Socket
| Shape | Set Format | Socket (with Open End Cover) | Strain Relief (Model XG4M Only) | |
|---|---|---|---|---|
| Number of Contacts | Polarity Guide Number | Type | Type | Type |
| 10 | 0 | Model XG4M-1031-T | Model XG4M-1031 | Model XG4T-1004 |
| 1 | Model XG4M-1030-T | Model XG4M-1030 | ||
| 14 | 1 | Model XG4M-1430-T | Model XG4M-1430 | Model XG4T-1404 |
| 16 | 1 | Model XG4M-1630-T | Model XG4M-1630 | Model XG4T-1604 |
| 20 | 1 | Model XG4M-2030-T | Model XG4M-2030 | Model XG4T-2004 |
| 26 | 1 | Model XG4M-2630-T | Model XG4M-2630 | Model XG4T-2604 |
| 30 | 1 | Model XG4M-3030-T | Model XG4M-3030 | Model XG4T-3004 |
| 34 | 1 | Model XG4M-3430-T | Model XG4M-3430 | Model XG4T-3404 |
| 40 | 1 | Model XG4M-4030-T | Model XG4M-4030 | Model XG4T-4004 |
| 50 | 1 | Model XG4M-5030-T | Model XG4M-5030 | Model XG4T-5004 |
| 2 | Model XG4M-5031-T | Model XG4M-5031 | ||
| 60 | 1 | Model XG4M-6030-T | Model XG4M-6030 | Model XG4T-6004 |
| 2 | Model XG4M-6031-T | Model XG4M-6031 | ||
| 64 | 1 | Model XG4M-6430-T | Model XG4M-6430 | Model XG4T-6404 |
| 2 | Model XG4M-6431-T | Model XG4M-6431 | ||
- *Refer to the catalog for types and model numbers other than those listed above.