Flat Cable Connector (PCB Type), XG2

Caution
Product Description
A board-to-board connector with high-density mounting for reduced overall costs.
[Features]
· The IDC connections allow you to wire all terminals at once without terminating the cable.
· Can be DIP-soldered directly to the PCB.
· Its small size (height 5.8 mm, width 6.8 mm) allows more efficient use of PCB space.
· Uses a 2.54 mm grid terminal arrangement.
· Simplifies pattern design for PCBs.
· Terminals are available in either standard or reverse arrangements.
[Applications]
· Mounts to the PCBs of communications and OA equipment, etc. Used in a wide range of applications.
Flat Cable Connector (PCB Type) XG2 Series Specification
| Number of Contacts | Standard Terminal Array | Reverse Terminal Array |
|---|---|---|
| 10 | Model XG2A-1001 | - |
| 14 | Model XG2A-1401 | Model XG2A-1402 |
| 16 | Model XG2A-1601 | Model XG2A-1602 |
| 20 | Model XG2A-2001 | - |
| 26 | Model XG2A-2601 | Model XG2A-2602 |
| 30 | Model XG2A-3001 | - |
| 34 | Model XG2A-3401 | - |
| 40 | Model XG2A-4001 | Model XG2A-4002 |
| 50 | Model XG2A-5001 | - |
| 60 | Model XG2A-6001 | - |
- *The cover is an open end type.

XG2A series external appearance

XG2A series dimensional outline drawing, Units: mm

PCB processing dimensions, Units: mm
With standard terminal arrangement

PCB processing dimensions, Units: mm
With reverse terminal arrangement

Dimensions Table
Ratings/Performance
| Rated Current | 1 A |
|---|---|
| Rated Voltage | 250 V AC |
| Contact Resistance | 15 mΩ or Less (20 mV or Less, 100 mA or Less) |
| Insulation Resistance | 103 MΩ or Higher (at 500 V DC) |
| Voltage Endurance | 500 V AC 1 min (Leak Current 1 mA or Less) |
| Operating Temperature Range | -55 to +85°C (No icing at low temperatures) |