Power Relay G7L

Caution
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc. There is no prospect of the next arrival of products for which orders have been suspended.
Product Description
A power relay with a high capacity and high dielectric strength that can handle momentary voltage drops.
[Features]
· No contact chattering for momentary voltage drops up to 50% of the rated voltage.
· A wide range coil that covers 100 V AC type from 100 to 120 V AC 50/60 Hz or 200 V AC type from 200 to 240 V AC 50/60 Hz with a single coil.
· High capacity that is particularly able to manage inductive loads with powerful force.
· All insulating materials are flame retardant and comply with UL94 V-0 standards.
· Comes in a wide variety of types including tab terminals, screw terminals, PCB terminals, etc. Surface connection sockets are also available.
· Standard products compliant with UL, CSA, and TÜV and meet the IEC950 standards.
· Safe design with 3 mm contact gap.
[Applications]
· Widely applicable to factory automation as well as non-factory automation equipment.
Power Relay Specifications of OMRON Industrial Relays

G7L external appearance of Industrial Relays

Model G7L-1A-T dimensional outline drawing (E-bracket mounting tab terminal type)

G7L-2A-T dimensional outline drawing (E-bracket mounting tab terminal type)

Mounting hole machining dimensions of Industrial Relays
Ratings Operation Coil of OMRON Industrial Relays
| Industrial Relays Item | Rated Current (mA) | Coil Resistance (Ω) | Coil Inductance (H) | Operating Voltage | Release Voltage | Maximum Permissible Voltage | Power Consumption (VA/W) | ||
|---|---|---|---|---|---|---|---|---|---|
| Rated Voltage (V) | Armature When ON | Armature When OFF | On the Basis of Rated Voltage | ||||||
| AC | 12 | 142 | - | - | - | 75% max. | 15% min. | 110% | Approx. 1.7 to 2.5 |
| 24 | 71 | ||||||||
| 50 | 34 | ||||||||
| 100 to 120 | 17.0 to 20.4 | 75 V max. | 18 V min. | 132 V | |||||
| 200 to 240 | 8.5 to 10.2 | 150 V max. | 36 V min. | 264 V | |||||
| DC | 6 | 317 | 18.9 | 0.09 | 0.21 | 75% max. | 15% min. | 110% | Approx. 1.9 |
| 12 | 158 | 75 | 0.37 | 0.88 | |||||
| 24 | 79 | 303 | 1.42 | 3.54 | |||||
| 48 | 40 | 1,220 | 6.1 | 15.3 | |||||
| 100 | 19 | 5,260 | 21.3 | 60 | |||||
Note 1. Industrial Relays, The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of +15%/-20% for AC rated current and ±15% for DC coil resistance. (The AC rated current is the same value for both 50 and60 Hz.)
Note 2. The coil inductance shown is a reference value.
*The figures for the operating characteristics are for a coil temperature of +23°C.
Note 4. The maximum allowable coil voltage refers to the maximum value in a varying range of operating power voltage, measured at ambient temperature 23°C.
Note 5. The "to" (for example "100 to 120") represents the range of rated voltages.
Switch (Contact) of OMRON Industrial Relays
| Format | Model G7L-1A-T□ Model G7L-1A-B□ | Model G7L-2A-T□ Model G7L-2A-B□ | Model G7L-1A-P Model G7L-2A-P | |||
|---|---|---|---|---|---|---|
| Load | Resistive Load | Inductive Load (cosø = 0.4) | Resistive Load | Inductive Load (cosø = 0.4) | Resistive Load | Inductive Load (cosø = 0.4) |
| Contact Mechanism | Double break | |||||
| Contact Material | Ag alloy | |||||
| Rated Load | 220 V AC 30 A | 220 V AC 25 A | 220 V AC 25 A | 220 V AC 20 A | ||
| Rated Carry Current | 30 A | 25 A | 0 to 20 A | |||
| Max. Contact Voltage Value | 250 V AC | |||||
| Max. Contact Current Value | 30 A | 25 A | 20 A | |||
Note: Industrial Relays, When using B-series (screw) products, since the screw diameter of the contact terminal is M4, be careful that the contact current should be 20 A or less according to JET standard (electrical appliance and material control law ofJapan).
Performance of OMRON Industrial Relays
| Contact Resistance *1 | 50 mΩ max. | |
|---|---|---|
| Operating Time *2 | 30 ms max. | |
| Recovery Time *2 | 30 ms max. | |
| Maximum Switching Frequency | Mechanical | 1,800 operations/hr |
| Rated Load | 1,800 operations/hr | |
| Insulation Resistance *3 | 1,000 MΩ min. | |
| Dielectric Strength | Between Coil and Contacts | 4,000 V AC 50/60 Hz for 1 min |
| Between Contacts of Same Polarity | 2,000 V AC 50/60 Hz for 1 min | |
| Between Contacts of Different Polarity (2a Type) | ||
| Impulse Withstand Voltage | Between Coil and Contacts: 10,000 V *4 | |
| Vibration | Durability | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
| Malfunction | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | |
| Shock | Durability | 1,000 m/s2 |
| Malfunction | 100 m/s2 | |
| Durability | Mechanical | 1,000,000 operations min. (at approx. 1,800 operations/h) |
| Electrical *5 | 100,000 operations min. (at 1,800 operations/hr under rated load) | |
| Failure Rate (P Level) (Reference Value *6) | 5 V DC 100 mA | |
| Weight | Approx. 90 g: (tab terminal type) | |
| Approx. 100 g: (PCB terminal type) | ||
| Approx. 120 g: (screw terminal type) | ||
| Ambient Operating Temperature | -25 to +60°C (assuming no icing or condensation) | |
| Ambient Operating Humidity | 5 to 85% RH | |
Note: The values given above are initial values of Industrial Relays.
*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: Rated operating voltage applied, not including contact bounce. Ambient temperature: +23°C
*3. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
*4. JEC-212 (1981) Standard Impulse Wave Type (1.2 × 50 μs).
*5. Ambient temperature: +23°C
*6. This value was measured at a switching frequency of 60 operations/min.