Power relay G5LE
Caution
Product Description
10 A cubic type 1-pole power relay.
[Features]
· Ambient operating temperature of 85°C.
· Supports UL CLASS B as standard.
· Conforms with UL, CSA and EN standards and complies with the Electrical Appliance and Material Safety Law of Japan (up to 300 V.)
[Applications]
· Ideal for a wide range of applications such as for OA equipment (including home appliances) and vending machines.
Power Relay G5LE Specifications

Power Relay G5LE external appearance

Model G5LE-1 (1c contact type), Model G5LE-1A (1a contact type) outline drawing

Model G5LE-1 (1c contact type), Model G5LE-1A (1a contact type) dimensional outline drawing, Units: mm
*Average dimensions.

Model G5LE-14 (1c contact type), Model G5LE-1A4 (1a contact type) outline drawing

Model G5LE-14 (1c contact type), Model G5LE-1A4 (1a contact type) dimensional outline drawing, Units: mm
*Average dimensions.

1c contact type PCB processing dimensions (BOTTOM VIEW), Units: mm
Unless otherwise specified, the dimensional tolerance is ±0.1 mm.

1a contact type PCB processing dimensions (BOTTOM VIEW), Units: mm
Unless otherwise specified, the dimensional tolerance is ±0.1 mm.

1c contact type terminal layout/schematics (BOTTOM VIEW)
(There is no coil polarity.)

1a contact type terminal layout/schematics (BOTTOM VIEW)
(There is no coil polarity.)

Reference data: Maximum switching capacity value
Common items
Note: □ (dotted line) and □ (slanted line) represent the orientation marks of the product.
| Contact Resistance *1 | 100 mΩ or Less | |
|---|---|---|
| Turn-ON Time | 10 ms or Less | |
| Turn-OFF Time | 5 ms or Less | |
| Insulation Resistance *2 | 100 MΩ or More | |
| Withstand Voltage | Between Coil and Contact | 2,000 V AC 50/60 Hz 1 min |
| Between Contacts of Same Polarity | 750 V AC 50/60 Hz 1 min | |
| Impulse Withstand Voltage | Between Coil and Contact | 4,500 V (1.2 × 50 μs) |
| Vibration | Durability | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) |
| Malfunction | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) | |
| Shock / Impact | Durability | 1,000 m/s2 |
| Malfunction | 100 m/s2 | |
| Durability | Mechanical | 10,000,000 Times or More (Switching Frequency: 18,000 Times/h) |
| Electrical | 100,000 Times or More (Rated Load, Switching Frequency: 1,800 Times/h) | |
| Failure Rate P Level (Reference Value *3) | 5 V DC, 100 mA | |
| Ambient Operating Temperature | -25 to +85°C (Assuming No Freezing or Condensation) | |
| Operating Ambient Humidity | 35 to 85% RH | |
| Weight | Approx. 12 g_x000D_ | |
Note: The above values are the initial default values.
*1. Measurement conditions: 5 V DC 1 A, voltage drop method.
*2. Measurement conditions: Measuring the same spot for the withstand voltage items using a 500 V DC insulation resistance meter.
*3. This value is obtained with a switching frequency of 120 times/min.
- *Refer to the catalog for specifications other than those above.