Power MOS FET Relay G3RZ

Caution
- The product images are representative images. Specifications, including shape and color, may vary for each model number.
Product Description
Power MOSFET relay for both AC and DC, capable of switching 1-A loads.
[Features]
· Same profile as the Model G2R.
· Combining with the Model P2RF-05-PU Push-in Plus terminal block socket reduces the number of wiring steps.
· 10-µA current leakage max. between open output terminals.
· Dielectric strength between input/output of 2,500 V AC.
· Input resistor and overvoltage absorbing circuit incorporated.
· Can switch full and half-wave rectified alternating currents.
[Applications]
· The same profile as the G2R and so used for replacement in locations with high switching frequencies.
Power MOSFET Relay G3RZ Specifications

Power MOSFET Relay G3RZ external appearance

G3RZ-201SLN dimensional outline drawing

G3RZ-201SLN dimensional outline drawing

G3RZ-201SLN dimensional outline drawing

G3RZ-201SLN terminal layout / internal schematics
| Format | Item | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Input | Output | ||||||||
| Rated Voltage | Operating Voltage | Impedance | Voltage Level | Rated Load Voltage | Load Voltage Range | Load Current* | Inrush Current Resistivity | ||
| Operating Voltage | Release Voltage | ||||||||
| Model G3RZ-201SLN | 5 V DC | 4 to 6 V DC | 400 Ω ±20% | 4 V DC max. | 1 V DC min. | 5 to 240 V AC 5 to 100 V DC | 3 to 264 V AC 3 to 125 V DC | 100 μ to 1.0 A | 10 A (10 ms) |
| 12 V DC | 9.6 to 14.4 V DC | 1.1 kΩ ±20% | 9.6 V DC max. | ||||||
| 24 V DC | 19.2 to 28.8 V DC | 2.2 kΩ ±20% | 19.2 V DC max. | ||||||
* Differs depending on ambient temperature. For details see the catalog section "Rated Load Current—Ambient Temperature Ratings".
| Operating Time | 6 ms max. |
|---|---|
| Release Time | 10 ms max. |
| Output ON Resistance | 2.4 Ω max. |
| Leakage Current When Open | 10 μA max. (at 125 V DC) 100 μA max. (at 200 V AC) |
| Insulation Resistance | 100 MΩ min. (with 500 V ohmmeter) |
| Dielectric Strength | Between input and output 2,500 V AC 50/60 Hz for 1 min |
| Vibration | 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-a double amplitude) |
| Shock | 1,000 m/s2 |
| Storage Temperature | -30 to +100°C (assuming no icing or condensation) |
| Ambient Operating Temperature | -30 to +85°C (assuming no icing or condensation) |
| Ambient Operating Humidity | 45 to 85% RH |
| Weight | Approx. 20 g |
- *See the catalog for specifications other than those detailed above.