1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power MOS FET Relay G3DZ

Power MOS FET Relay G3DZ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 493.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pitch connector designed for use with high-density mounted SSRs (for PCBs.)
[Features]
· 1.27 mm contact pitch. Also features a 2-row configuration, allowing for high-density mounting.
· A 4-row staggered array (1.27 mm × 1.905 mm) connections with circuit boards.
· Uses a leaf contact structure that is resistant to prying and that enables smooth insertion and extraction.
· Has a mating length of 3.1 mm, drastically improving space-efficiency during mounting.
· The design of the press fit section helps maintain a stable contact force.
[Applications]
· Optimal for communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices.
· Useful for a broad range of applications. Simply mount onto the PCB of security devices etc.

 

Power MOS FET Relay G3DZ: related images

G3DZ-2R6PL/G3DZ-DZ02P external appearance

Power MOS FET Relay G3DZ: related images

G3DZ-2R6PL/G3DZ-DZ02P dimensional outline drawing

Power MOS FET Relay G3DZ: related images

 

G3DZ-2R6PL/G3DZ-DZ02P PCB processing dimensions (BOTTOM VIEW) The dimensional tolerance is ±0.1.

 

ModelInput
Rated VoltageVoltage UsedImpedanceVoltage Level
Operating VoltageRelease Voltage
Model G3DZ-2R6PL24 V DC19.2 to 28.8 V DC4 kΩ ±20%19.2 V DC or Less1 V DC or More
Model G3DZ-DZ02P12 V DC9.6 to 14.4 V DC2 kΩ ±20%9.6 V DC or Less
24 V DC19.2 to 28.8 V DC4 kΩ ±20%19.2 V DC or Less
ModelOutput
Rated Load VoltageLoad Voltage RangeLoad Current*Inrush
Current
Model G3DZ-2R6PL5 to 240 V AC
5 to 100 V DC
3 to 264 V AC
3 to 125 V DC
100μ AC to 0.6 A
10μ DC to 0.6 A
6 A (10 ms)
Model G3DZ-DZ02P5 to 24 V DC3 to 26.4 V DC10μ DC to 2.0 A20 A (10 ms)
  • *The applicable output load current may vary depending on the ambient temperature. For details, refer to the reference data in the "Load Current - Ambient Temperature Ratings" section of the catalog.
ModelModel G3DZ-2R6PLModel G3DZ-DZ02P
Turn-ON Time*6 ms or Less
Turn-OFF Time*10 ms or Less
Output On Resistance*2.4 Ω or Less0.15 Ω or Less
Leakage Current With Open Circuit10 μA or Less (at 125 V DC)
100 μA or Less (at 200 V AC)
10 μA or Less (at 26.4 V DC)
Insulation Resistance100 MΩ or More (with 500 V DC Megohmmeter)
Withstand VoltageInput-Output 2,500 V AC 50/60 Hz 1 min
Vibration10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm)
Shock / Impact1,000 m/s2
Storage Temperature-30 to +100°C (Assuming No Freezing or Condensation)
Ambient Operating Temperature-30 to +85°C (Assuming No Freezing or Condensation)
Operating Ambient Humidity45 to 85% RH
WeightApprox. 3.1 gApprox. 2.6 g
  • *For G3DZ-2R6PL/-DZ02P, the values are under measurement conditions in which rated voltages are applied to the input.

Common items

  • *By utilizing gold- and palladium-plated contacts, the reliability of the contacts has been improved even further.
  • *All contacts include stop pins to prevent flux during soldering.
  • *Can also be mounted to boards with screws.
  • *UL standard certified product (File No. E103202).
  • *Cannot be mated with XH3/XH4 half-pitch connectors.
  • *Leakage current with open circuit between outputs: 10 μA or less.
  • *Input-Output Withstand Voltage: 2,500 V AC.
  • *Refer to the catalog for product information other than that above.
Part Number
G3DZ-2R6PL DC24
G3DZ-DZ02P DC12SALE
G3DZ-DZ02P DC24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated load voltage
(V)
Max Load Current
(A)
Input rated voltage
(V)

฿ 735.00

RELAY 1 Piece(s) 3 Day(s) AC5 to 240/DC5 to 100AC100μ to 0.5/DC10μ to 0.5DC12

฿ 610.00

฿ 518.01

RELAY 1 Piece(s) Same day DC5 to 24DC10μ to 2.0DC12

฿ 493.00

RELAY 1 Piece(s) 38 Day(s) DC5 to 24DC10μ to 2.0DC24

Loading...

  1. 1
 

Basic Information

Application SSR Latch function NA Terminal shape For PCB
Dimension height(mm) 12.5 Dimension width(mm) 17.5 Dimension depth(mm) 6.5
Circuit Board Mounting Circuit Board Hole Insertion Insulation method Photovoltaic coupler