Power Solid State Relay G3PA

Brand :
OMRON

Caution

    Product Description

    An ultra-small slim type SSR with integrated radiator.
    [Features]
    · An ultra-small slim type with integrated radiator.
    · Achieves a dielectric strength of 4,000 V AC.
    · Both DIN track mounting and screw mounting possible.
    · The linked terminals make close contact mounting simple/ Can also be used with three-phase loads.
    (Model G3PA-260B-VD and Model G3PA-450B-VD-2 do not have linked terminals)
    · The power elements can be replaced in the unlikely event that they break thanks to the cartridge system.
    · -VD (rated 200 V) types comply with VDE standards and feature reinforced insulation.
    [Applications]
    · For ON/OFF controls of single phase heaters and other single phase equipment.

    Specification Table of OMRON Solid State Relay

     
    Appearance of G3PA

    Appearance of Solid State Relay G3PA

    OMRON Solid State Relay

    External dimensions and mounting hole dimensions of Solid State Relay model G3PA-210B-VD

    OMRON Solid State Relay

    External dimensions and mounting hole dimensions of Solid State Relay model G3PA-220B-VD

    OMRON Solid State Relay

    External dimensions and mounting hole dimensions of Solid State Relay model G3PA-240B-VD

    External dimensions of Model G3PA-420B-VD and Model G3PA-420B-VD-2

    External dimensions of Solid State Relay Model G3PA-420B-VD and Model G3PA-420B-VD-2, mounting hole dimensions, terminal arrangement/internal connections

    External dimensions of Model G3PA-430B-VD and Model G3PA-430B-VD-2

    External dimensions of Model G3PA-430B-VD and Model G3PA-430B-VD-2, mounting hole dimensions, terminal arrangement/internal connections

    External dimensions of Model G3PA-260B-VD and Model G3PA-450B-VD-2

    External dimensions of Model G3PA-260B-VD and Model G3PA-450B-VD-2, mounting hole dimensions, terminal arrangement/internal connections

    OMRON Solid State Relay Rating (Input * Ambient Temperature 25℃)

    Rated voltageOperating voltage rangeSolid State Relay Input current *1Voltage Levels
    Operating voltageRecovery Voltage
    Solid State Relay DC5-24VDC4~30V7mA or less *2DC4V or lessDC 1V or higher
    DC12-24VDC9.6~30VDC9.6V or less

    *1. The input current of the Solid State Relay G3PA is constant (at an ambient temperature of 25°C).
    *2. Up to three Omron Thermac series DC12V, 20mA output types can be connected.

    Rated of OMRON Solid State Relay (Output)

    Solid State Relay formatRated Load VoltageLoad Voltage RangeLoad current *1Surge
    current resistance
    Peak repetitive
    off-state voltage
    (reference value)
    Solid State Relay Model G3PA-210B-VDAC24-240V
    (50/60Hz)
    AC19-264V
    (50/60Hz)
    0.1 to 10A
    (at 40°C)
    150A
    (60Hz, 1 cycle)
    600V
    (VDRM)
    Solid State Relay Model G3PA-220B-VD0.1 to 20A
    (at 40°C)
    220A
    (60Hz, 1 cycle)
    Model G3PA-240B-VD0.5 to 40A
    (at 40°C)
    440A
    (60Hz, 1 cycle)
    Model G3PA-260B-VD0.5 to 60A
    (at 40°C)
    440A
    (60Hz, 1 cycle)
    Model G3PA-420B-VDAC180-400V
    (50/60Hz)
    AC150-440V
    (50/60Hz)
    0.5 to 20A
    (at 30°C)
    220A
    (60Hz, 1 cycle)
    1,000V
    (VDRM)
    Model G3PA-430B-VD0.5 to 30A
    (at 30°C)
    440A
    (60Hz, 1 cycle)
    Model G3PA-420B-VD-2AC200-480V
    (50/60Hz)
    AC180-528V
    (50/60Hz)
    0.5 to 20A
    (at 30°C)
    220A
    (60Hz, 1 cycle)
    1,200V
    (VDRM)
    Model G3PA-430B-VD-20.5 to 30A
    (at 30°C)
    440A
    (60Hz, 1 cycle)
    Model G3PA-450B-VD-20.5 to 50A
    (at 30°C)
    440A
    (60Hz, 1 cycle)

    *Depends on ambient temperature.

    Performance of OMRON Solid State Relay

    Solid State Relay formatModel G3PA-
    210B-
    VD
    Model G3PA-
    220B-
    VD
    Model G3PA-
    240B-
    VD
    Model G3PA-
    260B-
    VD
    Model G3PA-
    420B-
    VD
    Model G3PA-
    430B-
    VD
    Model G3PA-
    420B
    -VD-2
    Model G3PA-
    430B
    -VD-2
    Model G3PA-
    450B
    -VD-2
    Solid State Relay Operating time1/2 cycle of load power supply + 1 ms or less
    Recovery Time1/2 cycle of load power supply + 1 ms or less
    Output on voltage drop1.6V (RMS) or less1.8V (RMS) or less
    Leakage current5mA or less
    (at AC100V)
    10mA or less
    (at AC200V)
    10mA or less
    (at AC100V)
    20mA or less
    (at AC200V)
    10mA or less
    (at AC200V)
    20mA or less
    (at AC400V)
    20mA or less (at AC480V)
    Insulation resistance100MΩ or more (at DC500V mega)
    Withstand voltageAC4,000V 50/60Hz 1min
    vibration10 to 55 to 10Hz Single amplitude 0.375mm (double amplitude 0.75mm) (when mounted on a DIN rail)
    Solid State Relay impact300m/s2(when mounted on a DIN rail)
    Storage temperature-30 to +100°C (but no freezing or condensation)
    Ambient temperature-30 to +80°C (but no freezing or condensation)
    Ambient humidity45~85%RH
    massApprox. 260gApprox. 340gApprox. 460gApproximately 900gApprox. 290gApprox. 410gApprox. 380gApproximately 500gApproximately 900g

    Installation Instructions of OMRON Solid State Relay

    SSR mounting interval

    Solid State Relay SSR mounting interval

    (In-panel mounting conditions)

    Relationship between SSR and duct (duct depth)

    Relationship between SSR and duct (duct depth)

    Bad example of Solid State Relay: Covering the depth with a duct will result in poor heat dissipation.
    Countermeasure example 1: Use a duct with a short depth.
    Countermeasure example 2: If the duct cannot be shortened, provide a base (made of metal) to prevent the SSR from being covered by the duct.
    Ventilation method to outside the control panel

    Ventilation Solid State Relay method to outside the control panel

    • * If the intake or exhaust port is equipped with a filter, clean it regularly to prevent a decrease in efficiency due to clogging.
    • * Solid State Relay Do not place any objects that may obstruct the intake or exhaust of air around the inside or outside of the intake or exhaust vents.
    • * When using a heat exchanger, it is considered more effective to install it in front of the SSR.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Power Solid State Relay G3PA | OMRON | MISUMI Thailand