Discrete Wire Crimp Socket- XG5 (Discrete Wire Crimp Socket)

Caution
Product Description
MIL type connector for discrete wires, Model XG5 discrete wire crimp socket.
[Features]
· A new range of discrete wire crimping type products to the MIL connector series.
· Saves around 24% (maximum) space (compared to Model XG4A).
[Applications]
· Omron's proprietary socket with lock (Model XG5N-U) can be plugged-in, unplugged and reliably locked with just one hand.
Rating/Performance
| Rated Current | 3 A/contact (when using 22 AWG wire) 2 A/contact (when using 24 AWG wire) 1 A/contact (when using 26, 28 AWG wire) |
|---|---|
| Rated Voltage | 250 V AC |
| Contact Resistance | 20 mΩ or Less (with 20 mV or Less, 100 mA or Less) |
| Insulation Resistance | 1,000 MΩ or higher (at DC 500 V) |
| Voltage Endurance | 500 V AC 60 secs (Leak Current 1 mA or Less) |
| Overall Insertion Force | Number of Inserted Contacts × 1.96 N or Less |
| Removal Force | 0.29 N or More |
| Number of Insertions and Removals | 50 |
| Operating Temperature Range | -55 to +105°C (No icing at low temperatures) |
Materials/Processing
| Housing | Glass Impregnated PBT Resin (UL94V-2) / Black | |
|---|---|---|
| Lock Lever | POM Resin (UL94 HB) / Black | |
| Contact | Contact Area | Phosphor bronze / nickel base, gold plated (0.15 μm) |
| Crimped Part | Phosphor bronze / nickel base, tin plated (2.0 μm) | |
Compatible Contact/Wire
| Compatible Contact | Compatible Wires | |
|---|---|---|
| AWG No. (UL1007 Stranded Wire) | Core Configuration | |
| [Number of Strands (pc.)/Strand Diameter (mm)] | ||
| Model XG5W-0231 | 22 | 17/0.16 |
| 24 | 11/0.16 | |
| 26 | 7/0.16 | |
| Model XG5W-0232 | 24 | 11/0.16 |
| 26 | 7/0.16 | |
| 28 | 7/0.127 | |
Assembly

Socket and plug assembly

Socket and plug assembly
External Dimensions

Model XG5N-U outline drawing 1 (with lock-lever mounted)

Model XG5N-U outline drawing 2

Model XG5N outline drawing 1

Model XG5N outline drawing 2
| Number of Contacts | Dimensions (mm) | |||
|---|---|---|---|---|
| A | B | C | D | |
| 10 | 17.26 | 10.16 | 26.80 | 26.20 |
| 14 | 22.34 | 15.24 | 31.88 | 31.28 |
| 16 | 24.88 | 17.78 | 34.42 | 33.82 |
| 20 | 29.96 | 22.86 | 39.50 | 38.90 |
| 26 | 37.58 | 30.48 | 47.12 | 46.52 |
| 30 | 42.66 | 35.56 | 52.20 | 51.60 |
| 34 | 47.74 | 40.64 | 57.28 | 56.68 |
| 40 | 55.36 | 48.26 | 64.90 | 64.30 |
| 50 | 68.06 | 60.96 | 77.60 | 77.00 |
| 60 | 80.76 | 73.66 | 90.30 | 89.70 |
| 64 | 85.84 | 78.74 | 95.38 | 94.78 |
Types

Shape
| Shape | Socket with Lock (Set Format) | Socket Housing | Lock Lever *1 | Crimp Contact No.1 | Crimp Contact No.2 | |
|---|---|---|---|---|---|---|
| Number of Contacts | Polarity Guide Number | Type | Type | Type | Type | Type |
| 10 | 0 | Model XG5N-100-U | Model XG5N-100 | ◎Model XG5U-0001 | ◎Model XG5W-0231 (Sold Individually) Model XG5W-0231-R (Reel Product) | ◎Model XG5W-0232 (Sold Individually) Model XG5W-0232-R (Reel Product) |
| 1 | ◎Model XG5N-101-U | ◎Model XG5N-101 | ||||
| 14 | 1 | ◎Model XG5N-141-U | ◎Model XG5N-141 | |||
| 16 | 1 | ◎Model XG5N-161-U | ◎Model XG5N-161 | |||
| 20 | 1 | ◎Model XG5N-201-U | ◎Model XG5N-201 | |||
| 26 | 1 | ◎Model XG5N-261-U | ◎Model XG5N-261 | |||
| 30 | 1 | ◎Model XG5N-301-U | ◎Model XG5N-301 | |||
| 34 | 1 | Model XG5N-341-U | ◎Model XG5N-341 | |||
| 40 | 1 | ◎Model XG5N-401-U | ◎Model XG5N-401 | |||
| 50 | 1 | ◎Model XG5N-501-U | ◎Model XG5N-501 | |||
| 2 | Model XG5N-502-U | Model XG5N-502 | ||||
| 60 | 1 | Model XG5N-601-U | Model XG5N-601 | |||
| 2 | Model XG5N-602-U | Model XG5N-602 | ||||
| 64 | 1 | Model XG5N-641-U | ◎Model XG5N-641 | |||
| 2 | ◎Model XG5N-642-U | ◎Model XG5N-642 | ||||
- *The distance between slots is 22.86 mm for the two guides on 50, 60, and 64-contact connectors.
- *1Two lock levers are required for each Model XG5N-□□□.