(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A dedicated connector tool for discrete wire press-fit connectors.
[Features]
· A simple press-fit tool for discrete wire press-fit connectors.
· This simple press-fit tool is very small and lightweight, making it ideal for test-runs in laboratories, etc.
· Also incredibly useful for repairs during machine maintenance.
[Applications]
· Tool for XG5M.
Simple crimping tool external appearance
Applicable Connectors: Model XG5M-N
Applicable Wire: AWG 24 to 28 (Wire Outer Diameter φ1.1 to 1.3 mm)
External Dimensions: 25 (W) × 100 (D) × 80 (H) mm
Weight: approx. 180 g
Part Number |
---|
XY2B-7006 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 2,308.01 | XY2B | 1 Piece(s) | Same day | 10 |
Loading...
Applicable Series | For XG5M-N Connectors | Classification | Simple welding tools | Type | For connector XG5M-N |
---|---|---|---|---|---|
Specifications | Compatible wiring: AWG 24 to 28 (wire outer diameter φ1.1 to 1.3) | External dimensions/weight(mm)/(kg) | 25(W)x100(D)x80(H)/0.18 | Note | Optimally suited for laboratory trials, due to its ultra small size and light weight, or for repair work when maintaining equipment. |
Please check the type/dimensions/specifications of the part XY2B-7006 in the Discrete Wire Press Connector, Simple Pressure Welding Tool series.
How can we improve?
How can we improve?