Discrete Wire Press Connector - XG5 (Discrete Wire Press Connector)
Caution
Product Description
MIL type connector for discrete wires: Model XG5M-N, 2 row socket.
[Features]
· Makes wiring with discrete wires easy.
· An IDC socket connector that can accommodate MIL type plugs.
· The 2-slot, IDC construction and insulation barrel offer high reliability.
· Also allows for high-current (3 A) discrete wiring.
[Applications]
· Adaptable to a variety of covers, allowing for space-saving wiring and discrete wire termination.
Discrete-Wire Press Connector XG5 Details
Features
- By using the simple, unique lock-lever system, these connectors can be locked to either the Model XG8B or Model XG8W U unshrouded plug (with right-angle terminals) or the Model XG4C box-type plug.
- Conforms to UL standards (file no. E103202) (except for Model XG5S.)
Structure

Structural diagram

Pressure welded contact diagram
Rating/Performance
| Rated Current | 1 A (AWG 28) 2 A (AWG 26) 3 A (AWG 24) |
|---|---|
| Rated Voltage | 300 V AC |
| Contact Resistance | 20 mΩ or Less (with 20 mV or Less, 100 mA or Less) |
| Insulation Resistance | 103 MΩ or More (at 500 V DC) |
| Voltage Endurance | 650 V AC 1 min (Leak Current 1 mA or Less) |
| Overall Insertion Force | Number of Contacts × 1.96 N or Less |
| Removal Force | 0.29 N or More (with □0.64 mm test gauge) |
| Insertion/Removal Tolerance | 50 |
| Operating Temperature Range | -55 to +85°C (No icing at low temperatures) |
Current/Temperature Characteristics Data
Use the wire and temperature data shown below as a reference for selecting current values and wires.

Current/temperature rise characteristics data 1

Current/temperature rise characteristics data 2
Materials/Processing
| Housing | Glass Impregnated PBT Resin (UL94 V-0) / Black | |
|---|---|---|
| Contact | Contact Area | Phosphor bronze / nickel base, gold plated (0.15 μm) |
| Pressure welded part | Phosphor bronze / nickel base, tin plated (2.0 μm) | |
| Cover | Glass Impregnated Polyamide Resin (UL94V-0) / Black | |
| Zip Tie | Polyamide Resin (UL94V-0) / Natural Color | |
Compatible Wire / Contact No.
| Contact No.1 | 24 AWG (using UL-1061) | Wire Outer Diameter@ ø1.1 to 1.3 mm Core Structure: 7 stranded wires |
|---|---|---|
| Contact No. 2 | 28, 26 AWG (using UL-1007) |
- *The contact numbers are marked on the contact insulation barrels.
Configuration

Assembly
Applicable Plugs

- *The form and external dimensions of applicable plugs must be confirmed.
- *When using the Model XG4A or XG4C, the number of slots must be the same as the number of XG5M-N polarity guides.