(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A space saving type board-to-board connector without any screw mounting parts.
[Features]
· Supports a range of stacking heights from 12 mm to 20 mm.
· The contact pitch of 1.27 mm with a double-row arrangement allows for high-density mounting.
· The leaf contact construction enables smooth mating with excellent resistance to bending.
· A space saving mating length of 3.1 mm
· Press fit to assure a stable contact quality
· The use of gold/palladium plated contacts further improves contact reliability.
[Applications]
· Ideal for connections between boards.
XH3A-□□41-A external appearance
XH3A-□□41-A dimensional outline drawing
XH3A-□□41-A dimensional outline drawing
PCB processing dimensions
XH3A-□□41-2A / XH3A-□□41-4A external appearance
XH3A-□□41-2A / XH3A-□□41-4A dimensional outline drawing
XH3A-□□41-2A / XH3A-□□41-4A dimensional outline drawing
PCB processing dimensions
Rated Current | 0.5 A | |
---|---|---|
Rated Voltage | 125 V AC | |
Contact Resistance * | 30 mΩ or Less (20 mV or Less, 100 mA or Less) | |
Insulation Resistance | 1,000 MΩ or Higher (at 500 V DC) | |
Voltage Endurance | 650 V AC/1 min (Leak Current 1 mA or Less) | |
Overall Insertion Force | Number of Contacts × 0.78 N or Less | |
Overall Removal Force | Number of Contacts × 0.10 N or More | |
Insertion/Removal Tolerance | 400 times | |
Operating Temperature Range | -55 to +105°C (assuming no condensation or icing) |
Part Number |
---|
XH3A-0142-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Connection direction | Type | Terminal shape |
---|---|---|---|---|---|---|---|---|---|---|
฿ 580.00 | CONNECTORS | 1 Piece(s) | 50 Day(s) | Male (plug) | 100 | Angle | Half-Pitch Connector | Dip L shape, with pin stop |
Loading...
Connector Shape | Square shape | Connector series initials | V/W/X | V/W/X | XH |
---|---|---|---|---|---|
Application | Board-to-Board | Rated Current(A) | 0.5 | Rated Voltage(V) | AC125 |
Wire connection method | Solder | Protection function (environmentally resistant) | NA | Representative Standard | UL |
Circuit Board Attachment Method | Circuit Board Hole Insertion | Withstand Voltage(One min/leak current 1 mA or less) | AC650V | Contact part plating | Nickel substrate gold palladium plating |
Terminal part plating | Nickel substrate, tin plating |
Please check the type/dimensions/specifications of the part XH3A-0142-A in the Half-Pitch Connector (for Board to Board Connections) - XH3 series.
Part Number |
---|
XH3A-0141-2A |
XH3A-0141-4A |
XH3A-0141-A |
XH3A-0241-4A |
XH3A-0241-A |
XH3A-2041-2A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Connection direction | Type | Terminal shape |
---|---|---|---|---|---|---|---|---|---|
฿ 427.00 | 1 Piece(s) | 45 Day(s) | Male (plug) | 100 | Straight | Half pitch connector (+ +2mm type) | Dip straight, with pin stop | ||
฿ 573.00 | 1 Piece(s) | Same day | Male (plug) | 100 | Straight | Half pitch connector (+ +4mm type) | Dip straight, with pin stop | ||
฿ 418.00 | 1 Piece(s) | 45 Day(s) | Male (plug) | 100 | Straight | Half-Pitch Connector | Dip straight, with pin stop | ||
฿ 321.00 | 1 Piece(s) | 5 Day(s) | Male (plug) | 120 | Straight | Half pitch connector (+ +4mm type) | Dip straight, with pin stop | ||
฿ 500.00 | 1 Piece(s) | 50 Day(s) | Male (plug) | 120 | Straight | Half-Pitch Connector | Dip straight, with pin stop | ||
฿ 96.49 | 1 Piece(s) | 3 Day(s) | Male (plug) | 20 | Straight | Half pitch connector (+ +2mm type) | Dip straight, with pin stop |
How can we improve?
How can we improve?