(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Oil-resistant time counter with a DIN 72 × 36 size.
[Features]
· Large display with a character height of 15 mm for the 6-digit type and 12 mm for the 8-digit type.
· Realizes low power consumption while maintaining the same visibility as an LED by the use of a negative type LCD and red LED backlight.
· By using an integrated front panel and casing as well as oil resistant materials for parts, it complies with IP66 oil resistance and NEMA4.
· Short body with a neck-down length of 66 mm.
· The 6-digit type enables switching between a total counter and time counter.
· Can be switched between NPN and PNP input modes. Can be both externally and manually reset.
· Features a finger safe terminal block cover for protection against electric shocks, which conforms to VDE0106 Part 100.
H7HP external appearance
Counter main body dimensional outline drawing
Dimensional outline drawing when adapter is mounted
Format | 6-Digit Total Counter / Time Counter | 8-Digit Total Counter | |||
---|---|---|---|---|---|
Item | Series H7HP-A | Series H7HP-AD | Series H7HP-C8 | Series H7HP-C8D | |
Power Supply Voltage | 100 to 240 V AC (50/60 Hz) | 12 to 24 V DC *1 | 100 to 240 V AC (50/60 Hz) | 12 to 24 V DC *1 | |
External Power Supply | 12 V DC, 50 mA | - | 12 V DC, 50 mA | - | |
Allowable Voltage Variation Range | 85 to 110% of rated power supply voltage | ||||
Power Consumption | AC power supply: 6.5 VA or less, DC power supply: 0.6 W or less | ||||
External Dimensions | Width 72 × Height 36 × Depth 66 (Under Neck Length) mm | ||||
Mounting Method | Embedded Mounting | ||||
External Connection Method | Screw-Fastening Terminal | ||||
Protective Structure | IP66 oil resistance, U.S. NEMA standard type 4 (indoors), panel surface only | ||||
Display Method | 7-Segment Negative Type LCD (With Red Backlight) | ||||
Number Of Digits (Character Height) | 6 Digits (Character Height 15 mm) | 8 Digits (Character Height 12 mm) | |||
Function | Total counter / time counter common (switching by DIP switch) | Total Counter | |||
Input Mode | Addition/subtraction (individual input) (when total counter)· Cumulative (when time counter) | Addition/subtraction (individual input) | |||
Maximum Counting Speed | 30 Hz / 5 kHz (switching by DIP switch) | ||||
Counting Range | -99,999 to 999,999 | -9,999,999 to 99,999,999 | |||
Time Specifications | 0.1 to 99,999.9 h / 1 s to 99 h 59 min 59 s (switching by DIP switch) | - | |||
Time Accuracy | ±100 ppm (-10 to +55°C) | - | |||
Power Failure Memory Method | Backup with EEP-ROM (200,000 rewrites or more) Data retention: 20 years or more | ||||
Input | Input Signal | Count 1/start, count 2/gate, reset, key protect *2 | |||
Input Method | Non-voltage input (NPN transistor input, contact input)/ Voltage input (PNP transistor input) common (switching by DIP switch) | ||||
Count, Start, Gate, Reset | · Non-voltage input (NPN transistor input, contact input) Impedance at short circuit (when ON): 1 kΩ or less Residual voltage at short circuit (when ON): 2 V DC or less Impedance when opening (when OFF): 100 kΩ or more · Voltage input (PNP transistor input) Impedance at short circuit (when ON): 1 kΩ or less ON voltage: 9 to 24 V DC OFF voltage: 5 V DC or less Impedance when opening (when OFF): 100 kΩ or more | ||||
Key Protect *2 | · Non-voltage input (NPN transistor input, contact input) Impedance at short circuit (when ON): 1 kΩ or less, residual voltage at short circuit (when ON): 0.5 V DC or less Impedance when opening (when OFF): 100 kΩ or more | ||||
Input Answer Speed | Reset | When time counter: 20 ms, when total counter: 20 ms/1 ms (automatic switching according to counting speed) | |||
Start | When time counter: 20 ms | - | |||
Key Protect | Approx. 1 s | ||||
Recovery Method | External reset, manual reset | ||||
Ambient Operating Temperature | -10 to +55°C (No Freezing) | ||||
Storage Temperature | -25 to +65°C (No Freezing) | ||||
Ambient Operating Humidity | 35 to 85% | ||||
Case Exterior | Gray smoke (front only is 5Y7/1 [light gray] or N1.5 [black]) |
*1. Ripple content is 20% (p-p) or less.
*2. Key protect input is non-voltage input (NPN transistor input, contact input) only. Even if NPN/PNP input mode is set to PNP, key protect input is non-voltage input. Key protect inhibits operation of the reset key. Reset input terminal function is valid.
Insulation Resistance | 100 MΩ or more (at 500 V DC megger) | |
---|---|---|
Withstand Voltage | 2,000 V AC, 1 min, between the conductive part terminal and exposed non-charging metal part (AC type) 1,000 V AC, 1 min, between the conductive part terminal and exposed non-charging metal part (DC type) 2,000 V AC, 1 min, between the power supply terminal and control input terminal (AC type) | |
Impulse Voltage | 3 kV (between power supply terminals); however, 1 kV for 12 to 24 V DC type 4.5 kV (between the conductive part terminal and exposed non-charging metal part); however, 1.5 kV for 12 to 24 V DC type | |
Noise Resistance | ±1.5 kV (between AC power supply terminals), ±480 V (between DC power supply terminals), ±480 V (between input terminals) Square-wave noise by noise simulator (pulse width 100 ns, 1 μs rise 1 ns) | |
Electrostatic Strength | Display: Malfunction 8 kV, Destruction 15 kV DIP Switch: Malfunction 4 kV, Destruction 8 kV | |
Vibration | Endurance | 10 to 55 Hz, half amplitude 0.75 mm, 3 directions, 2 h each |
Malfunction | 10 to 55 Hz, half amplitude 0.5 mm, 3 directions, 10 min each | |
Shock | Endurance | 294 m/s2, 3 axes each direction, 3 times each |
Malfunction | 196 m/s2, 3 axes each direction, 3 times each | |
Mass | Approx. 115 g |
Part Number |
---|
H7HP-AB |
H7HP-AD |
H7HP-C8B |
H7HP-C8DB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Display Digits | Power Supply Voltage | Power supply voltage details (V) | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,485.00 ฿ 7,588.95 | DISPLAY COUNTER | 1 Piece(s) | Same day | - | 6 digits | AC-dedicated | AC 100–240 | Black | ||
฿ 7,367.00 ฿ 3,992.18 | DISPLAYCOUNTER | 1 Piece(s) | Same day | - | 6 digits | Dedicated to DC | DC 12–24 | Light Gray | ||
฿ 10,990.00 ฿ 8,792.00 | DISPLAY COUNTER | 1 Piece(s) | 14 Day(s) | 10 | 8 digits | AC-dedicated | AC 100–240 | Black | ||
฿ 12,312.00 ฿ 8,372.16 | DISPLAYCOUNTER | 1 Piece(s) | 14 Day(s) | 10 | 8 digits | Dedicated to DC | DC 12–24 | Black |
Loading...
Type | Total counter | Display method | LCD | Count input (CH = N) | 2 |
---|---|---|---|---|---|
Mounting Method | Panel | Panel cut dimensions | 68x33 | Output | NA |
Prescale | NA | Representative Standard | CE / UL / CSA | Dimension vertical(mm) | 36 |
Dimension width(mm) | 72 | Dimension depth(mm) | 65.8 | Classification | Total counter/time counter |
MAX input frequency (MAX counting speed) (Hz) | 30Hz/5kHz | Computing Method | Add-subtract/multiply | Power outage recording function | Available |
Protective Structure | IP66 oil resistant type |
How can we improve?
How can we improve?