Digital timer H5CX-□-N

Brand :
OMRON

Caution

    Product Description

    A digital timer that is easier to both see and use.
    [Features]
    · The No. 1 digital timer has further evolved.
    · An ultra-short body with a depth of 59 mm (24 V AC / 12 to 24 V DC terminal block types).
    · High visibility using 12‑mm high characters (4-digit type).
    · The present value display characters can be switched between 3 colors: red, green and orange.
    · The power supply circuit and input circuit are insulated and isolated, making it safe and secure.
    · An instantaneous contact type has been added to the series.
    [Applications]
    · Primarily used for control panels, industrial machinery, etc.

    Digital Timer Specifications

    Catalog product

    Digital Timer H5CX-□-N: related image

    H5CX-□-N external appearance

    Character Height Of 12 mm (Industry's Largest)

    Digital Timer H5CX-□-N: related image

    Increased character size and viewing angle. High luminance, can clearly see even in bright places.

    Digital Timer H5CX-□-N: related image

    Display segments have been increased for easier setting.

    Orange Added To The Display Color Switching Function To Allow For Immediate Understanding Of The Output State [Condition Monitoring]

    Digital Timer H5CX-□-N: related image

    Output OFF (green) example, output ON (orange) example

    • *Display switching function is for the terminal block type only

    Space Saving

    Digital Timer H5CX-□-N: related image

    Shorter body (contributing to a thinner panels)

    Can now support thin-type panels.

    Digital Timer H5CX-□-N: related image

    Terminal block 24 V AC / 12 to 24 V DC type

    Industrial timer has the industry's shortest body at 59 mm.
    Terminal block 100 to 240 V AC type
    Industrial timer with insulated separation between the power supply and input, and with the shortest body in the industry at 78 mm

    • *Socket type is 63.7 mm (case).

    Safe And Secure

    Digital Timer H5CX-□-N: related image

    Insulated separation between the power supply and input (no need to consider winding)

    Power supply circuit and input circuit are insulated in the timer. Consideration to avoid winding circuits, such as prohibiting grounding of input 0 V lines, etc., not required.

    Digital Timer H5CX-□-N: related image

    Setting upper limit (unexpected behavior prevention)
    Provides security because no erroneous setting with the set time limit.

    Output ON frequency warning display (life prediction)
    Internally counts the number of times control output is turned ON, and displays a warning if the preset number of times is exceeded.
    Contributes to preventative maintenance by estimating the timer and load life.

    Expanded Lineup

    Digital Timer H5CX-□-N: related image

    Type with instantaneous contact (simple replacement of analog timer)

    Corresponds to the need to digitalize analog timers with instantaneous contacts.

    Digital Timer H5CX-□-N: related image

    Waterproof / dust-proof structure (UL508 Type 4X: IP66)

    Can be securely used even in locations exposed to water.
    *When using waterproof packing series Y92S-29

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat