Digital Daily Time Switch H5F

Caution
Product Description
Calendar timer conforming to the CE mark that allows for simple control of the time of day.
[Features]
· Days of the week can be selected for operation (however, can set only one pattern of operation days and specified days).
· Remarkably simple handling of holidays, etc., with the holiday function and easily supports changes to the schedule with semi-automatic operation.
· Simplified program checks with the test mode function.
· Product lineup includes embedded and surface mount along with JIS-standardized dimension types.
[Applications]
· Optimal when control equipment is required for switching the output signal at the preset time after the start signal is input.
· Can be used for all kinds of industrial equipment.
Embedded And Surface Mounted Types Available In Conventional Sizes

24-step ON/OFF time schedule settings
Digital Daily Timer Switch H5F Outline Drawing And Dimensions

Embedded mounted type (mounting adapter Y92F-30 included)
Series H5F-A/-B

Surface mounted type
Series H5F-FA/-FB

Conventional size type
Series H5F-KA/-KB (vertical direction)
Series H5F-KAL (horizontal dimension)
H5F Specifications
| Mounting Method | Embedded Mounting | Surface Mounting | Surface / DIN Rail Mounting (Conventional Type) |
|---|---|---|---|
| Vertical Direction | |||
| Japanese Specification Format | Series H5F-A | Series H5F-FA | Series H5F-KA |
| English Specification Format | Series H5F-B |
Model Configuration
| Power Supply Voltage | 100 to 240 V AC, 50/60 Hz (Common) |
|---|---|
| Allowable Voltage Range | 85 to 110% of power supply voltage |
| Power Consumption | Approx. 2.4 VA (At 264 V AC) |
| Control Output | Contact 1a 250 V AC, 15 A (resistive load) 24 V DC, 10 A (resistive load) Minimum applied load 5 V DC, 100 mA (P level, reference value) |
| Operating Temperature Range | −10 to +55°C (No Freezing) |
| Storage Temperature Range | −25 to +65°C (No Freezing) |
| Ambient Operating Humidity | 35 to 85% |
| Case Exterior | Light Gray (Munsell 5Y7/1) |
Rating
| Variations In Operating Time | (±0.01% ±0.05 s) or less*1 ±0.01% is the value for the set time interval. | |
|---|---|---|
| Set Error | ||
| Voltage Effect | ||
| Temperature Effect | ||
| Electromagnetic Interference (According To EN61326-1) | ||
| Time Accuracy | ±15 s/month (25°C) | |
| Compensation Time For Power Outage | Continuous 5 years or more (25°C), 10 years or more (25°C, power failure ratio 50% or less)*2 (With lithium battery) | |
| Insulation Resistance | 100 MΩ or more (between conductive part terminal and exposed non-charging metal part, between operation power supply circuit and control output, between discontinuous contacts) | |
| Withstand Voltage | 2,000 V AC, 50/60 Hz, 1 min (between conductive part terminal and exposed non-charging metal part, between operation power supply circuit and control output) 1,000 V AC, 50/60 Hz, 1 min (between discontinuous contacts) | |
| Noise Resistance | Between power supply terminals: ±1.5 kV Square-wave noise by noise simulator (pulse width 100 ns/1 μs, rise 1 ns) | |
| Vibration | Endurance | 10 to 55 Hz, half amplitude 0.375 mm, 3 directions, 4 cycles each (8 min/cycle) |
| Malfunction | 10 to 55 Hz, half amplitude 0.25mm, 3 directions, 10 min each | |
| Shock | Endurance | 300 m/s2, 3 axes each direction, 3 times each |
| Malfunction | 100 m/s2, 3 axes each direction, 3 times each | |
| Life | Mechanical | 100,000 operations or more (20°C) |
| Electrical | 50,000 operations or more (resistive load, 250 V AC, 15 A) 50,000 operations or more (motor load, 250 V AC, 1 HP) 50,000 operations or more (inductive load, 250 V AC, 10 A, cosφ = 0.7) 50,000 operations or more (lamp load, 100 V AC, 100 W) 10,000 operations or more (lamp load, 100 V AC, 300 W) (+20°C) | |
| Mass | Approx. 115 g (Series H5F-A), Approx. 160 g (Series H5F-KA), Approx. 130 g (Series H5F-FA) | |
Performance
*1. Total error including variations in operating time, set errors, and the effects of voltage and temperature are within (±0.01% ±0.05 s)
*2. Cumulative time of power failure
| Safety Standards | cULus (listing): UL508/CSA C22.2 No. 14 EN61010-1 (IEC61010-1): Pollution Degree 2 / Overvoltage Category II A300 PILOT DUTY 1/3HP 120 VAC VDE0106/part10 Product Safety of Electrical Appliance and Material |
|---|---|
| EMC | (EMI) EN61326-1* Radiation interference field strength EN55011 Group 1 Class A Noise terminal voltage EN55011 Group 1 Class A (EMS) EN61326-1* Electrostatic discharge immunity EN61000-4-2: 4 kV direct, 8 kV atmospheric Field strength immunity EN61000-4-3: 10 V/mAM modulation (80 MHz to 1 GHz, 1.4 to 2 GHz) Conductive noise immunity EN61000-4-6: 10 V (0.15 to 80 MHz) Burst noise immunity EN61000-4-4: 2 kV power supply line, 1 kV output line Surge immunity EN61000-4-5: 1 kV between lines (power supply line, output line), 2 kV between grounds (power supply line, output line) Voltage dip / interruption immunity EN61000-4-11: 0.5 cycles, 100% (rated voltage) Magnetic field strength immunity EN61000-4-8: 30 A/m |
Applicable standards
*Industrial electromagnetic environment (EN/IEC61326-1 Table 2)
Features of this product

Global support
Conforms to the CE mark, all models conform to finger protection standards, so they can be securely used overseas.

Extensive applications
Supports 4 different mounting methods and 24-step ON/OFF operation for a variety of applications.

Usage example
Easily deal with sudden schedule changes using the "holiday function" and "semiautomatic operation."