Digital Time Switch H5S

Brand :
OMRON

Caution

    Product Description

    Time switch with significantly improved operability.
    [Features]
    · In addition to the weekly 2-ch type, an output 4-ch type / year type has also been added to the series.
    · Operability greatly improved by the use of an independent day-of-the-week key.
    · Turning OFF output of holidays, weekends, etc., made possible by a simple holiday setting function.
    · Power supply OFF timing can also be set.
    · A simple test mode for program checks.
    · Complies with UL/CSA, conforms to the Japanese Act on Product Safety of Electrical Appliances and Materials and EMC standards.
    [Applications]
    · Used for operation management of equipment and devices; reduced power consumption through automated detailed management, etc.

    Catalog product information click here

    Time Switch Specifications

    Series H5S-◯A◯ / -◯B◯ dimensional outline drawing

    Series H5S-□A□ / -□B□ dimensional outline drawing

    Series H5S-◯A◯ / -◯B◯ panel cut dimensions *1 to 5 mm is appropriate for the mounting panel thickness.

    Series H5S-□A□ / -□B□ panel cut dimensions

    • *1 to 5 mm is appropriate for the mounting panel thickness.
    Series H5S-◯FA◯ / -◯FB◯ dimensional outline drawing

    Series H5S-□FA□ / -□FB□ dimensional outline drawing 

    Series H5S-◯FA◯ / -◯FB◯ mounting hole processing dimensions (when surface mounting)

    Series H5S-□FA□ / -□FB□ mounting hole processing dimensions (when surface mounting)

    When mounting a large terminal cover (sold separately)

    When mounting a large terminal cover (sold separately)

    • *Terminal screws are M3.5.
    When DIN rail is mounted

    When DIN rail is mounted

    Rating

    TypeWeekly 2ch (Series H5S-W□2)Yearly 2ch (Series H5S-Y□2)Yearly 4ch (Series H5S-Y□4)
    Power Supply Voltage· 100 to 240 V AC, 50/60 Hz Common *1
    · 24 V DC
    Allowable Voltage Variation Range85 to 110% of power supply voltage (AC power supply type)
    85 to 120% of power supply voltage (DC power supply type)
    Power ConsumptionApprox. 2.9 VA (At 264 V AC, 60 Hz)
    Approx. 0.8 W (At 28.8 V DC)
    Approx. 3.2 VA (At 264 V AC, 60 Hz)
    Approx. 0.9 W (At 28.8 V DC)
    Approx. 3.5 VA (At 264 V AC, 60 Hz)
    Approx. 1.0 W (At 28.8 V DC)
    Control
    Output
     
    Number Of Circuits2 Circuits Independent (2a)4 Circuits Independent (4a)
    CircuitPower supply circuit and other (no-voltage) circuit
    CapacityResistive load
    (cosø = 1)
    250 V AC, 15 A *2250 V AC, 3 A
    Inductive Load250 V AC, 10 A (cosø = 0.7)250 V AC, 2 A (cosø = 0.4)
    Ambient Operating Temperature-10 to +55°C (No Freezing Or Condensation)
    Ambient Operating Humidity25 to 85%
    Storage Temperature-25 to +65°C (No Freezing Or Condensation)
    Case ExteriorLight Gray (Munsell 5Y7/1)

    *1. Do not use the inverter output as a power supply. For details, refer to the "Safety Precautions" in the catalog.
    * 2 The capacity is 15 A per circuit, but derating of the total current for two circuits is required.

    Performance

    TypeWeekly 2ch (Series H5S-W□2)Yearly 2ch (Series H5S-Y□2)Yearly 4ch (Series H5S-Y□4)
    Variations In Operating Time(±0.01% ±0.05 s) or less*1
    ±0.01% is the value for the set time interval.
    Set Error
    Voltage Effect
    Temperature Effect
    Cyclic Error±15 s/month (25°C)±15 s/month (−10 to +45°C), ±20 s/month (+45 to +55°C)
    Compensation Time For Power OutageContinuous 5 years or more (25°C) *2
    Insulation Resistance100 MΩ or more (between conductive part terminal and exposed non-charging metal part, between operation power supply circuit and control output, between control outputs, between discontinuous contacts)
    Withstand Voltage2,950 V AC, 50/60 Hz, 1 min (between conductive part terminal and exposed non-charging metal part)
    2,000 V AC, 50/60 Hz, 1 min (between operation power supply circuit and control output, between control outputs)
    1,000 V AC, 50/60 Hz, 1 min (between discontinuous contacts)
    Noise Resistance±1,500 V: between power supply terminals (AC power supply type)
    ±500 V: between power supply terminals (DC power supply type)
    Square-wave noise by noise simulator (pulse width 100 ns/1 μs, rise 1 ns)
    VibrationEndurance10 to 55 Hz, half amplitude 0.375mm, 3 directions, 2 h each
    Malfunction10 to 55 Hz, half amplitude 0.25mm, 3 directions, 10 min each
    ShockEndurance300 m/s2, 3 axes, 6 directions, 3 times each
    Malfunction100 m/s2, 3 axes, 6 directions, 3 times each
    LifeMechanical100,000 operations or more
    Electrical50,000 operations or more (resistive load, 250 V AC, 15 A)
    50,000 operations or more (resistive load, 30 V DC, 10 A)
    50,000 operations or more (inductive load, 250 V AC, 10 A, cosø = 0.7)
    50,000 operations or more (motor load, 250 V AC, 1 HP)
    50,000 operations or more (lamp load, 100 V AC, 100 W)
    10,000 operations or more (lamp load, 100 V AC, 300 W)
    50,000 operations or more (resistive load, 250 V AC, 3 A)
    50,000 operations or more (resistive load, 30 V DC, 3 A)
    MassApprox. 200 g

    *1. Total error including variations in operating time, set errors, and the effects of voltage and temperature are (±0.01% ±0.05 s) or less.
    * 2. The compensation time for power outage is the calculated value when the ambient temperature is 25°C during a power outage (storage). Clock function and setting program are backed up by the built-in lithium battery, so the information will be erased when the battery dies. Please understand that the registered contents will be erased when the lithium battery is replaced (circuit board replacement).

    Applicable standard

    Safety StandardscURus: UL508/CSAC22.2 No. 14
    EN60730-2-7: Pollution Degree 2, Overvoltage Category II
    VDE0106/part100
    Product Safety of Electrical Appliance and Material
    EMC(EMI): EN60730-2-7
    Radiation interference field strength: EN60730-2-7 (CISPR22 class B)
    Noise terminal voltage (continuous): EN60730-2-7 (CISPR22 class B)
    Noise terminal voltage (non-continuous): EN60730-2-7 (CISPR14-1)
    Harmonic current: EN60730-2-7 (IEC61000-3-2 class A)
    Voltage variation/flicker: EN60730-2-7 (IEC61000-3-3)
    (EMS): EN60730-2-7
    Electrostatic discharge immunity: EN60730-2-7 (IEC61000-4-2): 6 kV direct, 8 kV atmospheric
    Field strength immunity: EN60730-2-7 (IEC61000-4-3): 10 V/mAM modulation (80 to 1,000, 1,400 to 2,000 MHz), 10 V/m pulse modulation (900 MHz)
    Conductive noise immunity: EN60730-2-7 (IEC61000-4-6): 10 V (0.15 to 80 MHz)
    Burst noise immunity: EN60730-2-7 (IEC61000-4-4): 2 kV (power supply line), 1 kV (control line)
    Surge immunity: EN60730-2-7 (IEC61000-4-5): 1 kV between lines (power supply line, output line),
    2 kV between grounds (power supply line, output line), 0.5 kV between lines (input line), 1 kV between grounds (input line)
    Voltage dip / interruption immunity: EN60730-2-7 (IEC61000-4-11): 0.5 s cycles, 100% (rated voltage)
    • *Refer to the catalog for operation tables, operating functions and the selection table for usable accessories.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Digital Time Switch H5S | OMRON | MISUMI Thailand