(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Timer / calendar timer that can be easily set while interacting with the screen.
[Features]
· Simple 5-key operation and weekly control using a large clock display.
· A daily time switch that can be easily set while interacting with the screen, and that has a large clock display.
· ON/OFF time can be set in 24 steps.
· 100 to 230 V AC freely selectable power supply with long-term power interruption backup. (Approx. 10 years)
· Complies with UL and CSA international standards, and the same setting can be used for multiple-day operation and timer operation.
[Applications]
· Used in situations where power supplies are turned ON/OFF at a fixed time each day.
H5L-A external appearance
H5L-A dimensional drawing
Units: mm
Note: Values in parentheses are the dimensions when the Y92A-96A front cover (sold separately) is installed.
Dimensional drawing when embedded
Panel cut size (DIN 43700 compliant)
Units: mm
Note: Mounting panel plate thickness is 1 to 3.2 mm.
Dimensional drawing when surface mounted
Mounting hole processing dimensional drawing
Units: mm
Dimensional drawing when DIN rail mounted
Units: mm
*1 For PFP-100N, PFP-50N.
* 2 for Series PFP-100N2.
Wiring Method | Screw-Fastening Terminal |
---|---|
Control Output | 2 Circuit (1a × 2) |
Single Cycle Time | 24 h × 7 days (work day can be specified)* |
Minimum Setting Unit | 1 min units |
Number Of Program Steps (2 Circuits Total) | 24 (1 step for ON or OFF) |
Format | Series H5L-A |
*The decision to run the program can be set daily for each day of the week.
Power Supply Voltage | 100 to 240 V AC, 50/60 Hz (Common) |
---|---|
Allowable Voltage Variation Range | 85 to 110% of power supply voltage |
Power Consumption | Approx. 4 VA (When 240 V AC) |
Control Output* | 250 V AC, 15 A resistant load (ambient temperature 50°C) 250 V AC, 12 A (Japanese Act on Product Safety of Electrical Appliances and Materials certified rating) resistive load (ambient temperature 55°C) |
Power Failure Compensation Method | Lithium Battery System |
Ambient Operating Temperature | -10 to +55℃ (No Freezing) |
Ambient Operating Humidity | 35 to 85% |
Case Exterior | Light Gray (Munsell 5Y7/1) |
*Minimum applied load 5 V DC, 100 mA (P level, reference value)
Variations In Operating Time | (±0.01% ±0.05 s) or less *1 | ||
---|---|---|---|
Set Error | |||
Voltage Effect | |||
Temperature Effect | |||
Time Accuracy | ±15 s/month (at 25°C) | ||
Compensation Time For Power Outage | Continuous 10 years or more (25°C) *2 | ||
Insulation Resistance | 100 MΩ or more | ||
Test Points | I Between conductive part terminal and exposed non-charging metal part | ||
II Between operation power supply circuit and contact control output circuit | |||
III Between discontinuous contacts | |||
Withstand Voltage | 2,000 V AC, 50/60 Hz, 1 min (test points are insulation resistance test points I, II) 1,000 V AC, 50/60 Hz, 1 min (test point is insulation resistance test point III) | ||
Impulse Voltage | 3 kV between operation power supply terminals 4.5 kV between conductive part terminal and exposed non-charging metal part | ||
Noise Resistance | Square-wave noise by noise simulator 2 kV (width 100 ns, rise 1 ns, polarity ±, phase 0 to 360°) | ||
Electrostatic Strength | 8 kV (Malfunction) | ||
Vibration | Endurance | 10 to 55 Hz, half amplitude 0.375mm, 3 directions, 2 h each | |
Malfunction | 10 to 55 Hz, half amplitude 0.25mm, 3 directions, 10 min each | ||
Shock | Endurance | 300 m/s2, 6 directions, 3 times each | |
Malfunction | 100m/s2, 6 directions, 4 times each | ||
Life | 100,000 operations or more (resistive load, 250 V AC, 15 A) | ||
Mass | Approx. 350g |
*1. Total error including variations in operating time, set errors, and the effects of voltage and temperature are within (±0.01% ±0.05 s). Additionally, ±0.01% is the value for the set time interval.
*2. Display and output are not available when the power supply is OFF.
Part Number |
---|
H5L-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,223.00 ฿ 7,379.32 | TIMER/CALENDER | 1 Piece(s) | Same day |
Loading...
Type | Timer | Display method | Liquid Crystal | Mounting Method | Panel / surface mount (shared) |
---|---|---|---|---|---|
Time specifications(s) | 1 min – 23 h 59 min × 7 days | Power Supply Voltage | AC/DC | Output Method | Relay |
Dimension vertical(mm) | 96 | Dimension width(mm) | 96 | Dimension depth(mm) | 56.5 |
Rated power supply voltage(V) | AC 100–240 | Contact Configuration | 1a×2 |
Please check the type/dimensions/specifications of the part H5L-A in the Daily time switch H5L series.
How can we improve?
How can we improve?