Terminal SSR G3S4

Caution
- The product images are representative images. Specifications, including shape and color, may vary for each model number.
Product Description
Small terminal SSR for 4-point output.
[Features]
· Easy wiring with separated input/output terminals.
· Includes LED operation indicators.
· Special socket used for easy relay replacement.
· For both DIN track and screw mounting.
[Applications]
· Relay unit equipped with four single-pole type SSRs, capable of 4-point independent control.
· Uses small sized relays to help keep the size of control boards small.
· Use as a relay for connecting loads of solenoid valves, etc., to controllers such as PLCs, etc.
Terminal OMRON Solid State Relay Specification Table

Solid State Relay G3S4 external appearance
- Compact terminal Solid State Relay for 4-point output.
- Easy-to-use SSR block that combines four compact G3S / 4 SSRs, sockets, and a heat sink in one unit.
Terminal OMRON Solid State Relay Performance
| Solid State Relay Format | Model G3S4-A, Model G3S4-A1 | Model G3S4-D, Model G3S4-D1 |
|---|---|---|
| Operating Time | 1 ms max. | |
| Release Time | 1/2 of load power source cycle + 1 ms max. | 1 ms max. |
| Output ON Voltage Drop | 1.6 V (RMS) max. | 1.5 V max. |
| Leakage Current | 2 mA max. | 0.1 mA max. (at 26 V DC) |
| Insulation Resistance | 100 MΩ min. (with 500 V DC ohmmeter) | |
| Dielectric Strength | 2,000 V AC 50/60 Hz for 1 min | |
| Vibration | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | |
| Shock | 1,000 m/s2 | |
| Storage Temperature | -30 to +100°C (assuming no icing) | |
| Ambient Operating Temperature | -30 to +80°C (assuming no icing) | |
| Ambient Operating Humidity | 45 to 85% RH | |
| Weight | Approx. 95 g (-A type) | Approx. 95 g (-D type) |
Terminal OMRON Solid State Relay External Shape and Dimensional Drawing

Solid State Relay Model G3S4-A, Model G3S4-D with heat sink: external shape

Solid State Relay Model G3S4-A, Model G3S4-D with heat sink: dimensional drawing

Solid State Relay Model G3S4-A1, Model G3S4-D1 without heat sink: external shape

Solid State Relay Model G3S4-A1, Model G3S4-D1 without heat sink: dimensional drawing