(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ultra small type solid state relay that can be used for switching applications.
[Features]
· A smaller version of the dual inline package (DIP).
· The G6B features an identical arrangement of electromagnetic relays and terminals and can be mixed and matched as needed depending on the application.
· Allows for cluster mounting, including the mounting of radiators in sets.
· Types for AC loads and DC loads available.
· Features high 2,500 V AC isolation between the input and output.
· The built-in varistor provides effective absorption of external surges (for AC switching).
[Applications]
· Useful for a broad range of applications. Simply mount onto the PCB of communications equipment, OA devices, etc.
Solid State Relay G3S/G3SD external appearance
Solid State Relay G3S/G3SD dimensional outline drawing
PCB processing dimensions
Terminal layout/connection
Insulation Method | Zero Cross Function | Operation Indicator Lamp | Applicable Output Load | Rated Input Voltage | Model |
---|---|---|---|---|---|
Phototriac | N | N | 1 A 100 to 240 V AC *1 | 5 V DC | Model G3S-201PL |
24 V DC | |||||
1.2 A 100 to 240 V AC *1 | 24 V DC | Model G3S-201PL-PD | |||
Photo Coupler | 1 A 4 to 24 V DC *2 | 5 V DC | Model G3SD-Z01P | ||
24 V DC | |||||
1.1 A 4 to 24 V DC *2 | 24 V DC | Model G3SD-Z01P-PD |
*1. 250 V AC is displayed for the actual product.
*1. 24 V DC is displayed for the actual product.
5 V DC and 24 V DC input voltage specifications are available for each model type.
Rated Voltage | Voltage Used | Operating Voltage Level | Release Voltage Level | Input Impedance | ||
---|---|---|---|---|---|---|
Model G3S-201PL Model G3S-201PL-PD | Model G3SD-Z01P Model G3SD-Z01P-PD | |||||
DC | 5 V | 4 to 6 V DC | 4 V DC or Less | 1 V DC or More | 450Ω ±20% | - |
24 V | 19.2 to 28.8 V DC | 19.2 V DC or Less | 2.2 kΩ ±20% | 2.8 kΩ ±20% |
Model | Rated Load Voltage | Load Voltage Range | Load Current | Inrush Current |
---|---|---|---|---|
Model G3S-201PL | 100 to 240 V AC | 75 to 264 V AC | 0.1 to 1 A * | 15 A (60 Hz, 1 Cycle) |
Model G3S-201PL-PD | 0.1 to 1.2 A * | |||
Model G3SD-Z01P | 4 to 24 V DC | 3 to 26 V DC | 0.01 to 1 A * | 3 A (10 ms) |
Model G3SD-Z01P-PD | 0.01 to 1.1 A * |
*The applicable output load current may vary depending on the ambient temperature.
For details, refer to the reference data in the "Load Current - Ambient Temperature Ratings" section of the catalog.
Model | Model G3S-201PL Model G3S-201PL-PD | Model G3SD-Z01P Model G3SD-Z01P-PD |
---|---|---|
Turn-ON Time | 1 ms or Less | 1 ms or Less |
Turn-OFF Time | 1/2 cycle of load power source + 1 ms or less | 1 ms or Less |
Output On Voltage Drops | 1.6 V (RMS) or Less | 1.5 V or Less |
Leakage Current | 2 mA or Less (at 200 V AC) | 0.1 mA or Less (at 26 V DC) |
Insulation Resistance | 100 MΩ or More (with 500 V DC Megohmmeter) | |
Withstand Voltage | Input-Output 2,500 V AC 50/60 Hz 1 min | |
Vibration | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) | |
Shock / Impact | 1,000 m/s2 | |
Storage Temperature | -30 to +100°C (Assuming No Freezing or Condensation) | |
Ambient Operating Temperature | -30 to +80°C (Assuming No Freezing or Condensation) | |
Operating Ambient Humidity | 45 to 85% RH | |
Weight | Approx. 13 g |
When mounted together
Load current - ambient temperature ratings (equal load currents for 4 units when mounted together)
Part Number |
---|
G3S-201PL DC5 |
G3S-201PL DC24 |
G3S-201PL-PD DC24 |
G3S-201PL-PD-US DC24 |
G3SD-Z01P DC5 |
G3SD-Z01P DC24 |
G3SD-Z01P-PD DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Representative Standard | Insulation method | Rated load voltage (V) | Max Load Current (A) | Input rated voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 361.00 ฿ 312.99 | RELAY | 1 Piece(s) | Same day | - | Phototriac | AC 100–240 | 0.1–1 | DC5 | ||
฿ 338.00 ฿ 312.01 | RELAY | 1 Piece(s) | Same day | - | Phototriac | AC 100–240 | 0.1–1 | DC24 | ||
฿ 588.00 | RELAY | 1 Piece(s) | Same day | - | Phototriac | AC 100–240 | 0.1 to 1.2 | DC24 | ||
฿ 560.00 | RELAY | 1 Piece(s) | 38 Day(s) | UL / CSA | Phototriac | AC 100–240 | 0.1 to 1.2 | DC24 | ||
฿ 322.00 | RELAY | 1 Piece(s) | 38 Day(s) | - | Photo coupler | DC4 to 24 | 0.01–1 | DC5 | ||
฿ 322.00 | RELAY | 1 Piece(s) | 38 Day(s) | - | Photo coupler | DC4 to 24 | 0.01–1 | DC24 | ||
฿ 362.00 | RELAY | 1 Piece(s) | 38 Day(s) | - | Photo coupler | DC4 to 24 | 0.01–1.1 | DC24 |
Loading...
Application | SSR | Latch function | NA | Terminal shape | For PCB |
---|---|---|---|---|---|
Dimension height(mm) | 16.5 | Dimension width(mm) | 20 | Dimension depth(mm) | 10 |
Circuit Board Mounting | Circuit Board Hole Insertion |
How can we improve?
How can we improve?