(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The series of small and thin profile SSRs for PCBs now also includes reinforced insulation types.
[Features]
· 4.5 mm thick. Suitable for high density mounting of PCBs.
· DC input and AC output. The applicable load output is 1 A (at 40°C) or 2 A (at 25°C).
· Features a lead frame with integrated PCB, terminal and radiation plate. This, along with the use of integral molding, has helped make it both smaller and slimmer.
[Applications]
· For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
G3MC external appearance
G3MC-202P, G3MC-202PL outline drawing
G3MC-202P, G3MC-202PL dimensional outline drawing, Units: mm
G3MC-202P, G3MC-202PL PCB processing dimensional drawing, Units: mm
G3MC-202P, G3MC-202PL terminal layout/schematics
Reference data: Load current - ambient temperature ratings
Reference data: Withstand surge current
Non-repeating (When repeating, do not exceed the inrush current resistance of the dotted line.)
Rated Voltage | Voltage Used | Impedance | Operating Voltage Level | Release Voltage Level | |
---|---|---|---|---|---|
DC | 5 V | 4 to 6 V DC | 300 Ω ±20% | 4 V DC or Less | 1 V DC or More |
12 V | 9.6 to 14.4 V DC | 800 Ω ±20% | 9.6 V DC or Less | ||
24 V | 19.2 to 28.8 V DC | 1.6 k Ω ±20% | 19.2 V DC or Less |
Input (5, 12 and 24 V DC input voltage specifications are available for each model.)
Model | Items | |||
---|---|---|---|---|
Applicable Load | ||||
Rated Load Voltage | Load Voltage Range | Load Current | Inrush Current | |
Model G3MC-202P(-VD)(-1) Model G3MC-202PL(-VD)(-1) | 100 to 240 V AC 50/60 Hz | 75 to 264 V AC 50/60 Hz | 0.1 to 2 A * | 30 A (60 Hz, 1 Cycle) |
Output
*May vary depending on the ambient temperature. For details, refer to "Reference Data: Load Current - Ambient Temperature Ratings".
Items | Model | |
---|---|---|
Model G3MC-202P(-VD)(-1) | Model G3MC-202PL(-VD)(-1) | |
Turn-ON Time | 1 ms + 1/2 cycle of the loaded power supply or less | 1 ms or Less |
Turn-OFF Time | 1 ms + 1/2 cycle of the loaded power supply or less | |
Output On Voltage Drops | 1.6 V (RMS) or Less | |
Leakage Current | 1.5 mA or Less (at 200 V AC) | |
Insulation Resistance | 1,000 MΩ or More (with 500 V DC Megohmmeter) | |
Withstand Voltage | Input-Output: 2,500 V AC 50/60 Hz 1 min (Model G3MC-□□□□-VD-1: 3,000 V AC 50/60 Hz 1 min) | |
Vibration | 10 to 55 to 10 Hz, Semi Amplitude 0.375 mm (Double Amplitude 0.75 mm) | |
Shock / Impact | 1,000 m/s2 | |
Storage Temperature | -30 to +100°C (Assuming No Freezing or Condensation) | |
Ambient Operating Temperature | -30 to +80°C (Assuming No Freezing or Condensation) | |
Operating Ambient Humidity | 45 to 85% RH | |
Weight | Approx. 2.5 g (Model G3MC-202P(L)(-VD)(-1): Approx. 3.8 g) |
Part Number |
---|
G3MC-202PL DC5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 146.00 ฿ 139.01 | RELAY | 1 Piece(s) | Same day |
Loading...
Application | SSR | Latch function | NA | Terminal shape | For PCB |
---|---|---|---|---|---|
Dimension height(mm) | 20.5 | Dimension width(mm) | 24.5 | Dimension depth(mm) | 4.5 |
Circuit Board Mounting | Circuit Board Hole Insertion | Insulation method | Phototriac | Zero cross function | NA |
Rated load voltage(V) | AC 100–240 | Max Load Current(A) | 0.1–2 | Input rated voltage(V) | DC5 |
Please check the type/dimensions/specifications of the part G3MC-202PL DC5 in the Solid State/Relay G3MC series.
How can we improve?
How can we improve?