(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
G2R type relay and pin-compatible thin, compact multifunctional timer.
[Features]
· Multiple time ranges and operational modes.
· Saves space.
· Complies with UL and CSA standards.
· EN61812-1 compatible, conforms to the CE mark.
[Applications]
· When requiring a G2R relay and pin‑compatible timer element.
H3RN-2 external appearance
H3RN-2 external appearance
H3RN-1, H3RN-11 outline drawing
H3RN-1, H3RN-11 dimensional outline drawing, units: mm
Note. For the connection socket, use the P2RF-05-E surface connection socket or P2R-057P rear surface connection socket.
H3RN-2 outline drawing
H3RN-2 dimensional outline drawing, units: mm
Note: For the connection socket, use the P2RF-08-E surface connection socket or P2R-087P rear surface connection socket.
Dimensional drawing when socket is mounted, units: mm
Note: There are no restrictions on the mounting direction.
Dimensional drawing when socket is mounted, units: mm
Item | Format | ||
---|---|---|---|
Series H3RN-1/-2 | Series H3RN-11/-21 | ||
Time Specifications | Short time type 0.1 s to 10 min (4 range switching; 1 s, 10 s, 1 min, 10 min) | Long time type 0.1 min to 10 h (4 range switching; 1 min, 10 min, 1 h, 10 h) | |
Power Supply Voltage*2 | · 24 V AC, 50/60 Hz · 12 V DC · 24 V DC | ||
Operation Mode | Can switch between 4 modes: ON delay, interval, start flicker OFF and start flicker ON, using the DIP switch | ||
Allowable Voltage Variation Range | 85 to 110% of power supply voltage (however, 90 to 110% of power supply voltage for 12 V DC specifications)*1 | ||
Power Consumption (Reference) | 24 V AC | When Relay ON, 0.8 VA | |
24 V DC | When Relay ON, 0.5 W | ||
12 V DC | When Relay ON, 0.4 W | ||
Recovery Voltage | 10% or less of power supply voltage | ||
Control Output | 250 V AC 3 A resistive load (cosφ = 1) (using G6B-2□14P-FD-US [contact material: AgSnIn]) Minimum applied load: 5 V DC 10 mA (P level, reference value) | ||
Ambient Operating Temperature | -10 to +55°C (No Freezing) | ||
Storage Temperature | -25 to +65°C (No Freezing) | ||
Ambient Operating Humidity | 35 to 85% |
*1 When continuously using at an ambient operating temperature of 50°C or more, use at 90 to 110% of the power supply voltage (95 to 110% for 12 V DC).
*2 When using the AC 2-wire proximity sensor and timer in combination, refer to "Common Timer Precautions ● Power Supply."
*Refer to the catalog for specifications other than those listed above.
Part Number |
---|
H3RN-1 AC24 |
H3RN-1 DC12 |
H3RN-1 DC24 |
H3RN-2 AC24 |
H3RN-2 DC12 |
H3RN-2 DC24 |
H3RN-11 DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Time specifications (s) | Power Supply Voltage | Rated power supply voltage (V) | Contact Configuration |
---|---|---|---|---|---|---|---|---|---|
฿ 1,855.00 ฿ 1,588.99 | TIMER/CALENDER | 1 Piece(s) | 45 Day(s) | 0.1 s – 10 min | AC-dedicated | AC24 | 1c | ||
฿ 1,855.00 ฿ 1,588.99 | TIMER/CALENDER | 1 Piece(s) | 45 Day(s) | 0.1 s – 10 min | Dedicated to DC | DC12 | 1c | ||
฿ 1,855.00 ฿ 1,391.06 | TIMER/CALENDER | 1 Piece(s) | Same day | 0.1 s – 10 min | Dedicated to DC | DC24 | 1c | ||
฿ 2,213.00 ฿ 1,897.20 | TIMER/CALENDER | 1 Piece(s) | 45 Day(s) | 0.1 s – 10 min | AC-dedicated | AC24 | 2a | ||
฿ 1,914.00 ฿ 1,639.92 | TIMER/CALENDER | 1 Piece(s) | 45 Day(s) | 0.1 s – 10 min | Dedicated to DC | DC12 | 2a | ||
฿ 1,914.00 ฿ 1,639.92 | TIMER/CALENDER | 1 Piece(s) | 5 Day(s) | 0.1 s – 10 min | Dedicated to DC | DC24 | 2a | ||
฿ 1,855.00 ฿ 1,588.99 | TIMER/CALENDER | 1 Piece(s) | 45 Day(s) | 0.1 min – 10 h | Dedicated to DC | DC24 | 1c |
Loading...
Type | Timer | Display method | No display function | Mounting Method | Plug-in socket |
---|---|---|---|---|---|
Output Method | Relay | Dimension vertical(mm) | 31.2 | Dimension width(mm) | 12.8 |
Dimension depth(mm) | 46 | Time ranges = N | 4 range |
How can we improve?
How can we improve?