1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solid State/Timer H3DS

Solid State/Timer H3DS
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,988.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard timer series for DIN 17.5‑mm wide panels.
[Features]
· AC/DC power supply can be freely selected (24 to 230 V AC / 24 to 48 V DC).
· Erroneous operation prevented by a dial/switch locking function.
· Enables easy sequence checks through instantaneous outputs for a zero set value.
· Complies with UL and CSA, and is EN61812-1 compatible. Conforms to the CE mark.
· Uses a cadmium-free contact (AgNi contact) relay that is gentle on the environment.
[Applications]
· The 8 or 4 operational modes cover a variety of applications.
· Conforms to the EMC standard EN61812-1, so it can be used in residential, commercial, and light industrial environments in addition to standard industrial environments.

Solid-State Timer Specifications

Solid-State Timer H3DS: related image

H3DS-ML external appearance

Solid-State Timer H3DS: related image

H3DS-SL external appearance

Solid-State Timer H3DS: related image

H3DS-AL external appearance

Solid-State Timer H3DS: related image

H3DS dimensional outline drawing, units: mm

Note 1. For terminal connections, use a single wire of 2.5 mm2 or less, or a bar terminal with an insulating sleeve. To ensure the withstand voltage after connection, set the length of the exposed conductive portion to be inserted into the terminal to 8 mm or less.
Note 2. Screw tightening torque
Recommended torque: 0.49 N·m
Maximum torque: 0.98 N·m max

Solid-State Timer H3DS: related image

Figure for Note 1.
For single wire of 2.5 mm2 or less

Solid-State Timer H3DS: related image

Figure for Note 1.
For bar terminal with insulating sleeve

Features

  • Sticker provided for easy timer identification by users.
  • Terminal structure with secure screw fittings that protects against hazardous contact (VDE0106/P100 compliant)
Power Supply Voltage24 to 230 V AC / 24 to 48 V DC, 50/60 Hz (DC power supply ripple is 20% or less)
Allowable Voltage Variation Range85 to 110% of rated voltage
Power Supply ResetMinimum power supply open time: 0.1 s
Recovery Voltage2.4 V AC/V DC or Less
Voltage InputH Level: 20.4 to 253 V AC / 20.4 to 52.8 V DC, L Level: 0 to 2.4 V AC / V DC
Power Consumption*1When 230 V AC: 32 VA max. / 3.0 W max. (approx. 30 VA / 2.7 W)
When 24 V DC: 0.7 W max. (approx. 0.6 W)
When 48 V DC: 1.4 W max. (approx. 1.3 W)
Control OutputContact output: 250 V AC 5 A resistive load (cosφ = 1), 250 V AC 1 A inductive load (cosφ = 0.3), 30 V DC 5 A resistive load *2
125 V DC 0.15 A max. resistive load, 125 V DC 0.1 A max. L/R = 7 ms
Minimum applied load: 5 V DC 10 mA (P level, reference)
Contact material: Ag alloy
Operating Temperature Range-10 to +55°C (No Freezing)
Storage Temperature Range-25 to +65℃ (No Freezing)
Ambient Operating Humidity35 to 85%

Note: Since there is an inrush current of approx. 0.5 A when using the power supply voltage at 24 V DC, caution is required when opening/closing the power supply of the timer body with a non-contact output such as a sensor, etc.

  • *1 Power consumption is for A mode and after time up. AC input is at 50 Hz.
    For the H3DS-ML type, this is the maximum when including the input circuit current consumption.
  • *2 The control output rating is for a discrete H3DS unit. When 2 or more are used side by side, see "Installation Pitch and Output Switching Capacity (Reference Values)" in the catalog.
  • *Refer to the catalog for specifications other than those listed above.
Part Number
H3DS-AL AC/DCSALE
H3DS-ML AC/DCSALE
H3DS-SL AC/DCSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,492.00

฿ 1,815.92

TIMER/CALENDER 1 Piece(s) 30 Day(s)

฿ 2,396.00

฿ 1,745.97

TIMER/CALENDER 1 Piece(s) Same day

฿ 1,988.00

฿ 1,691.99

TIMER/CALENDER 1 Piece(s) 5 Day(s)

Loading...

  1. 1
 

Basic Information

Type Timer Display method No display function Mounting Method DIN rail mount
Time specifications(s) 0.1s to 10h Power Supply Voltage AC/DC Output Method Relay
Dimension vertical(mm) 80 Dimension width(mm) 17.5 Dimension depth(mm) 73
Rated power supply voltage(V) AC24 to 230/DC24 to 48 Time ranges = N 7 range Contact Configuration Time Limit 1c