Solid State/Timer H3DK-M / -S

Caution
Product Description
Standard timer series twin timer for DIN 22.5‑mm wide panels.
[Features]
· Supports AC/DC freely selectable power supply (24 to 240 V AC / V DC).
· A 12 V DC power supply type has been added to each series.
· Complies with UL, CSA, and CCC, is EN61812-1 compatible, and conforms to the CE mark.
· In being compatible with the EN61812-1 EMC standard, it can be used in residential, commercial, and light industrial environments in addition to standard industrial environments.
· A terminal construction with secure screw fittings that protects against hazardous contact (EN50274 compliant).
[Applications]
· DIN rail attachable without an analog timer socket for panels.
Solid-State Timer H3DK-M/-S Specifications

H3DK-M/-S external appearance

H3DK-M2, H3DK-S2 dimensional drawing
Units: mm

H3DK-M1 dimensional drawing
Units: mm

H3DK-S1
Units: mm

H3DK-M/-S dimensional drawing
Units: mm
H3DK-M/-S Type
| Power Supply Voltage | Control Output | Series H3DK-M/H3DK-S | ||
|---|---|---|---|---|
| 8-Operation Multifunctional Timer | 4-Operation Multifunctional Timer | |||
| 24 to 240 V AC / V DC | Contact Output 2c (Time Limit 2c Or Time Limit 1c + Time Limit 1c) Switchable Using A Switch | Format | Series H3DK-M2 | Series H3DK-S2 |
| Contact Output 1c (Time Limit 1c) | Format | Series H3DK-M1 | Series H3DK-S1 | |
| 12 V DC | Contact Output 2c (Time Limit 2c Or Time Limit 1c + Time Limit 1c) Switchable Using A Switch | Format | Series H3DK-M2A | Series H3DK-S2A |
| Contact Output 1c (Time Limit 1c) | Format | Series H3DK-M1A | Series H3DK-S1A | |
H3DK-M/-S Architecture
| Model | Operation Mode | Terminal Block | Input Method | Output Method | Mounting Method | Safety Standards | Accessories |
|---|---|---|---|---|---|---|---|
| Series H3DK-M2 | A: ON Delay B: Start Flicker OFF B2: Start Flicker ON C: Signal ON/OFF Delay D: Signal OFF Delay E: Interval G: Signal ON/OFF Delay J: One-Shot Output | 9 Terminals | Voltage | Relay 2c | DIN Rail Mounting | cURus (UL508 CSA C22.2 No. 14) EN61812-1 IEC60664-1 4kV/2 EN50274 | Name Label |
| Series H3DK-M1 | Relay 1c | ||||||
| Series H3DK-S2 | A: ON Delay B2: Start Flicker ON E: Interval J: One-Shot Output | ―― | Relay 2c | ||||
| Series H3DK-S1 | 6 Terminals | Relay 1c |