(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard timer series for DIN 22.5‑mm wide panels.
[Features]
· Complies with UL, CSA, and CCC, and is EN61812-1 compatible.
· Conforms to the CE mark.
· DIN rail attachable without an analog timer socket for panels.
· A terminal construction with secure screw fittings that protects against hazardous contact (EN50274 compliant).
· 2 types of time ranges can be selected for each: between 0.1 seconds and 12 seconds for the S series and between 1.0 second and 120 seconds for the L series.
[Applications]
· Conforms to the EMC standard EN61812-1, so it can be used in residential, commercial, and light industrial environments in addition to standard industrial environments.
H3DK-H external appearance
H3DK-H dimensional outline drawing, units: mm
H3DK-H dimensional outline drawing, units: mm
Power Supply Voltage | · 100 to 120 V AC, 50/60 Hz · 200 to 240 V AC, 50/60 Hz · 24 to 48 V AC / V DC, 50/60 Hz *1 | |
---|---|---|
Allowable Voltage Variation Range | 85 to 110% of rated voltage | |
Power Consumption | Series H3DK-HCS/-HCL | At 120 V AC: 11.7 VA or Less |
Series H3DK-HDS/-HDL | At 240 V AC: 29.5 VA or Less | |
Series H3DK-HBS/-HBL | At 48 V AC: 1.2 VA or Less *2 | |
Control Output | Contact output: 250 V AC 5 A resistive load (cosφ = 1), 30 V DC 5 A resistive load *3 Contact material: Ag alloy | |
Operating Temperature Range | -20 to +55°C (No Freezing) | |
Storage Temperature Range | -40 to +70℃ (No Freezing) | |
Ambient Operating Humidity | 25 to 85% |
*Refer to the catalog for specifications other than those listed above.
Part Number |
---|
H3DK-HBL AC/DC24-48 |
H3DK-HBS AC/DC24-48 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Time specifications (s) | Power Supply Voltage | Representative Standard | Rated power supply voltage (V) | Terminal block |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,218.00 ฿ 3,616.09 | TIMER/CALENDER | 1 Piece(s) | 14 Day(s) | Timer | 1s to 120s | AC/DC | - | AC/DC24 to 48 | - | ||
฿ 3,605.00 ฿ 2,259.97 | TIMER/CALENDER | 1 Piece(s) | Same day | Timer | 0.1s to 12s | AC/DC | - | AC/DC24 to 48 | - |
Loading...
Display method | No display function | Mounting Method | DIN rail mount | Output Method | Relay |
---|---|---|---|---|---|
Dimension vertical(mm) | 89.4 | Dimension width(mm) | 22.5 | Dimension depth(mm) | 100 |
Time ranges = N | 2 range | Contact Configuration | 1c |
How can we improve?
How can we improve?