Solid State/Timer H3DK-F

Caution
Product Description
Standard timer series twin timer for DIN 22.5‑mm wide panels.
[Features]
· Supports AC/DC freely selectable power supply (24 to 240 V AC / V DC).
· A 12 V DC power supply type has been added to each series.
· Complies with UL, CSA, and CCC, and is EN61812-1 compatible.
· Conforms to the CE mark.
· Conforms to the EMC standard EN61812-1, so it can be used in residential, commercial, and light industrial environments in addition to standard industrial environments.
· A terminal construction with secure screw fittings that protects against hazardous contact. (EN50274 compliant)
[Applications]
· DIN rail attachable without an analog timer socket for panels.
Solid-State Timer H3DK-F Specifications

H3DK-F external appearance

H3DK-F dimensional drawing
Units: mm
H3DK-F Features
- Can switch between start flicker OFF and start flicker ON.
- Independently set the ON time and OFF time.
- 8 types of time ranges can be selected, from 0.1 seconds to 1,200 hours.
H3DK-F Type
- Operation modes: start flicker OFF / start flicker ON
- Power supply voltage: 24 to 240 V AC / V DC
- Control output: contact output 1c
H3DK-F Architecture
- Terminal block: 6 terminals
- Output method: relay 1c
- Mount method: DIN rail mounting
- Safety standards: cURus (UL508CSA C22.2 No.14) EN61812-1 IEC60664-1 4kV/2 EN50274
- Accessories: name label
H3DK-F Time Specifications
| Time Ranges | 0.1 s | 1 s | 10 s | 1 min | 10 min | 1 h | 10 h | 100 h |
|---|---|---|---|---|---|---|---|---|
| Set Time Range | 0.1 to 1.2 s | 1 to 12 s | 10 s to 120 s | 1 to 12 min | 10 to 120 min | 1 to 12 h | 10 to 120 h | 100 to 1,200 h |
| Scale Numbering | 12 | |||||||
Note: Instantaneous output by turning the scale in the direction of 0.
H3DK-F Rating
| Power Supply Voltage*1 | 24 to 240 V AC / V DC, 50/60 Hz *2 12 V DC *2 | |||||
|---|---|---|---|---|---|---|
| Allowable Voltage Variation Range | 24 to 240 V AC / V DC: 85% to 110% of rated voltage 12 V DC: 90% to 110% of rated voltage | |||||
| Power Supply Reset | Minimum power supply open time: 0.1 s | |||||
| Recovery Voltage | 10% or less of rated voltage | |||||
| Power Consumption | Series H3DK-F | When 240 V AC: 4.5 VA or less *3 | ||||
| Series H3DK-FA | When 12 V DC: 0.6 W or less | |||||
| Control Output | Contact output (1c): 250 V AC 5 A resistive load (cosφ = 1), 30 V DC 5 A resistive load*4 125 V DC 0.15 A max. resistive load, 125 V DC 0.1 A max. L/R = 7 ms Minimum applied load: 5 V DC 10 mA (P level, reference) Contact material: Ag alloy + Au plating | |||||
| Operating Temperature Range | -20 to +55°C (No Freezing) | |||||
| Storage Temperature Range | -40 to +70°C (No Freezing) | |||||
| Ambient Operating Humidity | 25 to 85% | |||||
*1. Since there is an inrush current of approx. 0.25 A when using the power supply voltage at 24 V DC, caution is required when opening/closing the power supply of the timer body with a non-contact output such as a sensor, etc.
*2. DC power supply ripple is 20% or less.
*3. For the DC reference power consumption, see "● DC Power Consumptions (Reference Information)" in the catalog.
*4. The control output rating is for a discrete H3DK unit.
When 2 or more are used side by side, see "Installation Pitch and Output Switching Capacity (Reference Values)" in the catalog.
Refer to the catalog for product information not listed above.