Solid-state Timer H3CR-F / -G / -H

Brand :
OMRON

Caution

    Product Description

    Series includes twin timers, star delta timers, and power OFF-delay timers.
    [Features]
    · Because the time unit can be separately set for ON time and OFF time, combinations of long term ON or OFF and short time ON or OFF are possible.
    · Product range includes 2 types of operational modes: start flicker ON and start flicker OFF.
    · Power supplies for low voltage (24 to 48 V AC / 12 to 48 V DC) and high voltage (100 to 240 V AC / 100 to 125 V AC) can be freely selected.
    · 24 types of time ranges can be selected from 0.05 seconds to 300 hours.
    · Instantaneous output for zero set value is possible.
    [Applications]
    · The timer acts as control equipment, switching the output signal at the preset time after the start signal is input.
    · Can be used for all kinds of industrial equipment.

    Solid-State Timer Specifications

    Catalog product
    H3CR-F /-G / -H external appearance

    H3CR-F /-G / -H external appearance

    Series H3CR-F Twin Timer Performance

    Because the time units enable separate ON time and OFF time setting, combinations of long term ON or OFF and short time ON or OFF are possible.
    Product range includes 2 types of operational modes: start flicker ON and start flicker OFF.
    Power supplies for low voltage (24 to 48 V AC / 12 to 48 V DC) and high voltage (100 to 240 V AC / 100 to 125 V AC) can be freely selected.
    24 types of time ranges can be selected, from 0.05 seconds to 300 hours.
    Instantaneous output for zero set value is possible. There is instantaneous output by turning the scale in the 0 direction, making it easy to confirm sequence operations, etc.
    Complies with UL, CSA, NK, LR, and CCC, and is EN61812-1 compliant. Conforms to the CE mark.

    H3CR-G Star Delta Timer Performance

    4 types of time ranges can be selected with a single device, from 0.5 seconds to 120 seconds.
    Complies with UL, CSA, NK, and LR, and is EN61812-1 compliant. Conforms to CE mark, CCC*
    *Series H3CR-G8L-30/-G8EL-31 are not compliant with safety standards.

    Series H3CR-H Power Supply OFF Delay Timer

    4 types of time ranges can be selected for each series, from 0.05 seconds to 12 seconds for the S series and from 0.05 minutes to 12 minutes for the M series.
    Complies with UL, CSA, NK, and LR, and is EN61812-1 compliant. Conforms to CE mark, CCC.

    Solid-State Timer Performance

    Variations In Operating Time±0.2% (percentage relative to maximum scale) or less (±0.2%, ±10 ms or less in the 1.2‑s, 3‑s range)
    Set Error±5% (percentage relative to maximum scale) ±50 ms or less
    Recovery Time0.1 s Or Less
    Voltage Effect±0.2% (percentage relative to maximum scale) or less (±0.2%, ±10 ms or less in the 1.2‑s, 3‑s range)
    Temperature Effect±1% (percentage relative to maximum scale) or less (±1%, ±10 ms or less in the 1.2‑s, 3‑s range)
    Insulation Resistance100 MΩ or more (at 500 V DC megger)
    Withstand Voltage2,000 V AC, 50/60 Hz, 1 min (between charging metal part and non-charging metal part)
    2,000 V AC, 50/60 Hz, 1 min (between control output and operation circuit)
    2,000 V AC, 50/60 Hz, 1 min (between different pole contacts)
    1,000 V AC, 50/60 Hz, 1 min (between discontinuous contacts)
    Impulse Voltage5 kV (between power supply terminals); however, 1 kV for 24 to 48 V AC / 12 to 48 V DC types
    5 kV (between conductive part terminal and exposed non-charging metal part)
    However, 1.5 kV for 24 to 48 V AC / 12 to 48 V DC types
    Noise ResistanceSquare-wave noise by noise simulator (pulse width 100 ns/1 μs rise 1 ns)
    ±1.5 kV (between power supply terminals)
    Electrostatic Strength8 kV (Malfunction) 15 kV (Destruction)
    VibrationEndurance10 to 55 Hz, half amplitude 0.75 mm, 3 directions, 2 h each
    Malfunction10 to 55 Hz, half amplitude 0.5 mm, 3 directions, 10 min each
    ShockEndurance980 m/s2, 6 directions, 3 times each
    Malfunction98 m/s2, 6 directions, 3 times each
    LifeMechanical20 million operations or more (no load, switching frequency 1,800 operations/h)
    Electrical100,000 operations or more (250 V AC, 5 A, resistive load, switching frequency 1,800 operations/h)*
    Protection StructureIP40 (Panel Surface)
    MassApprox. 100 g

    Solid-State Timer External Shape And Dimensional Drawing

    Series H3CR-F, H3CR-FN external shape

    Series H3CR-F, H3CR-FN external shape

    Series H3CR-F, H3CR-FN dimensional drawing

    Series H3CR-F, H3CR-FN dimensional drawing

    • *Refer to the catalog for external shapes and dimensional drawings for model numbers other than those listed above.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Solid-state Timer H3CR-F / -G / -H | OMRON | MISUMI Thailand