(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Relay with a built-in snubber circuit and varistor.
[Features]
· The soft-start function starts the motor smoothly and economically.
· The soft-start function allows a smooth startup of motors.
· · Suppresses startup current for improved energy saving performance.
· UL, CSA and IEC standards acquired.
· For both DIN track and screw mounting.
· Compact monoblock construction 80 (W) × 100 (H) × 100 (D) mm with heat sink.
· · Built-in snubber circuit and varistor.
· Built-in operation indicator.
G3J-S Series external appearance
G3J-S Series dimensional outline drawing
Rated Power Supply Voltage | 12 to 24 V DC |
---|---|
Operating Voltage Range | 10.2 to 26.4 V DC |
Current Consumption | 50 mA max. (at 12 to 24 V DC) |
Input Current | DC 10 mA max. (12 to 24 V DC) | |
---|---|---|
Input Method | Non-Voltage Input (Short Circuit/Open Input) | Short-circuiting/opening between terminal 1 and COM terminal or terminal 2 (+) and terminal 1 Non-contact input: Maximum residual voltage of 2 V between short-circuited terminals (with SSR input ON), Maximum leakage current of 0.15 mA (with SSR input OFF) Input with contact: contact for micro-signals |
Format | Model G3J-S211BL | |||
---|---|---|---|---|
Rated Operating Voltage | 200 to 240 V AC (50/60 Hz) | |||
Load Voltage Range | 180 to 264 V AC (50/60 Hz) | |||
Rated Carry Current *1 | 11.1 A (at 40°C) | |||
Minimum Load Current | 0.5 A | |||
Peak-Value Current Resistivity | 350 A (60 Hz, 1 cycle) | |||
Closed Current (Effective Value) | AC 3 | 111 A | ||
AC 4 | 133.2 A | |||
Breaking Current (Effective Value) | AC 3 | 88.8 A | ||
AC 4 | 111 A | |||
Applied Load | Three-Phase Inductive Motor (AC3, AC4, AC53-a) | 200 to 220 V AC 2.2 kW (11.1 A) | ||
Satisfies switching test conditions of AC3, AC4, and AC53-a. | ||||
Resistive Load (AC1) *2 | 200 to 240 V AC 11.1 A |
Part Number |
---|
G3J-S211BL DC12-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,761.00 ฿ 6,998.29 | RELAY | 1 Piece(s) | Same day |
Loading...
Application | SSR | Terminal shape | Screw Fastening | Safety standards | CE / UL / CCC / CSA |
---|---|---|---|---|---|
Dimension height(mm) | 90 | Dimension width(mm) | 80 | Dimension depth(mm) | 100 |
Insulation method | Phototriac | Input rated voltage(V) | Non-Voltage Input | Function | 2.2 kW (11.1 A)/200 to 220 VAC |
Please check the type/dimensions/specifications of the part G3J-S211BL DC12-24 in the Soft Start Type G3J-S series.
How can we improve?
How can we improve?