(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small 2-pole, 2 A class signal switching type signal relay.
[Features]
· A surface mountable 2-pole relay for signal switching with which the terminal protrudes from the side.
· The use of heat-resistant materials supports IRS mounting methods.
· The standard type complies with UL and CSA standards.
· The series now includes terminal types for PCBs (model G65-2).
· EN60950 certified types are also available (-Y type.)
[Applications]
· Useful for a broad range of applications. Simply mount onto the PCB of communications equipment, OA devices, etc.
G6S-2/G6S-2-Y external appearance
G6S-2/G6S-2-Y dimensional outline drawing
Units: mm
The general dimensional tolerance is ±0.3 mm.
PCB processing dimensions
Units: mm
The general dimensional tolerance is 0.3 mm.
G6SK-2 external appearance
G6SK-2 dimensional outline drawing
Units: mm
The general dimensional tolerance is ±0.3 mm.
PCB processing dimensions
Units: mm
The general dimensional tolerance is 0.3 mm.
G6SU-2 external appearance
G6SU-2 dimensional outline drawing
Units: mm
The general dimensional tolerance is ±0.3 mm.
PCB processing dimensions
Units: mm
The general dimensional tolerance is ±0.3 mm.
Classification | Items | Rated Current (mA) | Coil Resistance (Ω) | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (mW) | |
---|---|---|---|---|---|---|---|---|
Rated Voltage (V) | ||||||||
Model G6S-2 | DC | 4.5 | 31 | 145 | 75% or Less | 10% or More | 200% (23°C) | Approx. 140 |
5 | 28.1 | 178 | ||||||
12 | 11.7 | 1,028 | ||||||
24 | 8.3 | 2,880 | 170% (23°C) | Approx. 200 | ||||
Model G6S-2-Y | DC | 12 | 16.7 | 720 | 75% or Less | 10% or More | 170% (23°C) | Approx. 200 |
24 | 9.6 | 2,504 | Approx. 230 |
Classification | Items | Rated Current (mA) | Coil Resistance (Ω) | Set Voltage (V) | Reset Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (mW) | |
---|---|---|---|---|---|---|---|---|
Rated Voltage (V) | ||||||||
Model G6SK-2 | DC | 5 | 40 | 125 | 75% or Less | 75% or Less | 170% (23°C) | Approx. 200 |
12 | 16.7 | 720 |
Classification | Items | Rated Current (mA) | Coil Resistance (Ω) | Set Voltage (V) | Reset Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (mW) | |
---|---|---|---|---|---|---|---|---|
Rated Voltage (V) | ||||||||
Model G6SU-2 | DC | 3 | 33.3 | 90 | 75% or Less | 75% or Less | 180% (23°C) | Approx. 100 |
Load | Resistance Load |
---|---|
Rated Load | 125 V AC 0.5 A, 30 V DC 2 A |
Rated Conduction Current | 2 A |
Maximum Contact Voltage Value | 250 V AC, 220 V DC |
Maximum Contact Current Value | 2 A |
Type | Single Stable Type Model G6S-2 | Single Coil Latching Type Model G6SU-2 | Dual Coil Latching Type Model G6SK-2 | Single Stable Type Model G6S-2-Y | |
---|---|---|---|---|---|
Contact Resistance *1 | 75 mΩ or Less | ||||
Operation (Set) Time *2 | 4 ms or Less (Approx. 2.5 ms) | 4 ms or Less (Approx. 2 ms) | 4 ms or Less (Approx. 2.5 ms) | ||
Recovery (Reset) Time *2 | 4 ms or Less (Approx. 1.5 ms) | 4 ms or Less (Approx. 2 ms) | 4 ms or Less (Approx. 1.5 ms) | ||
Minimum Set/Reset Pulse Width | - | 10 ms | - | ||
Insulation Resistance *3 | 1,000 MΩ or More (with 500 V DC Megohmmeter) | ||||
Withstand Voltage | Between Coil and Contact | 2,000 V AC 50/60 Hz 1 min | 1,000 V AC 50/60 Hz 1 min | 2,000 V AC 50/60 Hz 1 min | |
Between Contacts of Different Polarities | 1,500 V AC 50/60 Hz 1 min | ||||
Between Contacts of Same Polarity | 1,000 V AC 50/60 Hz 1 min | ||||
Between Set/Reset Coils | - | 500 V AC 50/60 Hz 1 min | - | ||
Insulation Distance | Between Coil and Contact | Space: 1 mm, Creepage: 1.5 mm | Space: 2 mm, Creepage: 2 mm | ||
Impulse Withstand Voltage | Between Coil and Contact | 2,500 V 2 ×10 μs, 1,500 V 10 × 160 μs | 1,500 V 10 × 160 μs | 2,500 V 2 ×10 μs, 1,500 V 10 × 160 μs | |
Between Contacts of Different Polarities | 2,500 V 2 × 10 μs, 1,500 V 10 × 160 μs | ||||
Between Contacts of Same Polarity | 1,500 V 10 × 160 μs | ||||
Vibration | Durability | 10 to 55 to 10 Hz, Semi Amplitude 2.5 mm (Double Amplitude 5 mm) | |||
Malfunction | 10 to 55 to 10 Hz, Semi Amplitude 1.65 mm (Double Amplitude 3.3 mm) | ||||
Shock / Impact | Durability | 1,000 m/s2 | |||
Malfunction | 750 m/s2 | ||||
Durability | Mechanical | 100,000,000 Times or More (Switching Frequency: 36,000 Times/h) | |||
Electrical | AC 100,000 Times or More (Rated Load, Switching Frequency: 1,800 Times/h) DC 100,000 Times or More (Rated Load, Switching Frequency: 1,200 Times/h) | ||||
Failure Rate P Level (Reference Value *4) | DC 10 mV 10 μA | ||||
Ambient Operating Temperature | -40 to +85°C (Assuming No Freezing or Condensation), Dual Coil Latching Type 24 V DC Specification and Y Type 24 V DC Specification Only -40 to +70°C (Assuming No Freezing or Condensation) | ||||
Operating Ambient Humidity | 5 to 85%RH | ||||
Weight | Approx. 2 g |
*1. Measurement conditions: 1 V DC, 10 mA, voltage drop method.
*2. The values within ( ) are the actual values.
*3. Measurement conditions: Measuring the same spot for the withstand voltage items using a 500 V DC insulation resistance meter. (Except between set and reset coils)
*4 This value is obtained with a switching frequency of 120 times/min. and a contact resistance failure value of 50 Ω. These values may vary depending on switching frequency and operating conditions, meaning it is always recommended to double-check under actual load conditions.
Part Number |
---|
G6S-2 DC5 |
G6S-2 DC12 |
G6S-2 DC24 |
G6SK-2 DC5 |
G6SK-2 DC12 |
G6SU-2 DC3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Latch function | Coil rated voltage (DC) (V) | Safety standards | Classification |
---|---|---|---|---|---|---|---|---|---|
฿ 167.00 ฿ 101.24 | RELAY | 1 Piece(s) | Same day | NA | 5 | - | Single stable shape | ||
฿ 183.00 | RELAY | 1 Piece(s) | 50 Day(s) | NA | 12 | UL / CSA | Single stable shape | ||
฿ 183.00 ฿ 104.44 | RELAY | 1 Piece(s) | Same day | NA | 24 | UL / CSA | Single stable shape | ||
฿ 197.53 ฿ 119.39 | RELAY | 1 Piece(s) | Same day | Available | 5 | - | 2-winding latching type | ||
฿ 197.53 ฿ 115.24 | RELAY | 1 Piece(s) | Same day | Available | 12 | - | 2-winding latching type | ||
฿ 183.00 | OMRRELAY | 1 Piece(s) | Same day | Available | 3 | - | 1-winding latching type |
Loading...
Application | For Signals | Contact Configuration | 2c | Terminal shape | For Circuit Boards |
---|---|---|---|---|---|
Contact rated current (minimum value for AC and DC)(A) | 0.5 | Dimension height(mm) | 9.2 | Dimension width(mm) | 14.8 |
Dimension depth(mm) | 7.3 | Protective Structure | Plastic seal type | Contact mechanism | Crossbar twin |
Circuit Board Mounting | Circuit Board Hole Insertion | AC rated load(V)/(A) | AC125/0.5 | DC rated load(V)/(A) | DC30/2 |
How can we improve?
How can we improve?