(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ultra-thin 1-pole flat relay with the lowest profile in its class.
[Features]
· Features a withstand voltage of 1,000 V AC between the coil and contacts.
· Also features an impact withstand voltage of 1.5 kV for 10 × 160 μs (FCC Part 68 compliant).
· High withstand voltage between contacts of the same pole of 750 V.
· Surface mounted types also available.
· Uses absolutely no lead.
[Applications]
· Useful in a broad range of applications. Simply mount onto the PCB of communications equipment, OA devices, testing instruments, disaster/crime-prevention devices, etc.
Model G6L-1P outline drawing
Note: The general dimensional tolerance is ±0.3 mm.
The dimensional tolerance is ±0.1 mm.
Items | Rated Current (mA) | Coil Resistance (Ω) | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (mW) | |
---|---|---|---|---|---|---|---|
Rated Voltage (V) | |||||||
DC | 5 | 36.0 | 139.0 | 75% or Less | 10% or More | 150% | Approx. 180 |
12 | 15.0 | 800.0 |
Note 1: The rated current and coil resistance are measured at a coil temperature of +23°C and a tolerance of ±10%.
Note 2: The operating characteristics are measured at a coil temperature of +23°C.
Note 3: The maximum allowable voltage is the maximum voltage that can be applied to a relay coil.
Note 4: Measurements for Turn ON/Turn OFF voltage are values measured using instantaneous changes in voltage (rectangular waves).
Type | Single Stable Type | |
---|---|---|
Model | Model G6L-1P | |
Contact Resistance *1 | 100 mΩ or Less | |
Operating Time *2 | 5 ms or Less (Approx. 1.1 ms) | |
Turn OFF Time *2 | 5 ms or Less (Approx. 0.4 ms) | |
Insulation Resistance *3 | 1,000 MΩ or More (at 500 V DC) | |
Withstand Voltage | Between Coil and Contact | 1,000 V AC 50/60 Hz 1 min |
Between Contacts of Same Polarity | 750 V AC 50/60 Hz 1 min | |
Impulse Withstand Voltage | Between Coil and Contact | 1,500 V 10 × 160 μs |
Vibration | Durability | 10 to 55 Hz Semi-Amplitude 1.65 mm (Double Amplitude 3.3 mm) |
Malfunction | 10 to 55 Hz Semi-Amplitude 1.65 mm (Double Amplitude 3.3 mm) | |
Shock / Impact | Durability | 1,000 m/s2 |
Malfunction | 100 m/s2 | |
Durability | Mechanical | 5,000,000 Times or More (Switching Frequency: 36,000 Times/h) |
Electrical | 100,000 Times or More (Rated Load, Switching Frequency: 1,800 Times/h) | |
Failure Rate P Level (Reference Value *4) | 5 V DC, 1 mA | |
Ambient Operating Temperature | -40 to +70°C (Assuming No Freezing or Condensation) | |
Operating Ambient Humidity | 5 to 85%RH | |
Weight | Approx. 0.6 g |
Note: The above values are the initial default values.
*1. Measurement conditions: 1 V DC 10 mA, voltage drop method.
*2. The values within ( ) are the actual values.
*3. Measurement conditions: Measuring the same spot for the withstand voltage items using a 500 V DC insulation resistance meter.
*4. This value is obtained with a switching frequency of 120 times/min. and a contact resistance failure value of 100 Ω.
These values may vary depending on switching frequency and operating conditions, meaning it is always recommended to double-check under actual load conditions.
Part Number |
---|
G6L-1P DC12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) |
---|---|---|---|---|---|---|
฿ 153.43 ฿ 80.44 | RELAY | 1 Piece(s) | Same day | 12 |
Loading...
Application | For Signals | Contact Configuration | 1a | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For Circuit Boards | Contact rated current (minimum value for AC and DC)(A) | 0.3 | Dimension height(mm) | 4.1 |
Dimension width(mm) | 10.6 | Dimension depth(mm) | 7 | Classification | Single stable shape |
Protective Structure | Plastic seal type | Contact mechanism | Crossbar twin | Circuit Board Mounting | Circuit Board Hole Insertion |
AC rated load(V)/(A) | AC125/0.3 | DC rated load(V)/(A) | DC24/1 |
Please check the type/dimensions/specifications of the part G6L-1P DC12 in the Surface-mount Relay - G6L series.
Part Number |
---|
G6L-1P DC5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) |
---|---|---|---|---|---|
฿ 153.43 | 1 Piece(s) | Same day | 5 |
How can we improve?
How can we improve?