(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A signal relay that achieves the smallest mounting surface area in its class and a low profile.
[Features]
· An ultra-small type that is suitable for use in high density mounting applications (Model G6k(U)-2F(-Y) type).
· A low profile type with a height of just 5.2 mm, offering improved mounting efficiency (model G6k(U)-2F(-Y) type).
· Ultra-light with a weight of just (approx.) 0.7 g for faster mounting speeds.
· Consumes approximately 70% less power of 100 mW compared to the manufacturer's other products, achieving a high degree of sensitivity.
· A unique terminal structure with a high infrared irradiation efficiency.
· The standard type complies with UL and CSA standards and is EN60950 certified.
[Applications]
· Can be mounted onto general-purpose PCBs with its incredibly small size and excellent space factor.
Structure | Type | Contact Configuration | Model | Coil Rated Voltage (V) |
---|---|---|---|---|
Plastic Seal Type | Single Stable Type | 2c | Model G6K-2P | 4.5 DC |
5 DC | ||||
12 DC | ||||
24 DC | ||||
Model G6K-2P-Y (Highly Insulated) | 3 DC | |||
4.5 DC | ||||
5 DC | ||||
12 DC | ||||
24 DC |
G6K-2P dimensional outline drawing
G6K-2P dimensional outline drawing
PCB processing dimensions
G6K-2G-Y dimensional outline drawing
G6K-2G-Y dimensional outline drawing
PCB processing dimensions
Items | Rated Current (mA) | Coil Resistance (Ω) | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (mW) | |
---|---|---|---|---|---|---|---|
Rated Voltage (V) | |||||||
DC | 3 | 33.0 | 91 | 80% or Less | 10% or More | 150% | Approx. 100 |
4.5 | 23.2 | 194 | |||||
5 | 21.1 | 237 | |||||
12 | 9.1 | 1,315 | |||||
24 | 4.6 | 5,220 |
Load | Resistance Load |
---|---|
Rated Load | 125 V AC 0.3 A 30 V DC 1 A |
Rated Conduction Current | 2 A |
Maximum Contact Voltage Value | 125 V AC 60 V DC |
Maximum Contact Current Value | 1 A |
Type | Single Stable Type | ||
---|---|---|---|
Model G6K-2P | Model G6K-2P-Y | ||
Contact Resistance *1 | 100 mΩ or Less | ||
Operation (Set) Time *2 | 3 ms or Less (Approx. 1.4 ms) | ||
Recovery (Reset) Time *2 | 3 ms or Less (Approx. 1.3 ms) | ||
Minimum Set/Reset Pulse Width | - | ||
Insulation Resistance *3 | 1,000 MΩ or More (at 500 V DC) | ||
Withstand Voltage | Between Coil and Contact | 1,500 V AC 50/60 Hz 1 min | |
Between Contacts of Different Polarities | 1,000 V AC 50/60 Hz 1 min | ||
Between Contacts of Same Polarity | 750 V AC 50/60 Hz 1 min | ||
Impulse Withstand Voltage | Between Coil and Contact | 1,500 V 10 × 160 μs | 2,500 V 2 × 10 μs, 1,500 V 10 × 160 μs |
Between Contacts of Different Polarities | 1,500 V 10 × 160 μs | ||
Between Contacts of Same Polarity | |||
Vibration | Durability | 10 to 55 to 10 Hz, Semi Amplitude 2.5 mm (Double Amplitude 5 mm), 55 to 500 Hz 300 m/s2 | |
Malfunction | 10 to 55 to 10 Hz, Semi Amplitude 1.65 mm (Double Amplitude 3.3 mm), 55 to 500 Hz 200 m/s2 | ||
Shock / Impact | Durability | 1,000 m/s2 | |
Malfunction | 750 m/s2 | ||
Durability | Mechanical | 50,000,000 Times or More (Switching Frequency: 36,000 Times/h) | |
Electrical | 100,000 Times or More (Rated Load, Switching Frequency: 1,800 Times/h) | ||
Failure Rate P Level *4 | DC 10 mV 10 μA | ||
Ambient Operating Temperature | -40 to +70°C (Assuming No Freezing or Condensation) | ||
Operating Ambient Humidity | 5 to 85%RH | ||
Weight | Approx. 0.7 g |
*Refer to the catalog for product information other than that above.
Part Number |
---|
G6K-2F-Y DC12 |
G6K-2P DC5 |
G6K-2P DC12 |
G6K-2P-Y DC3 |
G6K-2P-Y DC5 |
G6K-2P-Y DC12 |
G6K-2P-Y DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Terminal shape | Coil rated voltage (DC) (V) | Type | Terminal Shape |
---|---|---|---|---|---|---|---|---|---|
฿ 222.00 ฿ 166.26 | SIGNAL RELAY | 1 Piece(s) | Same day | Other | 12 | High insulation | Outside-L surface mounting terminals | ||
฿ 312.00 ฿ 152.10 | RELAY | 1 Piece(s) | Same day | For Circuit Boards | 5 | - | - | ||
฿ 265.00 | RELAY | 1 Piece(s) | 50 Day(s) | For Circuit Boards | 12 | - | - | ||
฿ 245.80 ฿ 155.42 | RELAY | 1 Piece(s) | Same day | For Circuit Boards | 3 | High insulation | - | ||
฿ 265.00 | RELAY | 1 Piece(s) | Same day | For Circuit Boards | 5 | High insulation | - | ||
฿ 168.54 ฿ 141.46 | RELAY | 1 Piece(s) | Same day | For Circuit Boards | 12 | High insulation | - | ||
฿ 310.00 | RELAY | 1 Piece(s) | Same day | For Circuit Boards | 24 | High insulation | - |
Loading...
Application | For Signals | Contact Configuration | 2c | Latch function | NA |
---|---|---|---|---|---|
Contact rated current (minimum value for AC and DC)(A) | 0.3 | Dimension height(mm) | 5 | Dimension width(mm) | 10 |
Dimension depth(mm) | 6.5 | Classification | Single stable shape | Protective Structure | Plastic seal type |
Contact mechanism | Crossbar twin | Circuit Board Mounting | Circuit Board Hole Insertion | AC rated load(V)/(A) | AC125/0.3 |
DC rated load(V)/(A) | DC30/1 |
How can we improve?
How can we improve?