(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ultra-small and slim type 2-pole signal relay.
[Features]
· Suitable for use in high-density mounting applications (5.7 [W] × 10.6 [L] × 9 mm [H])
· Features a high withstand voltage between the coils and contacts of 1,500 V AC. Also features an impulse withstand voltage of 2.5 kV for 2 × 10 μs (compliant with Telcordia standards.)
· FCC part 68 (1.5 kV for 10 × 160 μs) compliant for between coil-contacts and between contacts of the same pole.
· The series also includes single coil latching types, supporting power saving measures.
· The standard type complies with UL and CSA standards.
[Applications]
· Useful for a broad range of applications. Simply mount onto the PCB of communications equipment, OA devices, etc.
G6J-2P-Y external appearance
G6J-2P-Y dimensional outline drawing
PCB processing dimensions
UL/C-UL standards certified type (File No. E41515)
Number of Contacts | Operating Coil Rating | Contact Rating | Number of Times Tested |
---|---|---|---|
2c | Model G6J-2P-Y | 1 A 30 V DC 40°C 0.5 A 60 V DC 40°C 0.3 A 125 V AC 40°C | 6,000 |
Operating Coil/Single Stable Type (G6J-2P-Y)
Items | Rated Current (mA) | Coil Resistance (Ω) | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (mW) | |
---|---|---|---|---|---|---|---|
Rated Voltage (V) | |||||||
DC | 5 | 28.9 | 173.1 | 75% or Less | 10% or More | 150% | Approx. 140 |
12 | 12.3 | 976.8 | |||||
24 | 9.2 | 2,600.5 | Approx. 230 |
*1: The rated current and coil resistance are measured at a coil temperature of 23°C and a tolerance of ±10%.
Note 2: The operating characteristics are measured at a coil temperature of +3°C.
*3: The maximum allowable voltage is the maximum voltage that can be applied to a relay coil.
Load | Resistance Load |
---|---|
Rated Load | 125 V AC 0.3 A 30 V DC 1 A |
Rated Conduction Current | 1 A |
Maximum Contact Voltage Value | 125 V AC, 110 V DC |
Maximum Contact Current Value | 1 A |
Type | Single Stable Type | |
---|---|---|
Model | Model G6J-2P-Y | |
Contact Resistance *1 | 100 mΩ or Less | |
Operation (Set) Time *2 | 3 ms or Less (Approx. 1.6 ms) | |
Recovery (Reset) Time *2 | 3 ms or Less (Approx. 1.0 ms) | |
Minimum Set/Reset Pulse Width | - | |
Insulation Resistance *3 | 1,000 MΩ or More (at 500 V DC) | |
Withstand Voltage | Between Coil and Contact | 1,500 V AC 50/60 Hz 1 min |
Between Contacts of Different Polarities | 1,000 V AC 50/60 Hz 1 min | |
Between Contacts of Same Polarity | 750 V AC 50/60 Hz 1 min | |
Impulse Withstand Voltage | Between Coil and Contact | 2,500 V 2 × 10 μs |
Between Contacts of Different Polarities | 1,500 V 10 × 160 μs | |
Between Contacts of Same Polarity | ||
Vibration | Durability | 10 to 55 to 10 Hz, Semi Amplitude 2.5 mm (Double Amplitude 5 mm) |
Malfunction | 10 to 55 to 10 Hz, Semi Amplitude 1.65 mm (Double Amplitude 3.3 mm) | |
Shock / Impact | Durability | 1,000 m/s2 |
Malfunction | 750 m/s2 | |
Durability | Mechanical | 50,000,000 Times or More (Switching Frequency: 36,000 Times/h) |
Electrical | 100,000 Times or More (Rated Load, Switching Frequency: 1,800 Times/h) | |
Failure Rate P Level (Reference Value *4) | DC 10 mV 10 μA | |
Ambient Operating Temperature | -40 to +85°C (Assuming No Freezing or Condensation) | |
Operating Ambient Humidity | 5 to 85%RH | |
Weight | Approx. 1.0 g |
*The above values are the initial default values.
*1. Measurement conditions: 1 V DC 10 mA, voltage drop method.
*2. The values within ( ) are the actual values.
*3. Measurement conditions: Measuring the same spot for the withstand voltage items using a 500 V DC insulation resistance meter.
*4. This value is obtained with a switching frequency of 120 times/min. and a contact resistance failure value of 50 Ω. These values may vary depending on switching frequency and operating conditions, meaning it is always recommended to double-check under actual load conditions.
Part Number |
---|
G6J-2P-Y DC5 |
G6J-2P-Y DC12 |
G6J-2P-Y DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) |
---|---|---|---|---|---|---|
฿ 536.97 | RELAY | 1 Piece(s) | 6 Day(s) | 5 | ||
฿ 265.00 ฿ 159.27 | RELAY | 1 Piece(s) | Same day | 12 | ||
฿ 263.40 ฿ 249.99 | RELAY | 1 Piece(s) | Same day | 24 |
Loading...
Application | For Signals | Contact Configuration | 2c | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For Circuit Boards | Contact rated current (minimum value for AC and DC)(A) | 0.3 | Dimension height(mm) | 10 |
Dimension width(mm) | 10.6 | Dimension depth(mm) | 5.7 | Classification | Single stable shape |
Protective Structure | Plastic seal type | Contact mechanism | Crossbar twin | Circuit Board Mounting | Circuit Board Hole Insertion |
AC rated load(V)/(A) | AC125/0.3 | DC rated load(V)/(A) | DC30/1 |
How can we improve?
How can we improve?