1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector Relay Box XW3D

Connector Relay Box XW3D
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,389.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-action wiring of sensors and actuators

[Features]
· Single-action wiring of sensors and actuators.
· Reduces wiring man-hours drastically when used in combination with type XS5 smart click.
· The connector fitting operation is completed by simply inserting the connector and rotating it by 1/8 of a turn.
· Output also supported due to increased rated current.
· Conventional M12 (screw type) connectors can also be used

 
Part Number
XW3D-P453-G11SALE
XW3D-P457-G11SALE
XW3D-P458-G11SALE
XW3D-P852-G11SALE
XW3D-P853-G11SALE
XW3D-P855-G11SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports
(piece)
Number of Inputs/Outputs Sensor type

฿ 4,389.00

฿ 3,719.24

INTERFACE TERMINAL 1 Piece(s) 5 Day(s) 44 input/output pointsDC 3-Wire Type (PNP) / DC 2-Wire Type

฿ 6,298.00

฿ 5,354.56

INTERFACE TERMINAL 1 Piece(s) 5 Day(s) 48 input/output pointsDC 3-Wire Type (PNP) / DC 2-Wire Type

฿ 10,395.00

฿ 8,317.04

INTERFACE TERMINAL 1 Piece(s) 26 Day(s) 48 input/output pointsDC 3-Wire Type (NPN) / DC 2-Wire Type

฿ 12,128.00

฿ 9,703.61

INTERFACE TERMINAL 1 Piece(s) 26 Day(s) 88 input/output pointsDC 2-Wire Type / Non-Polar

฿ 7,327.00

฿ 6,231.61

INTERFACE TERMINAL 1 Piece(s) Same day 88 input/output pointsDC 3-Wire Type (PNP) / DC 2-Wire Type

฿ 22,809.19

฿ 8,291.14

INTERFACE TERMINAL 1 Piece(s) Same day 88 input/output pointsDC 3-Wire Type (NPN) / DC 2-Wire Type

Loading...

  1. 1

Basic Information

Type of Upper Side Contact Cable Type of Lower Side Contact Round Connector Classification Connector Relay Box
Compatible Connector (Smart Click Type Plug) HS5H/XS5G/XS5W/XS5R Compatible Connector (M12 Type Plug) XS2H/XS2G/XS2W/XS2R Cable Length(m) 5
Protective Structure IP67 Rated current 1 4A / Port Rated current 2 12 A / Box (Power Line)
Rated Voltage VDC 10–30 Auxiliary Functions With Power / Operation Indicator LED