1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector Relay Box XW3B

Connector Relay Box XW3B
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,604.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A low profile, lightweight type series of connector relay boxes for control panels that consolidate the wiring for sensor I/O connectors, reduce man-hours and increase environmental durability.
· IP67certified durable collection and distribution line relay box with a greatly reduced profile.
· Sensor I/O connector (M12).
· Supports the photoelectric sensor, proximity sensor and limit switch methods.
· Further, the rated current has been increased and ground terminals added to support valves, solenoids, etc.
· Comes with a power supply display LED and operation display LED.
· The mounting size is the same regardless of the number of ports, making replacement easy for expansion.

 
Part Number
XW3B-P452-G11SALE
XW3B-P453-G11SALE
XW3B-P455-G11SALE
XW3B-P652-G11SALE
XW3B-P653-G11SALE
XW3B-P655-G11SALE
XW3B-P853-G11SALE
XW3B-P855-G11SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Ports
(piece)
Sensor type

฿ 10,604.00

฿ 7,210.72

INTERFACETERMINAL 1 Piece(s) 26 Day(s) -4DC 2-Wire Type / Non-Polar

฿ 10,604.00

฿ 7,210.72

INTERFACETERMINAL 1 Piece(s) 26 Day(s) 104DC 3-Wire Type (PNP) / DC 2-Wire Type

฿ 10,810.00

฿ 7,350.80

INTERFACETERMINAL 1 Piece(s) 26 Day(s) -4DC 3-Wire Type (NPN) / DC 2-Wire Type

฿ 11,918.00

฿ 9,535.59

INTERFACE TERMINAL 1 Piece(s) 26 Day(s) -6DC 2-Wire Type / Non-Polar

฿ 11,900.00

฿ 9,520.00

INTERFACE TERMINAL 1 Piece(s) 26 Day(s) -6DC 3-Wire Type (PNP) / DC 2-Wire Type

฿ 11,900.00

฿ 9,521.19

INTERFACE TERMINAL 1 Piece(s) 26 Day(s) -6DC 3-Wire Type (NPN) / DC 2-Wire Type

฿ 17,912.00

฿ 12,180.16

INTERFACETERMINAL 1 Piece(s) 26 Day(s) -8DC 3-Wire Type (PNP) / DC 2-Wire Type

฿ 18,282.00

฿ 8,859.46

INTERFACE TERMINAL 1 Piece(s) Same day -8DC 3-Wire Type (NPN) / DC 2-Wire Type

Loading...

  1. 1

Basic Information

Type of Upper Side Contact Cable Type of Lower Side Contact Round Connector Classification Connector Relay Box
Conforming connector XS2G/XS2W/XS2H Cable Length(m) 5 Protective Structure IP67
Rated current 1 4A / Port Rated current 2 12 A / Box (Power Line) Rated Voltage VDC 10–30
Auxiliary Functions With Power / Operation Indicator LED