1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector Terminal Block Conversion Unit Terminal block with Common (e-CON type) for 16 items XW2N

INTERFACE TERMINAL

Connector Terminal Block Conversion Unit Terminal block with Common (e-CON type) for 16 items XW2N
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,719.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A conversion unit equipped with e-con, an industry standard connector.
· Easy wiring due to connector-type design for I/O.
· Connectors are easily connected (dedicated tools not required).
· Compatible with e-con from various manufacturers.

Part Number
XW2N-20G8-IN16 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,719.00

฿ 944.76

INTERFACE TERMINAL 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Type of Upper Side Contact MIL Connector Type of Lower Side Contact Round Connector Classification Connector terminal block conversion unit
Number of Inputs/Outputs Input: 16 Points Number of Connector Poles (PLC Side) 20-pole Implementation connector format (PLC side) XG4A-2031
Type of Mounted Connector (Input Side) XN2D-4431 Rated current 1 0.5 A/point Rated current 2 4 A/common
Rated Voltage DC24V

Please check the type/dimensions/specifications of the part XW2N-20G8-IN16 in the Connector Terminal Block Conversion Unit Terminal block with Common (e-CON type) for 16 items XW2N series.