Connector Terminal Block Conversion Unit (Slim Type) XW2D

Caution
Product Description
Slim connector interface terminal block (round/Y terminal type) conversion unit.
[Features]
· Mounting area reduced by 35%, fallout prevention for terminal screws, and both round and Y shape crimp terminals can be used.
· Mount to a DIN track or via screws, and open status can be maintained during DIN track attachment/removal.
· Screw terminals are arranged by color in groups of five to simplify counting terminal numbers.
[Applications]
· Can be used to reduce the size of control panels and a variety of automated machines.
· Ideal for conversion between connectors and terminal blocks.
Connector-Terminal Block Conversion Unit (Slim Type), XW2D Outline Drawing And Dimensions

Model XW2D-□□G6
Mounting connector / MIL type model XG4A dimensional drawing
- *There is only one lock for 20-pole DIN rails, located in the center of the unit
| Model | Number Of Poles | A Dimension (mm) | B Dimension (mm) |
|---|---|---|---|
| Model XW2D-20G6 | 20 | 79 | 57 |
| Model XW2D-34G6 | 34 | 128 | 100 |
| Model XW2D-40G6 | 40 | 149 | 110 |
| Model XW2D-34G6-RF*1 | 149 | 110 | |
| Model XW2D-34G6-RM | 149 | 110 | |
| Model XW2D-50G6 | 50 | 184 | 144 |
Dimension table
*1. Built-in bleeder resistor type for models CJ1W-ID231/-ID261/-MD261 (input side) (for Fujitsu connector type input units)
*2. Built-in bleeder resistor type for models CJ1W-ID232/-ID262/-MD263 (input side)/-563 (input side) (for MIL connector type input units)

Model XW2D-□□X6
Mounting connector: MR socket dimensional drawing
- *There is only one lock for 20-pole DIN rails, located in the center of the unit
| Model | Number Of Poles | A Dimension (mm) | B Dimension (mm) |
|---|---|---|---|
| Model XW2D-20X6 | 20 | 79 | 57 |

Model XW2D-□□Y6
Mounting connector: MR plug dimensional drawing
- *There is only one lock for 20-pole DIN rails, located in the center of the unit
| Model | Number Of Poles | A Dimension (mm) | B Dimension (mm) |
|---|---|---|---|
| Model XW2D-20Y6 | 20 | 79 | 57 |
| Model XW2D-34Y6 | 34 | 128 | 100 |
| Model XW2D-50Y6 | 50 | 184 | 144 |
Dimension table
| Rated Current | 1A |
|---|---|
| Rated Voltage | 125 V AC / 24 V DC |
| Insulation Resistance | 100 MΩ Or More (At 500 V DC) |
| Withstand Voltage | 500 V AC For 1 Min (Leakage Current 1 mA Or Less) |
| Ambient Operating Temperature | 0 to +55℃ |
Rating and performance
| Mounting Connector | Number Of Poles | Model | Mounting Connector Model | Cable Side Connector Model |
|---|---|---|---|---|
| MIL Type Model XG4A | 20 | Model XW2D-20G6 | Model XG4A-2031 | Model XG4M-2030-T |
| 34 | Model XW2D-34G6 | Model XG4A-3431 | Model XG4M-3430-T | |
| 40 | Model XW2D-40G6 | Model XG4A-4031 | Model XG4M-4030-T | |
| Model XW2D-40G6-RF | Model XG4A-4031 | Model XG4M-4030-T | ||
| Model XW2D-40G6-RM | Model XG4A-4031 | Model XG4M-4030-T | ||
| 50 | Model XW2D-50G6 | Model XG4A-5031 | Model XG4M-5030-T | |
| MR Socket | 50 | Model XW2D-50X6 | MR-50RFD2 | MR-50M |
| MR Plug | 20 | Model XW2D-20Y6 | MR-20RMD2 | MR-20F |
| 34 | Model XW2D-34Y6 | MR-34RMD2 | MR-34F | |
| 50 | Model XW2D-50Y6 | MR-50RMD2 | MR-50F |
1. Built-in bleeder resistor type for models CJ1W-ID231/-ID261/-MD261 (input side) (for Fujitsu connector type input units)
2. Built-in bleeder resistor type for models CJ1W-ID232/-ID262/-MD263 (input side)/-MD563 (input side) (for MIL connector type input units)
* 3. The MR connectors are made by Honda Tsushin Kogyo