(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A terminal block for reducing control panel wiring for input devices with easy conversion between connector and terminal block.
[Features]
· Mount to a DIN track or via screws.
· MIL flat cable connectors and multi-pole, square connectors are standard.
· Terminal blocks available with either M3 or M3.5 screws.
· Only for the manufacturer programmable controller.
[Applications]
· Optimal for reducing the size of equipment and boards.
The connector side is available as MIL flat cable connectors or multi-pole, square connectors. Terminal blocks are available as either M3 screw type or M3.5 screw type.
Type | Flat Cable Connector Type Model XW2B-□□G□ | Multi-Pole, Square Connector Type Model XW2B-□□Y□ |
---|---|---|
Rated Current | 1A | |
Rated Voltage | 125 V AC | |
Insulation Resistance | 100 MΩ or more (at 500 V DC) | |
Withstand Voltage | 500 V AC For 1 Min (Leakage Current 1 mA Or Less) | |
Ambient Operating Temperature | 0 to +55°C |
(Unit: mm)
Flat Cable Connector Type (With M3 Screw Terminal Block) outline drawing
Dimensional drawing
Model | Number Of Poles | A Dimension (mm) | Applicable Connector Model* |
---|---|---|---|
Model XW2B-20G4 | 20 | 67.5 | Model XG4A-2031 |
Model XW2B-34G4 | 34 | 112.5 | Model XG4A-3431 |
Model XW2B-40G4 | 40 | 135.0 | Model XG4A-4031 |
Model XW2B-50G4 | 50 | 157.5 | Model XG4A-5031 |
Model XW2B-60G4 | 60 | 180.0 | Model XG4A-6031 |
Note: The terminal block pitch is 5.08 mm. Use wire between 0.3 to 1.25 mm2 (AWG 22 to 16). The wire insertion holes are between 1.8 (H) × 2.5 mm (W).
(Unit: mm)
Flat Cable Connector Type (With M3.5 Screw Terminal Block) outline drawing
Dimensional drawing
Model | Number Of Poles | A Dimension (mm) | Applicable Connector Model* |
---|---|---|---|
Model XW2B-20G5 | 20 | 112.5 | Model XG4A-2031 |
Model XW2B-34G5 | 34 | 180.0 | Model XG4A-3431 |
Model XW2B-40G5 | 40 | 202.5 | Model XG4A-4031 |
Model XW2B-50G5 | 50 | 247.5 | Model XG4A-5031 |
Model XW2B-60G5 | 60 | 292.5 | Model XG4A-6031 |
Note: The terminal block pitch is 8.5 mm.
(Unit: mm)
Multi-Pole Square Connector Plug Type (With M3 Screw Terminal Block) outline drawing
Dimensional drawing
Model | Number Of Poles | A Dimension (mm) | Applicable Connector Model |
---|---|---|---|
Model XW2B-50Y4 | 50 | 157.5 | MR-50RMD2 |
Note: The terminal block pitch is 5.08 mm. Use wire between 0.3 to 1.25 mm2 (AWG 22 to 16). The wire insertion holes are between 1.8 (H) × 2.5 mm (W).
(Unit: mm)
Twin Connector Type (With M3.5 Screw Terminal Block) / Model XW2B-40G5-T outline drawing
Dimensional drawing
(Unit: mm)
Daisy Chain Type (With M3.5 Screw Terminal Block) / Model XW2B-20G5-D outline drawing
Dimensional drawing
(Unit: mm)
Multi-Pole Square Connector Plug Type (With M3.5 Screw Terminal Block) / Model XW2B-50Y5 outline drawing
Dimensional drawing
Model | Number Of Poles | A Dimension (mm) | Applicable Connector Model |
---|---|---|---|
Model XW2B-50Y5 | 50 | 247.5 | MR-50RM02 |
Note: The terminal block pitch is 8.5 mm.
Part Number |
---|
XW2B-20G4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Connector | Terminal Block Connection Method | Number of Poles (Pole) | Pitch Between Terminals (mm) | Dimension vertical (mm) | Dimension width (mm) | Implementation connector format (PLC side) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,331.00 ฿ 1,216.13 | PLC(EXPANSION UNIT) | 1 Piece(s) | Same day | - | MIL Connector | M3 screw | 20 | 5.08 | 38.1 | 67.5 | XG4A-2031 |
Loading...
Mounting Method | Allows Both DIN Rail and Screw Mount | Dimension depth(mm) | 45 | Rated Voltage (V)(V) | AC125 |
---|---|---|---|---|---|
Mounted Connector: Plug / Socket | Plug (male) | Rated Current(A) | 1 |
Please check the type/dimensions/specifications of the part XW2B-20G4 in the Connector Terminal Block Conversion Unit (Standard Type) XW2B (Standard Type) series.
Part Number |
---|
XW2B-20G5 |
XW2B-50G4 |
XW2B-50G5 |
XW2B-50Y5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Connector | Terminal Block Connection Method | Number of Poles (Pole) | Pitch Between Terminals (mm) | Dimension vertical (mm) | Dimension width (mm) | Implementation connector format (PLC side) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,128.00 | 1 Piece(s) | Same day | - | MIL Connector | M3.5 screw | 20 | 8.5 | 43.5 | 112.5 | XG4A-2031 | ||
฿ 5,498.00 | 1 Piece(s) | Same day | - | MIL Connector | M3 screw | 50 | 5.08 | 38.1 | 157.5 | XG4A-5031 | ||
฿ 2,256.00 | 1 Piece(s) | Same day | - | MIL Connector | M3.5 screw | 50 | 8.5 | 43.5 | 247.5 | XG4A-5031 | ||
฿ 5,156.09 | 1 Piece(s) | Same day | 10 | [Other] Multipolar rectangular connector | M3.5 screw | 50 | 8.5 | 43.8 | 247.5 | MR-50RMD2 |
How can we improve?
How can we improve?