(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An easy-to-wire three-level terminal block type. The terminal block includes common power supply terminals.
· Dedicated PLC 16-point input.
· Uses a three-level terminal block for connecting a crimp terminal to the power supply terminal, making wiring work easy.
Part Number |
---|
XW2E-20G5-IN16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,749.00 ฿ 1,591.07 | INTERFACE TERMINAL | 1 Piece(s) | 5 Day(s) |
Loading...
Mounting Connector | MIL Connector | Terminal Block Connection Method | M3.5 screw | Number of Poles(Pole) | 20 |
---|---|---|---|---|---|
Mounting Method | Allows Both DIN Rail and Screw Mount | Pitch Between Terminals(mm) | 7.3 | Dimension vertical(mm) | 53 |
Dimension width(mm) | 149 | Dimension depth(mm) | 50 | Rated Voltage (V)(V) | DC 12–24 |
Implementation connector format (PLC side) | XG4A-2031 | Type of Connector on Cable Side (PLC Side) | XG4M-2030-T | Mounted Connector: Plug / Socket | Plug (male) |
Number of I/Os | 16 | I/O division | Input | Rated Current(A) | 1 |
Please check the type/dimensions/specifications of the part XW2E-20G5-IN16 in the Connector Terminal Block Conversion Unit Terminal Block with Common (three-stage type for input) XW2E series.
How can we improve?
How can we improve?