1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Connector Terminal Block Conversion Unit XW2R (for general purpose use) (Part Number)

INTERFACETERMINAL

Connector Terminal Block Conversion Unit XW2R (for general purpose use)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A general purpose type connector terminal block conversion unit that can be used for saving on the amount of wiring required in a variety of measures.

 
Part Number
XW2R-E40G-T SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Connector Terminal Block Connection Method Number of Poles
(Pole)
Mounting Method Pitch Between Terminals
(mm)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated Voltage (V)
(V)
Mounted Connector: Plug / Socket Rated Current
(A)

฿ 1,740.00

฿ 992.15

INTERFACETERMINAL 1 Piece(s) Same day MIL Connector[Other] Slotted screw type40Allows Both DIN Rail and Screw Mount543.3113.550AC125/DC24Plug (male)1

Loading...

  1. 1

Please check the type/dimensions/specifications of the part XW2R-E40G-T in the Connector Terminal Block Conversion Unit XW2R (for general purpose use) series.

Products with similar specification

Part Number
XW2R-E20G-T
XW2R-E34G-T
XW2R-J20G-T
XW2R-J34G-T
XW2R-J34GD-T
XW2R-J40F-T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Connector Terminal Block Connection Method Number of Poles
(Pole)
Mounting Method Pitch Between Terminals
(mm)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated Voltage (V)
(V)
Mounted Connector: Plug / Socket Rated Current
(A)

฿ 1,312.00

1 Piece(s) Same day MIL Connector[Other] Slotted screw type20Allows Both DIN Rail and Screw Mount543.364.450AC125/DC24Plug (male)1

฿ 2,204.00

1 Piece(s) 26 Day(s) MIL Connector[Other] Slotted screw type34Allows Both DIN Rail and Screw Mount543.398.550AC125/DC24Plug (male)1

฿ 1,314.00

1 Piece(s) Same day MIL Connector[Other] Phillips screw type20Allows Both DIN Rail and Screw Mount748.3581.750AC125/DC24Plug (male)1

฿ 1,643.00

1 Piece(s) Same day MIL Connector[Other] Phillips screw type34Allows Both DIN Rail and Screw Mount748.35130.750AC125/DC24Plug (male)1

฿ 2,012.00

1 Piece(s) 3 Day(s) MIL Connector[Other] Phillips screw type40--------

฿ 1,891.00

1 Piece(s) 5 Day(s) FCN Connector[Other] Phillips screw type40Allows Both DIN Rail and Screw Mount748.35151.750AC125/DC24Plug (male)1