(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A general purpose type connector terminal block conversion unit that can be used for saving on the amount of wiring required in a variety of measures.
Part Number |
---|
XW2R-J40G-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Connector | Terminal Block Connection Method | Number of Poles (Pole) | Mounting Method | Pitch Between Terminals (mm) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Rated Voltage (V) (V) | Mounted Connector: Plug / Socket | Rated Current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,861.00 | INTERFACE TERMINAL | 1 Piece(s) | Same day | MIL Connector | [Other] Phillips screw type | 40 | Allows Both DIN Rail and Screw Mount | 7 | 48.35 | 151.7 | 50 | AC125/DC24 | Plug (male) | 1 |
Loading...
Please check the type/dimensions/specifications of the part XW2R-J40G-T in the Connector Terminal Block Conversion Unit XW2R (for general purpose use) series.
Part Number |
---|
XW2R-J20G-T |
XW2R-J34G-T |
XW2R-J34GD-T |
XW2R-J50G-T |
XW2R-P20G-T |
XW2R-P34G-T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Connector | Terminal Block Connection Method | Number of Poles (Pole) | Mounting Method | Pitch Between Terminals (mm) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Rated Voltage (V) (V) | Mounted Connector: Plug / Socket | Rated Current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,314.00 | 1 Piece(s) | Same day | MIL Connector | [Other] Phillips screw type | 20 | Allows Both DIN Rail and Screw Mount | 7 | 48.35 | 81.7 | 50 | AC125/DC24 | Plug (male) | 1 | ||
฿ 1,643.00 | 1 Piece(s) | Same day | MIL Connector | [Other] Phillips screw type | 34 | Allows Both DIN Rail and Screw Mount | 7 | 48.35 | 130.7 | 50 | AC125/DC24 | Plug (male) | 1 | ||
฿ 2,012.00 | 1 Piece(s) | 3 Day(s) | MIL Connector | [Other] Phillips screw type | 40 | - | - | - | - | - | - | - | - | ||
฿ 2,227.00 | 1 Piece(s) | Same day | MIL Connector | [Other] Phillips screw type | 50 | Allows Both DIN Rail and Screw Mount | 7 | 48.35 | 186.7 | 50 | AC125/DC24 | Plug (male) | 1 | ||
฿ 1,628.00 | 1 Piece(s) | 26 Day(s) | MIL Connector | [Other] Push-in type | 20 | Allows Both DIN Rail and Screw Mount | 5 | 33.4 | 64.4 | 50 | AC125/DC24 | Plug (male) | 1 | ||
฿ 1,721.00 | 1 Piece(s) | 5 Day(s) | MIL Connector | [Other] Push-in type | 34 | Allows Both DIN Rail and Screw Mount | 5 | 33.4 | 98.5 | 50 | AC125/DC24 | Plug (male) | 1 |
How can we improve?
How can we improve?