(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connector-terminal block conversion units designed specifically to connect PLCs.
[Features]
· Wiring patterns that are specifically designed for PLCs reduce the work required for signal pattern recognition.
· Terminal block signal labels give the PLC addresses.
· Models available with Phillips screw, slotted screw, push-in, or e-CON connections.
· Models available with and without power supply terminals.
· Can be mounted to a DIN Track.
[Applications]
· Use for applications where input from various types of input devices such as sensors are connected and converted, then input to a PLC.
Connector-Terminal Block Conversion Unit (PLC Connection Type) appearance
PLC Connection Type with Power Terminals model list
Input/Output | Number Of I/Os | I/O Unit | PLC Connection Type Models | Connecting Cable* |
---|---|---|---|---|
Input | 16 | Model NX-ID5142-5 | Model XW2R-P16GD-C1-COM: 1 Unit Model XW2R-N16GD-C1-COM: 1 Unit | Model XW2Z-□□□X: 1 Pc. |
32 | Model CJ1W-ID231 | Model XW2R-P16GD-C1-COM: 2 Units Model XW2R-N16GD-C1-COM: 2 Units | Model XW2Z-□□□D: 1 Pc. | |
Model CS1W-ID231 | ||||
64 | Model CJ1W-ID261 | Model XW2R-P16GD-C1-COM: 4 Units Model XW2R-N16GD-C1-COM: 4 Units | Model XW2Z-□□□D: 2 Pcs. | |
Model CS1W-ID261 | ||||
Input/Output | 16 | Model NX-MD6121-5 (Input Side) | Model XW2R-P16GD-C1-COM: 1 Unit Model XW2R-N16GD-C1-COM: 1 Unit | Model XW2Z-□□□X: 1 Pc. |
Model NX-MD6256-5 (Input Side) | ||||
Model NX-MD6121-6 (Input Side) | Model XW2Z-□□□A: 1 Pc. | |||
Model CJ1W-MD231 (Input Side) | Model XW2R-P16GD-C1-COM: 1 Unit Model XW2R-N16GD-C1-COM: 1 Unit | Model XW2Z-□□□A: 1 Pc. | ||
32 | Model CJ1W-MD261 (Input Side) | Model XW2R-P16GD-C1-COM: 2 Units Model XW2R-N16GD-C1-COM: 2 Units | Model XW2Z-□□□D: 1 Pc. | |
Model CS1W-MD261 (Input Side) | ||||
Model CS1W-MD262 (Input Side) | ||||
Model CS1W-MD561 (Input Side) | ||||
Input | 32 | Model CJ1W-ID232 | Model XW2R-P16GD-C1-COM: 2 Units Model XW2R-N16GD-C1-COM: 2 Units | Model XW2Z-□□□N: 1 Pc. |
Model CJ1W-ID233 | ||||
Input/Output | Model CJ1W-MD263 (Input Side) | |||
Model CJ1W-MD563 (Input Side) | ||||
Input | 64 | Model CJ1W-ID262 | Model XW2R-P16GD-C1-COM: 4 Units Model XW2R-N16GD-C1-COM: 4 Units | Model XW2Z-□□□N: 2 Pcs. |
Output | 16 | Model NX-OD5121-5 | Model XW2R-P16GD-C3-COM: 1 Unit | Model XW2Z-□□□X: 1 Pc. |
Model NX-OD5256-5 | ||||
32 | Model CJ1W-OD231 | Model XW2R-P16GD-C3-COM: 2 Units | Model XW2Z-□□□L: 1 Pc. | |
Model CS1W-OD231 | ||||
Model CS1W-OD232 | ||||
Model CJ1W-OD232 | Model XW2R-P16GD-C3-COM: 2 Units | Model XW2Z-□□□N: 1 Pc. | ||
Model CJ1W-OD233 | ||||
Model CJ1W-OD234 | ||||
64 | Model CJ1W-OD261 | Model XW2R-P16GD-C3-COM: 4 Units | Model XW2Z-□□□L: 2 Pcs. | |
Model CS1W-OD261 | ||||
Model CJ1W-OD262 | Model XW2R-P16GD-C3-COM: 4 Units | Model XW2Z-□□□N: 2 Pcs. | ||
Model CJ1W-OD263 | ||||
Input/Output | 16 | Model NX-MD6121-5 (Output Side) | Model XW2R-P16GD-C3-COM: 1 Unit | Model XW2Z-□□□X: 1 Pc. |
Model NX-MD6256-5 (Output Side) | ||||
Model NX-MD6121-6 (Output Side) | Model XW2Z-□□□A: 1 Pc. | |||
Model CJ1W-MD231 (Output Side) | Model XW2R-P16GD-C3-COM: 1 Unit | Model XW2Z-□□□A: 1 Pc. | ||
32 | Model CJ1W-MD261 (Output Side) | Model XW2R-P16GD-C3-COM: 2 Units | Model XW2Z-□□□L: 1 Pc. | |
Model CS1W-MD261 (Output Side) | ||||
Model CS1W-MD262 (Output Side) | ||||
Model CS1W-MD561 (Output Side) |
*The boxes □□□ are replaced by the cable length. Please refer to the catalog for more details.
Note: Does not support connection to all PLC units.
This terminal block is an NPN-type compatible product. For PNP, connect by reversing the polarity of the external power supply and the I/O device.
Input/Output | Number Of I/Os | I/O Unit | PLC Connection Type Models | Connecting Cable* |
---|---|---|---|---|
Input | 32 | Model NX-ID6142-5 | Model XW2R-P32GD-C2-COM: 1 Unit Model XW2R-N32GD-C2-COM: 1 Unit | Model XW2Z-□□□PM: 1 Pc. Or Model XW2Z-□□□□FF-L: 1 Pc. |
Model NX-ID6142-6 | Model XW2R-P32GD-C1-COM: 1 Unit Model XW2R-N32GD-C1-COM: 1 Unit | Model XW2Z-□□□PF: 1 Pc. Or Model XW2Z-□□□□BF-L: 1 Pc. | ||
Model CJ1W-ID231 | Model XW2R-P32GD-C1-COM: 1 Unit Model XW2R-N32GD-C1-COM: 1 Unit | Model XW2Z-□□□PF: 1 Pc. Or Model XW2Z-□□□□BF-L: 1 Pc. | ||
Model CS1W-ID231 | ||||
64 | Model CJ1W-ID261 | Model XW2R-P32GD-C1-COM: 2 Units Model XW2R-N32GD-C1-COM: 2 Units | Model XW2Z-□□□PF: 2 Pcs. Or Model XW2Z-□□□□BF-L: 2 Pcs. | |
Model CS1W-ID261 | ||||
Input/Output | 32 | Model CJ1W-MD261 (Input Side) | Model XW2R-P32GD-C1-COM: 1 Unit Model XW2R-N32GD-C1-COM: 1 Unit | Model XW2Z-□□□PF: 1 Pc. Or Model XW2Z-□□□□BF-L: 1 Pc. |
Model CS1W-MD261 (Input Side) | ||||
Model CS1W-MD262 (Input Side) | ||||
Model CS1W-MD561 (Input Side) | ||||
Input | 32 | Model CJ1W-ID232 | Model XW2R-P32GD-C2-COM: 1 Unit Model XW2R-N32GD-C2-COM: 1 Unit | Model XW2Z-□□□PM: 1 Pc. Or Model XW2Z-□□□□FF-L: 1 Pc. |
Model CJ1W-ID233 | ||||
64 | Model CJ1W-ID262 | Model XW2R-P32GD-C2-COM: 2 Units Model XW2R-N32GD-C2-COM: 2 Units | Model XW2Z-□□□PM: 2 Pcs. Or Model XW2Z-□□□□FF-L: 2 Pcs. | |
Input/Output | 32 | Model CJ1W-MD263 (Input Side) | Model XW2R-P32GD-C2-COM: 1 Unit Model XW2R-N32GD-C2-COM: 1 Unit | Model XW2Z-□□□PM: 1 Pc. Or Model XW2Z-□□□□FF-L: 1 Pc. |
Model CJ1W-MD563 (Input Side) | ||||
Output | 32 | Model NX-OD6121-5 | Model XW2R-P32GD-C4-COM: 1 Unit | Model XW2Z-□□□PM: 1 Pc. Or Model XW2Z-□□□□FF-L: 1 Pc. |
Model NX-OD6256-5 | ||||
Model NX-OD6121-6 | Model XW2R-P32GD-C3-COM: 1 Unit | Model XW2Z-□□□PF: 1 Pc. Or Model XW2Z-□□□□BF-L: 1 Pc. | ||
Model CJ1W-OD231 | Model XW2R-P32GD-C3-COM: 1 Unit | Model XW2Z-□□□PF: 1 Pc. Or Model XW2Z-□□□□BF-L: 1 Pc. | ||
Model CS1W-OD231 | ||||
Model CS1W-OD232 | ||||
64 | Model CJ1W-OD261 | Model XW2R-P32GD-C3-COM: 2 Units | Model XW2Z-□□□PF: 2 Pcs. Or Model XW2Z-□□□□BF-L: 2 Pcs. | |
Model CS1W-OD261 | ||||
Model CS1W-OD262 | ||||
Input/Output | 32 | Model CJ1W-MD261 (Output Side) | Model XW2R-P32GD-C3-COM: 1 Unit | Model XW2Z-□□□PF: 1 Pc. Or Model XW2Z-□□□□BF-L: 1 Pc. |
Model CS1W-MD261 (Output Side) | ||||
Model CS1W-MD262 (Output Side) | ||||
Model CS1W-MD561 (Output Side) | ||||
Output | 32 | Model CJ1W-OD232 | Model XW2R-P32GD-C4-COM: 1 Unit | Model XW2Z-□□□PM: 1 Pc. Or Model XW2Z-□□□□FF-L: 1 Pc. |
Model CJ1W-OD233 | ||||
Model CJ1W-OD234 | ||||
64 | Model CJ1W-OD262 | Model XW2R-P32GD-C4-COM: 2 Units | Model XW2Z-□□□PM: 2 Pcs. Or Model XW2Z-□□□□FF-L: 2 Pcs. | |
Model CJ1W-OD263 | ||||
Input/Output | 32 | Model CJ1W-MD263 (Output Side) | Model XW2R-P32GD-C4-COM: 1 Unit | Model XW2Z-□□□PM: 1 Pc. Or Model XW2Z-□□□□FF-L: 1 Pc. |
Model CJ1W-MD563 (Output Side) |
*The boxes □□□ are replaced by the cable length. Please refer to the catalog for more details.
Note: Does not support connection to all PLC units.
This terminal block is an NPN-type compatible product. For PNP, connect by reversing the polarity of the external power supply and the I/O device.
*Please refer to the catalog for any other specifications not listed above.
Part Number |
---|
XW2R-J34G-C1 |
XW2R-J34G-C2 |
XW2R-J34G-C3 |
XW2R-J34G-C4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Terminal Block Connection Method | Number of Poles (Pole) | Pitch Between Terminals (mm) | Supported equipment manufacturer | Dimension vertical (mm) | Dimension width (mm) | Rated Current (A) Signal Line (A) | Rated Current (A) Common (A) | Rated Voltage (V) (V) | Implementation connector format (PLC side) | Mounted Connector: Plug / Socket | Number of I/Os | Rated Current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,933.00 ฿ 1,408.96 | INTERFACETERMINAL | 1 Piece(s) | Same day | [Other] Phillips screw type | 34 | 7 | Omron | 48.35 | 130.7 | 0.5 | 4 | DC24 | - | - | 32 | - | ||
฿ 1,643.00 ฿ 937.17 | INTERFACETERMINAL | 1 Piece(s) | Same day | [Other] Phillips screw type | 34 | 7 | Omron | 48.35 | 130.7 | 0.5 | 4 | DC24 | - | - | 32 | - | ||
฿ 1,904.00 ฿ 1,387.06 | INTERFACETERMINAL | 1 Piece(s) | Same day | [Other] Phillips screw type | 34 | 7 | Omron | 48.35 | 130.7 | 0.5 | 4 | DC24 | - | - | 32 | - | ||
฿ 2,221.69 ฿ 1,318.57 | INTERFACETERMINAL | 1 Piece(s) | Same day | [Other] Phillips screw type | 34 | 7 | Omron | 48.35 | 130.7 | 0.5 | 4 | DC24 | - | - | 32 | - |
Loading...
Mounting Connector | MIL Connector | Mounting Method | Allows Both DIN Rail and Screw Mount | Dimension depth(mm) | 50 |
---|
How can we improve?
How can we improve?