D-Sub Connector Assembly Hood with Side-Projecting Cable, XM2S

Caution
Product Description
D-sub connector assembly hoods; ideal for OA equipment interfaces.
[Features]
· Types in which the cable is pulled through sideways are also available.
· Allows more effective use of space on the rear surface of the connector.
[Applications]
· The metalized plastic hood provides excellent noise protection.
Performance
Operating temperature range: -25 to +85°C (assuming no condensation or icing)
Effective Space

25 contact type: Right angle connecting cable Model XM2S-252□
Space saving type—requiring spacing of around 10 mm.

9 contact type: Right angle connecting cable Model XM2S-092□
Space saving type—requiring spacing of around 8 mm.
Materials/Processing
| Housing | ABS / nickel plating |
|---|---|
| Cable Clamp | Steel / nickel plating |
| Lock Screw | Brass / nickel plating |
External Dimensions

Right angle connecting cable D-sub connector assembly hood, 25-contacts
Model XM2S-2521 (metric screw M2.6 × 0.45)

Outline drawing 1

Outline drawing 2
- *Includes cable bushing, cable clamp, shielding tape, and screws.
- *If the included cable clamp is mounted facing downward/inward, the maximum outer diameter of the compatible cable is ø9 mm. However, cable bushings cannot be used.

Right angle connecting cable D-sub connector assembly hood, 9-contacts
Model XM2S-0921 (metric screw M2.6 × 0.45)
Model XM2S-0922 (metric screw M3 × 0.5)
Model XM2S-0923 (metric screw #4-40 UNC)

Outline drawing 1

Outline drawing 2
- *Includes cable bushing, cable clamp, shielding tape, and screws.
Types
| Type | Quantity | Type | Lock screw* |
|---|---|---|---|
| Right angle connecting cable D sub-connector assembly hood | 25 | ◎Model XM2S-2521 | Metric screw M2.6 × 0.45 (no slots) |
| 9 | ◎Model XM2S-0921 | Metric screw M2.6 × 0.45 (no slots) | |
| ◎Model XM2S-0922 | Metric screw M3 × 0.5 (1 slot) | ||
| ◎Model XM2S-0923 | Inch screw #4-40 UNC (2 slots) |
- *Lock screw included with hood. Select D-sub connectors with anchors or grounding fixtures that fit the lock screw of the hood.