Quartz Timer H5CN

Caution
Product Description
Rich lineup of DIN 48 × 48 mm quartz timers.
[Features]
· Power supply can be freely selected from 100 to 240 V AC.
· DC specifications also enable free selection from 12 to 48 V.
· Complies with UL and CSA international standards.
[Applications]
· The timer acts as control equipment, switching the output signal at the preset time after the start signal is input.
· Can be used for all kinds of industrial equipment.
Quartz Timer Specifications

H5CN external appearance
- Rich lineup of DIN 48 × 48 mm quartz timers.
- A wide range of time specifications: 9.999 s, 99.99 s, 999.9 s, 99 min 59 s and 99 h 59 min.
- A type which counts time elapsed or remaining time, and contact or non-contact connection types can be selected in accordance with requirements.
Quartz Timer Performance
| Variations In Operating Time | ±0.01% ±0.05 s (for power supply start*1)*2 ±0.005% ±0.03 s (for reset start) (Percentage relative to set value) | |
|---|---|---|
| Set Error | ||
| Voltage Effect | ||
| Temperature Effect | ||
| Insulation Resistance | 100 MΩ or more (at 500 V DC megger) (Between the conductive part terminal and exposed non-charging metal part, between the operation power supply circuit and control output circuit) | |
| Withstand Voltage | 2,000 V AC, 50/60 Hz, 1 min (Between the conductive part terminal and exposed non-charging metal part, between the operation power supply circuit and control output circuit) | |
| Impulse Voltage | 6 kV (between operation power supply terminals) 6 kV (between the conductive part terminal and exposed non-charging metal part) | |
| Noise Resistance | Square-wave noise by noise simulator AC: ±2 kV (between operation power supply terminals) DC: ±480 V (between operation power supply terminals), ±500 V (between input terminals) | |
| Electrostatic Strength | 8 kV (Malfunction) | |
| Vibration | Endurance | 10 to 55 Hz, half amplitude 0.75 mm, 3 directions, 2 h each |
| Malfunction | 10 to 55 Hz, half amplitude 0.5 mm, 3 directions, 10 min each | |
| Shock | Endurance | 300 m/s2, 6 directions, 3 times each |
| Malfunction | 100 m/s2, 6 directions, 3 times each | |
| Life | Mechanical | 10 million operations or more |
| Electrical | 100,000 operations or more (250 V AC, 3 A, resistive load) | |
| Power Failure Memory Method*3 | Non-volatile memory (number of writes: 1 million times, data retention: 10 years) | |
| Mass | Approx. 110 g | |
*1. Series H5CN-X□NM does not support power supply reset, so this does not apply.
* 2. Total error including variations in operating time, set errors, and the effects of voltage and temperature.
Total error also includes power supply ON time as well as internal circuit and output circuit operating time.
* 3. Series H5CN-X□NM only.
Quartz Timer External Shape And Dimensional Drawing

Series H5CN surface mounting / embedded mounting (common) external shape

Series H5CN surface mounting / embedded mounting (common) dimensional drawing
Refer to the catalog for external shapes and dimensional drawings for model numbers other than those listed above.