Original Plug - XG8

Brand :
OMRON

Caution

    Product Description

    A generic general purpose plug for use in a wide range of applications.
    [Features]
    · Can be used as a plug to mate with various types of socket.
    · Compatible with through holes with a diameter of ø0.8 mm.
    · The double-row plugs with right-angle terminals feature block-type bases for improved workability while soldering.
    · Furthermore, the use of simple lock levers makes locking easy (excluding Model XG8V and Model XG8W with straight terminals.)
    · Simply cut to divide (excluding Model XG8WL right-angle type.)
    · UL standard (File No. E103202).
    [Applications]
    · Optimal as an intermediate plug between connectors.

    Original Plug XG8 Series Specification

    Original Plug XG8: related images

     

    XG8A-5031 external appearance

    • Single-row type
    • Straight terminal

     

    Original Plug XG8: related images

     

    XG8A-5031 dimensional outline drawing, Units: mm

     

    Original Plug XG8: related images

    PCB processing dimensional drawing, Units: mm

    Original Plug XG8: related images

    XG8A-5034 external appearance
    Single-row type
    Right-angle terminal

    Original Plug XG8: related images

    XG8A-5034 dimensional outline drawing, Units: mm

    Original Plug XG8: related images

    PCB processing dimensional drawing, Units: mm

    Original Plug XG8: related images

    XG8V-□□31 (gold plated, straight terminal) / XG8V-□□41 (tin plated, straight terminal) external appearance

    Original Plug XG8: related images

    XG8V-□□31 / XG8V-□□41 dimensional outline drawing, Units: mm

    Original Plug XG8: related images

    PCB processing dimensional drawing, Units: mm

    Rating

    Rated Current3 A *1
    Rated Voltage300 V AC
    Contact Resistance20 mΩ or Less (20 mV or Less, 100 mA or Less) *2
    Insulation Resistance103 MΩ or Higher (at 500 V DC)
    Voltage Endurance650 V AC 1 min (Leak Current 1 mA or Less)
    Operating Temperature Range-55 to +105℃ (No icing at low temperatures)

    *1. The rated current will depend on the socket connector you are using. It is 1 A using the Omron Model XG4M for example.
    *2. The contact resistance above is measured with the plug mated to an XG5M-N.

    Common Items

    • Conforms to UL standards as standard (Model XG8A only.)
    • *See the catalog for model numbers and dimensions other than those provided above.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    XG8A-5031-R6 | Original Plug - XG8 | OMRON | MISUMI Thailand