1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool for XC6D/XC6H

TOOL FOR WIIRING

Tool for XC6D/XC6H
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 77,805.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IDC tool main body for XC6D/XC6H. External dimensions, weight (mm)/ (kg): 165 (W) × 430 (H) × 300 (D)

Part Number
XY2B-0002 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 77,805.00

฿ 54,906.99

TOOL FOR WIIRING 1 Piece(s) 26 Day(s) 10

Loading...

  1. 1
 

Basic Information

Applicable Series For XC6D/XC6H Classification Insulation displacement tool (main body) Type For XC6D/XC6H
External dimensions/weight(mm)/(kg) 165(W)x430(H)x300(D)

Please check the type/dimensions/specifications of the part XY2B-0002 in the Tool for XC6D/XC6H series.