USB Connector, XM7

Caution
Product Description
A small USB standard compliant interface connector.
[Features]
· Conforms to USB 2.0 standards.
· mini-USB connector: Supports up to 5,000 insertions and removals.
· mini-USB connector: Available as a DIP right-angle terminal or SMT terminal.
· USB connector: supports up to 1,500 insertions and removals.
[Applications]
· A-type sockets are for mounting to PCs and USB hubs.
· B-type sockets are for mounting to printers, scanners, mice, and other peripheral PC devices.
USB Connector XM7 Specifications

XM7D-0512 external appearance

XM7D-0512 dimensional outline drawing, Units: mm

XM7D-0512 PCB processing dimensional drawing, Units: mm

XM7D-0514 external appearance

XM7D-0514 dimensional outline drawing, Units: mm

XM7D-0514 PCB processing dimensional drawing, Units: mm

XM7A-0441 external appearance

XM7A-0441 dimensional outline drawing, Units: mm

XM7A-0441 PCB processing dimensional drawing, Units: mm
XM7D Ratings/Performance
| Rated Current | 1 A |
|---|---|
| Rated Voltage | 30 V AC |
| Contact Resistance | 50 mΩ or Less (20 mV or Less, 100 mA or Less) |
| Insulation Resistance | 100 MΩ or Higher |
| Voltage Endurance | 100 V AC 1 min (Leak Current 0.5 mA or Less) |
| Insertion/Removal Tolerance | 5,000 times |
| Operating Temperature Range | 0 to +50°C (assuming no condensation or icing) |
XM7A/B Ratings/Performance
| Rated Current | 1 A |
|---|---|
| Rated Voltage | 30 V AC |
| Contact Resistance | 30 mΩ or Less (20 mV or Less, 100 mA or Less) |
| Insulation Resistance | 1,000 MΩ or Higher (at 500 V DC) |
| Voltage Endurance | 750 V AC 1 min (Leak Current 0.5 mA or Less) |
| Insertion/Removal Tolerance | 1,500 times |
| Operating Temperature Range | -40 to +60°C (assuming no condensation or icing) |
- * Refer to the catalog for product specifications other than that listed above.