1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

MOS FET relayG3VM-61G2

RELAY

MOS FET relayG3VM-61G2
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 153.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An ultra-high sensitivity MOSFET relay. Suitable for power saving measures for equipment.
· Provides a trigger LED forward current of 1mA (maximum), contributing to power saving measures for equipment and to a longer battery life.
· Continuous load current: 400mA.

 
Part Number
G3VM-61G2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 153.43

฿ 84.95

RELAY 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 3.9
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 60
Continuous load current (MAX) 400mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-61G2 in the MOS FET relayG3VM-61G2 series.